/content/process/us/en/search.html
Some users may not see the Technical Support menu due to an intermittent issue. Please use this alternate link to submit your Technical Support ticket while we resolve this: Technical Support

Single Burners

MEGAFIRE® HD

MEGAFIRE® HD is a combination burner that burns cleanly with exceedingly low horsepower requirements.

Overview
The MEGAFIRE® HD Industrial burner cleanly burns #2 oil, propane, or natural gas with quiet operation and exceedingly low horsepower requirements. Standard heat releases are available to 45,000,000 BTU/hr (13,000 kW), providing excellent application flexibility. Dual fuel capability of this low temp burner provides reliable heat to kilns, dryers, process heaters as well as numerous other industrial applications.

Features & Benefits:
  • Provides clean burning of #2 oil, natural, or propane gas
  • Easy installation due to compact design
  • Quiet operation with exceptionally low horsepower requirements
  • In-line blower (IB) version includes energy-efficient centaxial direct-drive combustion air blower
  • Provides application flexibility with: – Heat releases to 45,000,000 Btu/hr – High turndown capabilities 10:1 on #2 oil 15:1 on natural gas – Nine different styles and three different sizes
  • Fires gas, #2 oil, or both simultaneously
  • Atomizes oil with steam or compressed air
  • Clean products of combustion with low emission levels
  • Stand-by or alternate fuel capabilities
  • Cost-effective external blower (EB) version for back pressure applications
  • Economical operation and low noise levels
  • Easy installation and start-up when supplied with pre-assembled controls and pipe train accessory options
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
046379
SHUTTER 30M MEGAFIRE II
046379
SHUTTER 30M MEGAFIRE II
101018336
GLND,PKG,14.25 MM OD,9.5 MM ID,7.95 MM T
101018336
GLND,PKG,14.25 MM OD,9.5 MM ID,7.95 MM T
1047565
132" CTL CBL
1047565
132" CTL CBL
1055544
130" 45M MNFLD,DIS SLV GSKT
1055544
130" 45M MNFLD,DIS SLV GSKT
1095367
SPL 15M AIR VLV W/SLV
1095367
SPL 15M AIR VLV W/SLV
1095368
SPL 15M GAS TIP SI PLT
1095368
SPL 15M GAS TIP SI PLT
1095369
MOD 15M MXG CONE
1095369
MOD 15M MXG CONE
1115262
15M AIR TB
1115262
15M AIR TB
1127200
45M EB TRNSTN SECT+
1127200
45M EB TRNSTN SECT+
15MHD
15MBTU
15MHD
15MBTU