/content/process/us/en/search.html

single burners

OVENPAK® 400

OVENPAK® 400 Burners are nozzle-mixing gas burners for many industrial direct-fired applications where clean combustion and high turndown are required.

Overview
MAXON's OVENPAK® 400 Series is the world's most flexible and reliable industrial burner. The OVENPAK® burns most any fuel gas and requires only low pressure fuel. This natural gas burner provides clean combustion with low NOx levels while providing unmatched turndown. OVENPAK® Gas Burners provide outstanding performance in ovens and dryers, paint finishing lines, paper and textile machines, food baking ovens, coffee roasters, grain dryers, and fume incinerators.

Features & Benefits:
  • Burns any clean fuel gas
  • Fires into passing air streams
  • Requires only low pressure gas
  • Provides clean combustion with low NOx levels
  • Compact burner design provides quick and easy installation
  • Simple field adjustment and maintenance
Specifications

Air/Exhaust/Flue Gas Temperatures

  • Maximum Discharge Air Temperature
    • 600 deg F (316 deg C)

Air & Combustion Air Specifications

  • Maximum Discharge Air Volume
    • Up to 12,000 SCFM
  • Combustion Air Supply
    • Integral combustion air blower or external blower (EB versions)

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Nozzle‑mixing burner with patented mixing cone

Pressure Specifications

  • Gas Supply Pressure
    • Low‑pressure gas required

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Flame rod or UV detector
  • Ignition Type
    • Spark ignitor with pilot

Installation & Mounting Specifications

  • Mounting Options
    • Flanged burner body, can be installed in any orientation (subject to controls)

Actuation, Valve & Motion Control Specifications

  • Discharge Sleeve
    • Stainless Steel Discharge Sleeve (standard or high‑temperature options)

Control, Logic & Functional Behavior

  • Control Options
    • Manual, Hi/Lo, Universal Joint, MRV (Micro-Ratio Valve)

Performance, Flow & Capacity

  • Turndown Ratio
    • Up to 40:1

Software, Configuration & Cyber

  • Configurations
    • Standard (integral blower), EB, 400‑MA, EB‑MA, EB‑MRV

Processing & Performance Metrics

  • Capacity Range
    • Up to 16,500,000 Btu/hr, model‑dependent
  • NOx Emissions
    • Low NOx combustion

Mechanical Design & Adjustment Characteristics

  • Impeller Type
    • Non-sparking paddle wheel type
  • Drive Options
    • Manual handle, electric control motor, or universal joint arrangements

Product Design & Configuration

  • Burner Series
    • Model 400
  • Burner Family
    • OVENPAK®

Product Overview & Classification

  • Construction
    • Robust industrial design with stainless‑steel sleeve and durable burner body

Applications & Compatibility

  • Applications
    • Ovens, dryers, paint finishing, paper/textile machines, food baking, etc.

Overview

  • Burner Type
    • Direct‑fired gas burner

Fuel, Gas & Media Specifications

  • Fuel Type
    • Any clean fuel gas (natural gas standard)

Air/Exhaust/Flue Gas Temperatures

  • Maximum Discharge Air Temperature
    • 600 deg F (316 deg C)

Air & Combustion Air Specifications

  • Maximum Discharge Air Volume
    • Up to 12,000 SCFM
  • Combustion Air Supply
    • Integral combustion air blower or external blower (EB versions)

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Nozzle‑mixing burner with patented mixing cone

Pressure Specifications

  • Gas Supply Pressure
    • Low‑pressure gas required

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Flame rod or UV detector
  • Ignition Type
    • Spark ignitor with pilot

Installation & Mounting Specifications

  • Mounting Options
    • Flanged burner body, can be installed in any orientation (subject to controls)

Actuation, Valve & Motion Control Specifications

  • Discharge Sleeve
    • Stainless Steel Discharge Sleeve (standard or high‑temperature options)

Control, Logic & Functional Behavior

  • Control Options
    • Manual, Hi/Lo, Universal Joint, MRV (Micro-Ratio Valve)

Performance, Flow & Capacity

  • Turndown Ratio
    • Up to 40:1

Software, Configuration & Cyber

  • Configurations
    • Standard (integral blower), EB, 400‑MA, EB‑MA, EB‑MRV

Processing & Performance Metrics

  • Capacity Range
    • Up to 16,500,000 Btu/hr, model‑dependent
  • NOx Emissions
    • Low NOx combustion

Mechanical Design & Adjustment Characteristics

  • Impeller Type
    • Non-sparking paddle wheel type
  • Drive Options
    • Manual handle, electric control motor, or universal joint arrangements

Product Design & Configuration

  • Burner Series
    • Model 400
  • Burner Family
    • OVENPAK®

Product Overview & Classification

  • Construction
    • Robust industrial design with stainless‑steel sleeve and durable burner body

Applications & Compatibility

  • Applications
    • Ovens, dryers, paint finishing, paper/textile machines, food baking, etc.

Overview

  • Burner Type
    • Direct‑fired gas burner

Fuel, Gas & Media Specifications

  • Fuel Type
    • Any clean fuel gas (natural gas standard)
  • Maximum Discharge Air Temperature : 600 deg F (316 deg C)
  • Maximum Discharge Air Volume : Up to 12,000 SCFM
  • Combustion Air Supply : Integral combustion air blower or external blower (EB versions)
  • Combustion Principle : Nozzle‑mixing burner with patented mixing cone
  • Gas Supply Pressure : Low‑pressure gas required
  • Flame Supervision : Flame rod or UV detector
  • Mounting Options : Flanged burner body, can be installed in any orientation (subject to controls)
  • Discharge Sleeve : Stainless Steel Discharge Sleeve (standard or high‑temperature options)
  • Control Options : Manual, Hi/Lo, Universal Joint, MRV (Micro-Ratio Valve)
  • Turndown Ratio : Up to 40:1
  • Configurations : Standard (integral blower), EB, 400‑MA, EB‑MA, EB‑MRV
  • Capacity Range : Up to 16,500,000 Btu/hr, model‑dependent
  • NOx Emissions : Low NOx combustion
  • Impeller Type : Non-sparking paddle wheel type
  • Ignition Type : Spark ignitor with pilot
  • Drive Options : Manual handle, electric control motor, or universal joint arrangements
  • Burner Series : Model 400
  • Burner Family : OVENPAK®
  • Construction : Robust industrial design with stainless‑steel sleeve and durable burner body
  • Applications : Ovens, dryers, paint finishing, paper/textile machines, food baking, etc.
  • Burner Type : Direct‑fired gas burner
  • Fuel Type : Any clean fuel gas (natural gas standard)
Others
Name
Description
File Size
Date
Size
TC810S1000 Releasing Control Module
application/pdf 117.28 KB
4/14/2026
117.28 KB
SYSTEM 32000 Analogue Addressable Fire Detection and Alarm System User Manual
application/pdf 2.34 MB
1/4/1997
2.34 MB
SYSTEM 32000 Analogue Addressable Fire Detection and Alarm System Operations & Maintenance Manual
application/pdf 623.11 KB
1/12/1995
623.11 KB
SYSTEM 32000 Analogue Addressable Fire Detection and Alarm System User Manual
application/pdf 2.82 MB
1/10/1997
2.82 MB
SYSTEM 32000 Analogue Addressable Fire Detection and Alarm System Installation Manual
application/pdf 2.4 MB
1/7/1999
2.4 MB
Name
Description
File Size
Date
Size
TC810S1000 Releasing Control Module
application/pdf 117.28 KB
4/14/2026
117.28 KB
SYSTEM 32000 Analogue Addressable Fire Detection and Alarm System User Manual
application/pdf 2.34 MB
1/4/1997
2.34 MB
SYSTEM 32000 Analogue Addressable Fire Detection and Alarm System Operations & Maintenance Manual
application/pdf 623.11 KB
1/12/1995
623.11 KB
SYSTEM 32000 Analogue Addressable Fire Detection and Alarm System User Manual
application/pdf 2.82 MB
1/10/1997
2.82 MB
SYSTEM 32000 Analogue Addressable Fire Detection and Alarm System Installation Manual
application/pdf 2.4 MB
1/7/1999
2.4 MB
Name
Description
File Size
Date
Size
TC810S1000 Releasing Control Module
117.28 KB
4/14/2026
SYSTEM 32000 Analogue Addressable Fire Detection and Alarm System User Manual
2.34 MB
1/4/1997
SYSTEM 32000 Analogue Addressable Fire Detection and Alarm System Operations & Maintenance Manual
623.11 KB
1/12/1995
SYSTEM 32000 Analogue Addressable Fire Detection and Alarm System User Manual
2.82 MB
1/10/1997
SYSTEM 32000 Analogue Addressable Fire Detection and Alarm System Installation Manual
2.4 MB
1/7/1999
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
019328A
GAS VALVE SHAFT EXTENDED
019328A
GAS VALVE SHAFT EXTENDED
019409A
GAS VALVE SHAFT EXTENDED
019409A
GAS VALVE SHAFT EXTENDED
024059A
GAS VALVE SHAFT EXTENDED
024059A
GAS VALVE SHAFT EXTENDED
1029212
SURFACE COMB 412M-MRV BRNR ASY
1029212
SURFACE COMB 412M-MRV BRNR ASY
1034548
456M-487M,EB6&7 BUT MXG CONE+
1034548
456M-487M,EB6&7 BUT MXG CONE+
1034549
BUT MXG CONE ASY W/11.625 OD+
1034549
BUT MXG CONE ASY W/11.625 OD+
1034888
405-422M,EB1-EB3 GD TB 316SS
1034888
405-422M,EB1-EB3 GD TB 316SS
1034889
425-442M,EB4-EB5 GD TB 316SS
1034889
425-442M,EB4-EB5 GD TB 316SS
1034890
445-487M,EB6-EB7 GD TB 316SS
1034890
445-487M,EB6-EB7 GD TB 316SS
1035249
PROP GAS NZL W/3/4" TAPPED+
1035249
PROP GAS NZL W/3/4" TAPPED+