/content/process/us/en/search.html

single burners

OVENPAK® LE

The compact, unique design of the Maxon OVENPAK LE provides simple operation and adjustment through its operational range.

Overview
OVENPAK® LE burners are nozzle-mixing gas burners for many industrial, direct-fired applications where clean combustion and high turndown are required. The burners are simple and versatile for use on a variety of heating applications. The gas flows through the nozzle, then along the inside of the burner cone where combustion air is rapidly mixed with the fuel. This produces a very wide turndown range and a highly stable flame under a variety of operating conditions.

Features & Benefits:
  • Burns any clean fuel gas
  • Operates on low gas supply pressures
  • Provides clean combustion with low NOx and CO levels
  • Compact burner design provides quick and easy installation
  • Balanced pressure design for easy commissioning and adjustment
  • Visible ignition action speeds commissioning and maintenance
  • High turndown for exceptional process control
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1084203
NAT GAS NZL
1084203
NAT GAS NZL
1084207
10-25 DIS SLV
1084207
10-25 DIS SLV
1084209
NAT GAS NZL
1084209
NAT GAS NZL
1084631
GAS VLV SHFT
1084631
GAS VLV SHFT
1085341
DIS SLV GSKT
1085341
DIS SLV GSKT
1086387
30-45 DIS SLV
1086387
30-45 DIS SLV
1086388
ANSI BKPLT W/2" INLT
1086388
ANSI BKPLT W/2" INLT
1086389
NAT GAS NZL
1086389
NAT GAS NZL
1086392
DIS SLV GSKT
1086392
DIS SLV GSKT
1088016
10-25 HT DIS SLV
1088016
10-25 HT DIS SLV