/content/process/us/en/search.html

air heaters ah

Air Ducts, Heaters, and Heater Boxes

Standard or Custom Designed Duct Sections and Heaters with a variety of options to fit your combustion applications.

Overview
Combustion Chambers

Features & Benefits:
  • Standard or custom-built combustion chambers
  • Especially designed to allow a flame inside
  • Short heat-up and cool-down times
  • Designed for optimum burner performance
  • Available in various materials
  • Adapted to customers process.Commissioning & After Sales Service
  • MAXON combustion systems and equipment have been engineered for a minimum of maintenance
  • MAXON can provide technical support during and after commissioning in almost every corner of the world through a broad international network of offices and representatives
  • All MAXON offices have a stock of common spare parts, allowing MAXON to respond quickly to parts requests
Specifications

Performance Specifications

  • Capacity
    • 1 million to 70 million Btu/hr

Fluid/Media/Component Temperatures

  • Outer Shell Temperature
    • 120 deg F

Temperature Control/Measurement

  • Temperature Rating
    • 150 to 2000 deg F

Mechanical Design & Adjustment Characteristics

  • Insulation Options
    • Ceramic fiber modules, blankets, insulating castable, double shell design

Control, Logic & Functional Behavior

  • Control Features
    • Temperature Control, Flame Supervision, Pressure Switches, Shutoff Valves

Air & Combustion Air Specifications

  • Air Flow Range
    • 1,000 to 300,000 CFM

Pressure Specifications

  • Pressure Type
    • Negative (Pull-Thru) or Positive (Push-Thru)
  • Pressure Drop
    • 1 to 2 in wc

Applications & Compatibility

  • Applications
    • Drying, Preheating, Calcining, Distilling, Grinding

Mechanical & Hardware Characteristics

  • Heater Type
    • Direct Fired Air Heater

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Oil, Propane

Performance Specifications

  • Capacity
    • 1 million to 70 million Btu/hr

Fluid/Media/Component Temperatures

  • Outer Shell Temperature
    • 120 deg F

Temperature Control/Measurement

  • Temperature Rating
    • 150 to 2000 deg F

Mechanical Design & Adjustment Characteristics

  • Insulation Options
    • Ceramic fiber modules, blankets, insulating castable, double shell design

Control, Logic & Functional Behavior

  • Control Features
    • Temperature Control, Flame Supervision, Pressure Switches, Shutoff Valves

Air & Combustion Air Specifications

  • Air Flow Range
    • 1,000 to 300,000 CFM

Pressure Specifications

  • Pressure Type
    • Negative (Pull-Thru) or Positive (Push-Thru)
  • Pressure Drop
    • 1 to 2 in wc

Applications & Compatibility

  • Applications
    • Drying, Preheating, Calcining, Distilling, Grinding

Mechanical & Hardware Characteristics

  • Heater Type
    • Direct Fired Air Heater

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Oil, Propane
  • Capacity : 1 million to 70 million Btu/hr
  • Outer Shell Temperature : 120 deg F
  • Temperature Rating : 150 to 2000 deg F
  • Insulation Options : Ceramic fiber modules, blankets, insulating castable, double shell design
  • Control Features : Temperature Control, Flame Supervision, Pressure Switches, Shutoff Valves
  • Air Flow Range : 1,000 to 300,000 CFM
  • Pressure Type : Negative (Pull-Thru) or Positive (Push-Thru)
  • Pressure Drop : 1 to 2 in wc
  • Applications : Drying, Preheating, Calcining, Distilling, Grinding
  • Heater Type : Direct Fired Air Heater
  • Fuel Type : Natural Gas, Oil, Propane
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
50163353-452
COMBUSTION CHAMBER
50163353-452
COMBUSTION CHAMBER
50163353-462
COMBUSTION CHAMBER VP-II-150
50163353-462
COMBUSTION CHAMBER VP-II-150
50163353-463
COMBUSTION CHAMBER VP-II-150
50163353-463
COMBUSTION CHAMBER VP-II-150