control panels
Control panel BCS
The premier burner control system for aggregate drying.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The 3600 model has been discontinued.
Features & Benefits:
- Improved HMI Limits annunciation
- Improved troubleshooting
- System status annunciation
- Reduced downtime
- Temperature controller for precise control
- Minimal operator interaction
- Low fire mode
- Manual backup
- Dual fuel accommodation
- Single button start-up
- Flame signal indicator
Standards & Certifications
- Approvals
- Designed to meet NFPA requirements
Operating/Process Temperature Ranges
- Operating Temperature Range
- Approximately 32 to 130 deg F (0 to 55 deg C)
Temperature Control/Measurement
- Temperature Controllers
- Honeywell UDC3200/DC120L
Inputs, Outputs & Signal Interfaces
- Auxiliary Analog Inputs
- Up to 7 (4 to 20 mA/0 to 10 VDC)
Environmental Conditions
- Environmental Rating
- Industrial control panel (location protected from vibration and weather)
Applications & Compatibility
- Burner Compatibility
- NovaStar®, StarJet®, MegaStar®, EcoStar®
- Primary Application
- Asphalt and aggregate rotary drying
Control, Software & User Interface Specifications
- Operator Interface
- Touchscreen HMI
- Data Logging
- PLC SD‑card Logging (HMI logging not enabled)
Actuation, Valve & Motion Control Specifications
- Supported Fuels
- Natural Gas, oil, liquid Propane (LP)
Product Overview & Classification
- Product Series
- BCS‑3000M, BCS‑3600, BCS‑7000
Installation & Mounting Specifications
- Mounting Types
- Panel - Tabletop or drop‑in enclosure
Control, Logic & Functional Behavior
- Control Modes
- Manual, Auto, Low Fire
- Purge Logic
- Adjustable purge time (4 air changes minimum)
Overview
- Product Type
- Integrated burner management and process control panel
Electrical Specifications
- Power Supply
- 120 VAC, single phase, grounded neutral
Combustion, Fuel & Mixing Sub‑Systems
- Pilot Type
- Spark‑ignited gas pilot
Standards & Certifications
- Approvals
- Designed to meet NFPA requirements
Operating/Process Temperature Ranges
- Operating Temperature Range
- Approximately 32 to 130 deg F (0 to 55 deg C)
Temperature Control/Measurement
- Temperature Controllers
- Honeywell UDC3200/DC120L
Inputs, Outputs & Signal Interfaces
- Auxiliary Analog Inputs
- Up to 7 (4 to 20 mA/0 to 10 VDC)
Environmental Conditions
- Environmental Rating
- Industrial control panel (location protected from vibration and weather)
Applications & Compatibility
- Burner Compatibility
- NovaStar®, StarJet®, MegaStar®, EcoStar®
- Primary Application
- Asphalt and aggregate rotary drying
Control, Software & User Interface Specifications
- Operator Interface
- Touchscreen HMI
- Data Logging
- PLC SD‑card Logging (HMI logging not enabled)
Actuation, Valve & Motion Control Specifications
- Supported Fuels
- Natural Gas, oil, liquid Propane (LP)
Product Overview & Classification
- Product Series
- BCS‑3000M, BCS‑3600, BCS‑7000
Installation & Mounting Specifications
- Mounting Types
- Panel - Tabletop or drop‑in enclosure
Control, Logic & Functional Behavior
- Control Modes
- Manual, Auto, Low Fire
- Purge Logic
- Adjustable purge time (4 air changes minimum)
Overview
- Product Type
- Integrated burner management and process control panel
Electrical Specifications
- Power Supply
- 120 VAC, single phase, grounded neutral
Combustion, Fuel & Mixing Sub‑Systems
- Pilot Type
- Spark‑ignited gas pilot
- Approvals : Designed to meet NFPA requirements
- Operating Temperature Range : Approximately 32 to 130 deg F (0 to 55 deg C)
- Temperature Controllers : Honeywell UDC3200/DC120L
- Auxiliary Analog Inputs : Up to 7 (4 to 20 mA/0 to 10 VDC)
- Environmental Rating : Industrial control panel (location protected from vibration and weather)
- Burner Compatibility : NovaStar®, StarJet®, MegaStar®, EcoStar®
- Primary Application : Asphalt and aggregate rotary drying
- Operator Interface : Touchscreen HMI
- Supported Fuels : Natural Gas, oil, liquid Propane (LP)
- Product Series : BCS‑3000M, BCS‑3600, BCS‑7000
- Mounting Types : Panel - Tabletop or drop‑in enclosure
- Control Modes : Manual, Auto, Low Fire
- Product Type : Integrated burner management and process control panel
- Power Supply : 120 VAC, single phase, grounded neutral
- Data Logging : PLC SD‑card Logging (HMI logging not enabled)
- Purge Logic : Adjustable purge time (4 air changes minimum)
- Pilot Type : Spark‑ignited gas pilot
Filters
Please sign in to view part numbers available for purchase based on your account Sign In