/content/process/us/en/search.html

control panels

Maxon Control Panels

Standard or Custom Designed control panels with a variety of options to fit your combustion applications.

Overview
MAXON Control Panels provide the primary operator interface with combustion systems of varying sizes to meet your specific control needs.For safe ignition and control of industrial burners, MAXON Control Panels can provide:
  • Standard or custom designs to suit the application and comply with local standards
  • Analog or digital control circuits with or without PLC options
  • Flame Safeguard and permissives in compliance with various world wide standards and codes
  • Approved high temperature limit and temperature controllers
  • First out annunciation for convenient system status
  • General purpose, weatherproof enclosures with options for hazardous duty service
  • Highly visible indication lights and easy-to-operate switches
  • Combustion air blower motor starters and options for system motorsCustomized panels available upon request
Features & Benefits:
  • Provides primary operator interface with combustion system
  • Varying sizes and features to meet your specific control needs
  • Features include (depending on model):
    • Allen Bradley Programmable Logic Controller (PLC)
    • Flame Safeguard Relays in accordance with NFPA 86 5-2.1
    • FM Approved High Temperature Limit and Temperature Controllers
    • First Out Annunciation for convenient system status
    • NEMA 12/13 or 3R enclosures
    • Highly visible indication lights and easy-to-operate switches
    • Combustion Air Blower Motor Starter
  • Customized panels available upon request
Specifications

Motor Specifications

  • Motor Starting Capability
    • Up to 5 hp at 460 V (model dependent)

Maximum/Minimum Temperature Limits

  • High-Temperature Limit
    • Yokogawa UT‑150L (FM Approved)

Electrical Specifications

  • Control Transformer
    • Included (Premier‑Line, Standard‑Line, Value‑Line Combustion)

Temperature Control/Measurement

  • Temperature Inputs
    • Thermocouple (type specified per order)

Environmental Conditions

  • Enclosure Rating
    • NEMA 12/13 or NEMA 3R
  • Enclosure Type
    • Hoffman enclosure
  • Enclosure Size
    • 30 x 30 x 8 in (Combustion), 20 x 20 x 8 in (Intermediate/Mini)

Alarms, Diagnostics & Monitoring

  • Alarm Indication
    • Visual blinking fault codes
  • Audible Alarm
    • Flame‑out horn with silence feature

Inputs, Outputs & Interface Signals

  • Terminal Blocks
    • Cage‑clamp, screw‑less terminal blocks

Control, Software & User Interface Specifications

  • Logic Security
    • Password‑protected (non‑modifiable)

Inputs, Outputs & Signal Interfaces

  • Digital Inputs
    • 2

Control, Logic & Functional Behavior

  • Control Output
    • Proportional 4 to 20 mA
  • Purge Logic
    • Adjustable purge timing (0.5 to 17 minutes)

Alarms, Status & Diagnostics

  • Alarm Outputs
    • 3 alarms, up to 14 alarm types

Product Overview & Classification

  • Series Types
    • Combustion, Intermediate, Mini
  • Product Line
    • Premier‑Line, Standard‑Line, Value‑Line

Overview

  • Product Type
    • Burner/combustion control panel

Standards & Certifications

  • Approvals
    • Designed to meet NFPA 86 guidelines, FM approved components (model dependent)

Motor Specifications

  • Motor Starting Capability
    • Up to 5 hp at 460 V (model dependent)

Maximum/Minimum Temperature Limits

  • High-Temperature Limit
    • Yokogawa UT‑150L (FM Approved)

Electrical Specifications

  • Control Transformer
    • Included (Premier‑Line, Standard‑Line, Value‑Line Combustion)

Temperature Control/Measurement

  • Temperature Inputs
    • Thermocouple (type specified per order)

Environmental Conditions

  • Enclosure Rating
    • NEMA 12/13 or NEMA 3R
  • Enclosure Type
    • Hoffman enclosure
  • Enclosure Size
    • 30 x 30 x 8 in (Combustion), 20 x 20 x 8 in (Intermediate/Mini)

Alarms, Diagnostics & Monitoring

  • Alarm Indication
    • Visual blinking fault codes
  • Audible Alarm
    • Flame‑out horn with silence feature

Inputs, Outputs & Interface Signals

  • Terminal Blocks
    • Cage‑clamp, screw‑less terminal blocks

Control, Software & User Interface Specifications

  • Logic Security
    • Password‑protected (non‑modifiable)

Inputs, Outputs & Signal Interfaces

  • Digital Inputs
    • 2

Control, Logic & Functional Behavior

  • Control Output
    • Proportional 4 to 20 mA
  • Purge Logic
    • Adjustable purge timing (0.5 to 17 minutes)

Alarms, Status & Diagnostics

  • Alarm Outputs
    • 3 alarms, up to 14 alarm types

Product Overview & Classification

  • Series Types
    • Combustion, Intermediate, Mini
  • Product Line
    • Premier‑Line, Standard‑Line, Value‑Line

Overview

  • Product Type
    • Burner/combustion control panel

Standards & Certifications

  • Approvals
    • Designed to meet NFPA 86 guidelines, FM approved components (model dependent)
  • Motor Starting Capability : Up to 5 hp at 460 V (model dependent)
  • High-Temperature Limit : Yokogawa UT‑150L (FM Approved)
  • Control Transformer : Included (Premier‑Line, Standard‑Line, Value‑Line Combustion)
  • Temperature Inputs : Thermocouple (type specified per order)
  • Enclosure Rating : NEMA 12/13 or NEMA 3R
  • Alarm Indication : Visual blinking fault codes
  • Terminal Blocks : Cage‑clamp, screw‑less terminal blocks
  • Logic Security : Password‑protected (non‑modifiable)
  • Enclosure Type : Hoffman enclosure
  • Enclosure Size : 30 x 30 x 8 in (Combustion), 20 x 20 x 8 in (Intermediate/Mini)
  • Digital Inputs : 2
  • Control Output : Proportional 4 to 20 mA
  • Audible Alarm : Flame‑out horn with silence feature
  • Alarm Outputs : 3 alarms, up to 14 alarm types
  • Series Types : Combustion, Intermediate, Mini
  • Product Type : Burner/combustion control panel
  • Product Line : Premier‑Line, Standard‑Line, Value‑Line
  • Purge Logic : Adjustable purge timing (0.5 to 17 minutes)
  • Approvals : Designed to meet NFPA 86 guidelines, FM approved components (model dependent)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list