/content/process/us/en/search.html

valve trains

Configured Packaged Valve Trains

A wide variety of gas trains for use across industry, and custom designed by our Connected Combustion Solutions team.

Overview
  • Eclipse valve trains are rated for 110-120V / 50-60 Hz operation and are designed to meet the requirements of NFPA 86 - 2003 or Industrial Risk Insurers (IRI) IM.4.2.0
  • The IRI version includes either a vent valve or a valve proving system
  • Standard components of all valve train sizes include safety shut-off valves, manual shut-off valves, high & low pressure switches, visual position indicators and pressure taps for valve seat leak testing and in-line strainers
  • Optional components consist of regulators, valve leak test systems, upstream and downstream gauges (2 - 1/2 face diameter) and pilot gas trains (1/2 or 3/8)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
EC100278
VLVTRN,GAS TRN,0.50 IN. NPT,DMV DLE VLV
EC100278
VLVTRN,GAS TRN,0.50 IN. NPT,DMV DLE VLV
EC100279
VLVTRN,GAS TRN,0.75 IN.,NPT,DMV DLE VLV
EC100279
VLVTRN,GAS TRN,0.75 IN.,NPT,DMV DLE VLV
EC100280
VLVTRN,GAS TRN,1.00 IN.,NPT,DMV DLE VLV
EC100280
VLVTRN,GAS TRN,1.00 IN.,NPT,DMV DLE VLV
EC100281
VLVTRN,GAS,1.50 IN. NPT,DMV DLE VLV
EC100281
VLVTRN,GAS,1.50 IN. NPT,DMV DLE VLV
EC100290
VLVTRN,GAS TRN,0.50 IN. NPT,IRI,DMV DLE
EC100290
VLVTRN,GAS TRN,0.50 IN. NPT,IRI,DMV DLE
EC100291
VLVTRN,GAS TRN,0.75 IN. NPT,IRI,DMV DLE
EC100291
VLVTRN,GAS TRN,0.75 IN. NPT,IRI,DMV DLE
EC100292
VLVTRN,GAS TRN,1.00 IN.,NPT,DMV DLE VLV
EC100292
VLVTRN,GAS TRN,1.00 IN.,NPT,DMV DLE VLV
EC100293
VLVTRN,GAS TRN,1.50 IN.,NPT,DMV DLE VLV
EC100293
VLVTRN,GAS TRN,1.50 IN.,NPT,DMV DLE VLV