/content/process/us/en/search.html

valve trains

Regulator Gas Manifold RGM

Factory assembled and prepiped gas train that permits easy, fast installation and meets NFPA requirements.

Overview
Each component on the train has been optimally sized to provide for accurate and consistent gas pressure supply throughout the system operating range.The RGM also offers overpressure protection to guard against damage to downstream components in the event of a main gas pressureregulator failure. Each train consists of isolation valves, sediment trap, strainer, pressure gauges, slam shut safety shutoff valve, main fuel gas regulator, a pressure relief valve and interconnecting piping.

Features and Benefits:
  • Provides overpressure protection and precise outlet pressure control
  • Suitable for single and multiple burner applications
  • Meets NFPA requirements which simplifies insurance approval for most burner installations
  • Prepiped and assembled for easy installationntegrated pressure gauges and shutoff valves simplify leak testing and system troubleshooting
  • Components optimally sized and preset to facilitate fast, trouble free start-up
Specifications

Overview

  • Models
    • RGM 2410, 2415, 2420, 2430, 2440
  • Product Type
    • Factory‑assembled, prepiped gas regulator manifold
  • Series
    • 2400 Series (Industrial)

Applications & Compatibility

  • Suitable Applications
    • Single‑burner and multiple‑burner industrial applications,

Product Overview & Classification

  • Primary Function
    • Precise outlet gas pressure regulation

Connections & Interfaces

  • Connection Type
    • NPT or ANSI 125 lb flange (model dependent)

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas (basis for capacity ratings)

Standards & Certifications

  • Approvals
    • Meets NFPA requirements

Overview

  • Models
    • RGM 2410, 2415, 2420, 2430, 2440
  • Product Type
    • Factory‑assembled, prepiped gas regulator manifold
  • Series
    • 2400 Series (Industrial)

Applications & Compatibility

  • Suitable Applications
    • Single‑burner and multiple‑burner industrial applications,

Product Overview & Classification

  • Primary Function
    • Precise outlet gas pressure regulation

Connections & Interfaces

  • Connection Type
    • NPT or ANSI 125 lb flange (model dependent)

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas (basis for capacity ratings)

Standards & Certifications

  • Approvals
    • Meets NFPA requirements
  • Models : RGM 2410, 2415, 2420, 2430, 2440
  • Suitable Applications : Single‑burner and multiple‑burner industrial applications,
  • Primary Function : Precise outlet gas pressure regulation
  • Connection Type : NPT or ANSI 125 lb flange (model dependent)
  • Product Type : Factory‑assembled, prepiped gas regulator manifold
  • Fuel Type : Natural Gas (basis for capacity ratings)
  • Approvals : Meets NFPA requirements
  • Series : 2400 Series (Industrial)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HK405823
MNFLD ASSY,RGM2410 REG GAS
HK405823
MNFLD ASSY,RGM2410 REG GAS
HK405823-001
MNFLD ASSY,RGM2410X REG GAS 60 PSI
HK405823-001
MNFLD ASSY,RGM2410X REG GAS 60 PSI
HK405824
MNFLD ASSY,RGM2415 REG GAS
HK405824
MNFLD ASSY,RGM2415 REG GAS
HK405825
MNFLD ASSY,RGM2420 REG GAS
HK405825
MNFLD ASSY,RGM2420 REG GAS
HK405826
MNFLD ASSY,RGM2430 REG GAS
HK405826
MNFLD ASSY,RGM2430 REG GAS
HK405827
MNFLD ASSY,RGM2440 REG GAS
HK405827
MNFLD ASSY,RGM2440 REG GAS