/content/process/us/en/search.html

valve trains

Standard Valve Train Segments

Compact, modular valve train assemblies.

Overview
The Eclipse Standard Valve Train Segments are designed to install faster, operate safer and deliver proven reliability for global applications. Eclipse Standard Valve Train Segments are offered in the NFPA series with UL, CSA and FM approved components or in the EN 746-2 series utilizing CE marked components.All Standard Valve Train Segments are available in nominal pipe sizes from 1/2” (25 mm) through 8” (200 mm). Threaded and flanged models are available depending on the pipe size specified.

Contact sales team for complete configured gas train assemblies that include options for strainers, regulators, and gauges.
  • Industry-best 2 year warranty on entire valve train
  • Supported globally by Eclipse’s world-class service team
Specifications

Overview

  • Series
    • Series CE, Series NFPA

Pressure Specifications

  • Maximum Assembly Pressure
    • 4.7 PSI (33 kPa)

Environmental Conditions

  • Ambient Temperature Range
    • +14 to +140°F (‑10 to +60°C)
  • Enclosure Rating
    • NEMA 12/IP54
  • Ambient Humidity
    • 5 to 95% RH

Fluid/Media/Component Temperatures

  • Fluid Temperature Range
    • +5 to +140°F (‑15 to +60°C)

Electrical Specifications

  • Supply Voltage
    • 120V or 230V
  • Frequency
    • 50 to 60 Hz

Fuel, Gas & Media Specifications

  • Process Media
    • Clean Fuel Gas: Natural Gas (Methane), Propane, Butane

Applications & Compatibility

  • Applications
    • Assembly into complete gas valve trains with additional piping/components

Standards & Certifications

  • Approvals
    • Series CE - EN 746‑2 CE Approval
    • Series NFPA - NFPA 86‑2007, UL, FM, CSA

Overview

  • Series
    • Series CE, Series NFPA

Pressure Specifications

  • Maximum Assembly Pressure
    • 4.7 PSI (33 kPa)

Environmental Conditions

  • Ambient Temperature Range
    • +14 to +140°F (‑10 to +60°C)
  • Enclosure Rating
    • NEMA 12/IP54
  • Ambient Humidity
    • 5 to 95% RH

Fluid/Media/Component Temperatures

  • Fluid Temperature Range
    • +5 to +140°F (‑15 to +60°C)

Electrical Specifications

  • Supply Voltage
    • 120V or 230V
  • Frequency
    • 50 to 60 Hz

Fuel, Gas & Media Specifications

  • Process Media
    • Clean Fuel Gas: Natural Gas (Methane), Propane, Butane

Applications & Compatibility

  • Applications
    • Assembly into complete gas valve trains with additional piping/components

Standards & Certifications

  • Approvals
    • Series CE - EN 746‑2 CE Approval
    • Series NFPA - NFPA 86‑2007, UL, FM, CSA
  • Series : Series CE, Series NFPA
  • Maximum Assembly Pressure : 4.7 PSI (33 kPa)
  • Ambient Temperature Range : +14 to +140°F (‑10 to +60°C)
  • Fluid Temperature Range : +5 to +140°F (‑15 to +60°C)
  • Enclosure Rating : NEMA 12/IP54
  • Ambient Humidity : 5 to 95% RH
  • Supply Voltage : 120V or 230V
  • Process Media : Clean Fuel Gas: Natural Gas (Methane), Propane, Butane
  • Applications : Assembly into complete gas valve trains with additional piping/components
  • Frequency : 50 to 60 Hz
  • Approvals : Series CE - EN 746‑2 CE Approval|Series NFPA - NFPA 86‑2007, UL, FM, CSA
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10029408
VLVTRN,GAS,SEG,NFPA,0.5 IN.,NPT,120V
10029408
VLVTRN,GAS,SEG,NFPA,0.5 IN.,NPT,120V
10029410
VLVTRN,GAS,SEG,CE,0.5 IN.,BSP,120V
10029410
VLVTRN,GAS,SEG,CE,0.5 IN.,BSP,120V
10029412
VLVTRN,GAS,SEG,NFPA,0.75 IN.,NPT,120V
10029412
VLVTRN,GAS,SEG,NFPA,0.75 IN.,NPT,120V
10029413
VLVTRN,GAS,SEG,CE,0.75 IN.,BSP,120V
10029413
VLVTRN,GAS,SEG,CE,0.75 IN.,BSP,120V
10029414
VLVTRN,GAS,SEG,NFPA,1.0 IN.,NPT,120V
10029414
VLVTRN,GAS,SEG,NFPA,1.0 IN.,NPT,120V
10029415
VLVTRN,GAS,SEG,CE,1.0 IN.,BSP,120V
10029415
VLVTRN,GAS,SEG,CE,1.0 IN.,BSP,120V
10029416
VLVTRN,GAS,SEG,NFPA,1.5 IN.,NPT,120V
10029416
VLVTRN,GAS,SEG,NFPA,1.5 IN.,NPT,120V
10029417
VLVTRN,GAS,SEG,CE,1.5 IN.,BSP,120V
10029417
VLVTRN,GAS,SEG,CE,1.5 IN.,BSP,120V
10029418
VLVTRN,GAS,SEG,NFPA,2.0 IN.,NPT,120V
10029418
VLVTRN,GAS,SEG,NFPA,2.0 IN.,NPT,120V
10029420
VLVTRN,GAS,SEG,NFPA,2.5 IN.,NPT,120V
10029420
VLVTRN,GAS,SEG,NFPA,2.5 IN.,NPT,120V