/content/process/us/en/search.html

fuel delivery accessories

Flow meters DM, DE

Turbine wheel meters for measuring gas flow on gas consumption equipment, for gas burner adjustment, for gas and air.

Overview
Turbine wheel meters for measuring gas flow on gas consumption equipment, for gas burner adjustment, for gas and air.

Features & Benefits:
  • DM: mechanical index
  • Measuring range: 1.6 to 1600 m3/h, DE: electronic index
  • Connection: thread or installation between two flanges, DN: 25 to 150
  • pu: max. 4 bar
  • M-bus interface for DE available
More Information:
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • DE: 0 to +50 deg C (32 to 122 deg F)
    • DM: -10 to +60 deg C (14 to 140 deg F)

Pressure Specifications

  • Operating Pressure Range
    • DE: Up to 4 bar (DE..-40), up to 16 bar (DE..-160, DE..Z)
    • DM: Up to 4 bar (DM..-40), up to 16 bar (DM..-160, DM..Z)

Dimensions & Size Specifications

  • Nominal Sizes
    • DN 25 to 150 (varies by model)

Electrical Specifications

  • Measured Values
    • DE: Totalized operating volume (m³), current flow rate, key-date value, reverse flow
    • DM: Totalized operating volume (m³)

Material Specifications

  • Material
    • Aluminium

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, Town Gas, air, inert gases, gaseous LPG

Control, Software & User Interface Specifications

  • Display Type
    • DE: 7-digit LCD electronic index
    • DM: 7-digit mechanical index

Standards & Certifications

  • Approvals
    • DE: EC-type tested and certified; PED compliant
    • DM: EC-type tested and certified; PED, ATEX compliant

Environmental Conditions

  • Ambient Temperature Range
    • DE: 0 to +50 deg C (32 to 122 deg F)
    • DM: -10 to +60 deg C (14 to 140 deg F)

Pressure Specifications

  • Operating Pressure Range
    • DE: Up to 4 bar (DE..-40), up to 16 bar (DE..-160, DE..Z)
    • DM: Up to 4 bar (DM..-40), up to 16 bar (DM..-160, DM..Z)

Dimensions & Size Specifications

  • Nominal Sizes
    • DN 25 to 150 (varies by model)

Electrical Specifications

  • Measured Values
    • DE: Totalized operating volume (m³), current flow rate, key-date value, reverse flow
    • DM: Totalized operating volume (m³)

Material Specifications

  • Material
    • Aluminium

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, Town Gas, air, inert gases, gaseous LPG

Control, Software & User Interface Specifications

  • Display Type
    • DE: 7-digit LCD electronic index
    • DM: 7-digit mechanical index

Standards & Certifications

  • Approvals
    • DE: EC-type tested and certified; PED compliant
    • DM: EC-type tested and certified; PED, ATEX compliant
  • Ambient Temperature Range : DE: 0 to +50 deg C (32 to 122 deg F)|DM: -10 to +60 deg C (14 to 140 deg F)
  • Operating Pressure Range : DE: Up to 4 bar (DE..-40), up to 16 bar (DE..-160, DE..Z)|DM: Up to 4 bar (DM..-40), up to 16 bar (DM..-160, DM..Z)
  • Nominal Sizes : DN 25 to 150 (varies by model)
  • Measured Values : DE: Totalized operating volume (m³), current flow rate, key-date value, reverse flow|DM: Totalized operating volume (m³)
  • Material : Aluminium
  • Gas Type : Natural Gas, Town Gas, air, inert gases, gaseous LPG
  • Display Type : DE: 7-digit LCD electronic index|DM: 7-digit mechanical index
  • Approvals : DE: EC-type tested and certified; PED compliant|DM: EC-type tested and certified; PED, ATEX compliant
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS03200378
DM 10R25-40
KS03200378
DM 10R25-40
KS03200379
DM 16R25-40
KS03200379
DM 16R25-40
KS03200380
DM 25R25-40
KS03200380
DM 25R25-40
KS03200381
DM 40R25-40
KS03200381
DM 40R25-40
KS03200382
DM 65Z50-40
KS03200382
DM 65Z50-40
KS03200386
DM 40R40-40
KS03200386
DM 40R40-40
KS03200387
FLOMTR,DM 400Z150 40
KS03200387
FLOMTR,DM 400Z150 40
KS03200388
FLOMTR,DM 650Z150 40
KS03200388
FLOMTR,DM 650Z150 40
KS03200389
FLOMTR,DM 1000Z150 40
KS03200389
FLOMTR,DM 1000Z150 40
KS03200390
DM 100Z80-40
KS03200390
DM 100Z80-40