/content/process/us/en/search.html

fuel delivery accessories

Non-return gas valves GRS, GRSF

Non-return gas valve to prevent gas creepage or surge, for gas, air and oxygen.

Overview
Non-return gas valve to prevent gas creepage or surge, for gas, air and oxygen.

Features & Benefits:
  • GRS: not flame-arresting
  • GRSF: with sinter bronze flame arrester, so flame-arresting in the case of use with combustion air
  • DN: 15 to 80
  • Connection: thread or flange
  • pu: max. 100 mbar or 5 bar
More Information:
Specifications

Overview

  • Design
    • Robust
  • Product Type
    • GRS: Non-return gas valve
    • GRSF: Non-return gas valve with flame arrester

Pressure Specifications

  • Opening Pressure Range
    • Low
  • Inlet Pressure Range
    • GRS: Up to 25 bar (DN 15-25), up to 20 bar (DN 40-50), up to 10 bar (DN 80)
    • GRSF: Up to 5 bar (DN 15-50)

Connections & Interfaces

  • Pipe Connection Type
    • Rp Internal Thread (R), Flange to ISO 7005 (F)

Operating/Process Temperature Ranges

  • Medium Temperature
    • GRS: -20 to +70 deg C (GRS 15-50/GRSF 15-50); -20 to +50 deg C with oxygen
    • GRSF: -20 to +70 deg C (GRSF 15-50); -20 to +50 deg C with oxygen

Ignition, Flame & Supervision Specifications

  • Flame Arresting
    • GRS: No (must be used with additional safety device for flashback protection)
    • GRSF: Yes (stops flashbacks and prevents gas return after flashback)

Dimensions & Size Specifications

  • Nominal Sizes
    • GRS: DN 15, 20, 25, 40, 50, 80
    • GRSF: DN 15, 20, 25, 40, 50

Standards & Certifications

  • Approvals
    • DIN-DVGW tested and registered; EU Pressure Equipment Directive compliant, Internal Thread to ISO 7-1, PN 16 flange to ISO 7005

Material Specifications

  • Material
    • Brass

Fuel, Gas & Media Specifications

  • Gas Type
    • GRS: Town/district gas, hydrogen, natural gas, propane, purified biogas, nitrogen, inert gases, compressed air, oxygen
    • GRSF: Town/district gas, natural gas, propane, compressed air

Applications & Compatibility

  • Purpose
    • GRS: Prevents reverse gas flow, surges, and creeping
    • GRSF: Prevents reverse gas flow and flashbacks of combustion gas-air mixtures

Overview

  • Design
    • Robust
  • Product Type
    • GRS: Non-return gas valve
    • GRSF: Non-return gas valve with flame arrester

Pressure Specifications

  • Opening Pressure Range
    • Low
  • Inlet Pressure Range
    • GRS: Up to 25 bar (DN 15-25), up to 20 bar (DN 40-50), up to 10 bar (DN 80)
    • GRSF: Up to 5 bar (DN 15-50)

Connections & Interfaces

  • Pipe Connection Type
    • Rp Internal Thread (R), Flange to ISO 7005 (F)

Operating/Process Temperature Ranges

  • Medium Temperature
    • GRS: -20 to +70 deg C (GRS 15-50/GRSF 15-50); -20 to +50 deg C with oxygen
    • GRSF: -20 to +70 deg C (GRSF 15-50); -20 to +50 deg C with oxygen

Ignition, Flame & Supervision Specifications

  • Flame Arresting
    • GRS: No (must be used with additional safety device for flashback protection)
    • GRSF: Yes (stops flashbacks and prevents gas return after flashback)

Dimensions & Size Specifications

  • Nominal Sizes
    • GRS: DN 15, 20, 25, 40, 50, 80
    • GRSF: DN 15, 20, 25, 40, 50

Standards & Certifications

  • Approvals
    • DIN-DVGW tested and registered; EU Pressure Equipment Directive compliant, Internal Thread to ISO 7-1, PN 16 flange to ISO 7005

Material Specifications

  • Material
    • Brass

Fuel, Gas & Media Specifications

  • Gas Type
    • GRS: Town/district gas, hydrogen, natural gas, propane, purified biogas, nitrogen, inert gases, compressed air, oxygen
    • GRSF: Town/district gas, natural gas, propane, compressed air

Applications & Compatibility

  • Purpose
    • GRS: Prevents reverse gas flow, surges, and creeping
    • GRSF: Prevents reverse gas flow and flashbacks of combustion gas-air mixtures
  • Design : Robust
  • Opening Pressure Range : Low
  • Pipe Connection Type : Rp Internal Thread (R), Flange to ISO 7005 (F)
  • Inlet Pressure Range : GRS: Up to 25 bar (DN 15-25), up to 20 bar (DN 40-50), up to 10 bar (DN 80)|GRSF: Up to 5 bar (DN 15-50)
  • Medium Temperature : GRS: -20 to +70 deg C (GRS 15-50/GRSF 15-50); -20 to +50 deg C with oxygen|GRSF: -20 to +70 deg C (GRSF 15-50); -20 to +50 deg C with oxygen
  • Flame Arresting : GRS: No (must be used with additional safety device for flashback protection)|GRSF: Yes (stops flashbacks and prevents gas return after flashback)
  • Nominal Sizes : GRS: DN 15, 20, 25, 40, 50, 80|GRSF: DN 15, 20, 25, 40, 50
  • Product Type : GRS: Non-return gas valve|GRSF: Non-return gas valve with flame arrester
  • Approvals : DIN-DVGW tested and registered; EU Pressure Equipment Directive compliant, Internal Thread to ISO 7-1, PN 16 flange to ISO 7005
  • Material : Brass
  • Gas Type : GRS: Town/district gas, hydrogen, natural gas, propane, purified biogas, nitrogen, inert gases, compressed air, oxygen|GRSF: Town/district gas, natural gas, propane, compressed air
  • Purpose : GRS: Prevents reverse gas flow, surges, and creeping|GRSF: Prevents reverse gas flow and flashbacks of combustion gas-air mixtures
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
03150667
GRS 15R
03150667
GRS 15R
KS03150631
GRS 40R01 NON RET GAS VLV
KS03150631
GRS 40R01 NON RET GAS VLV
KS03150642
VLV,CHK,GRS 80F01
KS03150642
VLV,CHK,GRS 80F01
KS03150667
GRS 15R
KS03150667
GRS 15R
KS03150668
GRS 20R
KS03150668
GRS 20R
KS03150669
GRS 25R
KS03150669
GRS 25R
KS03150670
GRS 40R
KS03150670
GRS 40R
KS03150671
GRS 50R
KS03150671
GRS 50R
KS03150672
GRSF 15R
KS03150672
GRSF 15R
KS03150673
GRSF 20R
KS03150673
GRSF 20R