/content/process/us/en/search.html

fuel delivery accessories

Stainless steel bellows units EKO

Stainless steel bellows units for stress-free pipe installation and to prevent transmission of vibration, for gas, air and water, with restricting orifice if desired.

Overview
Stainless steel bellows units for stress-free pipe installation and to prevent transmission of vibration, for gas, air and water, with restricting orifice if desired, DIN-DVGW tested and registered.

Features & Benefits:
  • DN: 15 to 200
  • Connection: internal thread, external thread or flange
  • pu: max. 4 or 10 bar
More Information:
Specifications

Applications & Compatibility

  • Purpose
    • Stress-free, safe pipe installation; absorbs thermal and pressure expansions; prevents vibration transmission in gas, air, and water installations

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • EKO..F: air: -20 to +500 deg C, gas: -20 to +150 deg C, water: 0 to +100 deg C
    • EKO..R: air/gas: -20 to +250 deg C, water: 0 to +100 deg C (short-term peaks up to 300 deg C)

Pressure Specifications

  • Inlet Pressure Range
    • EKO..F: 10 bar (EKO 250F10P, EKO 350F10P: 1 bar)
    • EKO..R: air/water: 10 bar, gas: 5 bar

Mechanical Design & Adjustment Characteristics

  • Movement Absorption
    • Axial and lateral movement absorption

Operating Limits & Resistance

  • Bursting Resistance
    • High, due to multiple-layer bellows

Connections & Interfaces

  • Connection Type
    • Internal Thread (RI), external thread (RA), flange (F, F10P, F100P)

Dimensions & Size Specifications

  • Nominal Sizes
    • DN 15 to 350 (varies by model)

Standards & Certifications

  • Approvals
    • DIN-DVGW tested and registered; EU certified

Applications & Compatibility

  • Purpose
    • Stress-free, safe pipe installation; absorbs thermal and pressure expansions; prevents vibration transmission in gas, air, and water installations

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • EKO..F: air: -20 to +500 deg C, gas: -20 to +150 deg C, water: 0 to +100 deg C
    • EKO..R: air/gas: -20 to +250 deg C, water: 0 to +100 deg C (short-term peaks up to 300 deg C)

Pressure Specifications

  • Inlet Pressure Range
    • EKO..F: 10 bar (EKO 250F10P, EKO 350F10P: 1 bar)
    • EKO..R: air/water: 10 bar, gas: 5 bar

Mechanical Design & Adjustment Characteristics

  • Movement Absorption
    • Axial and lateral movement absorption

Operating Limits & Resistance

  • Bursting Resistance
    • High, due to multiple-layer bellows

Connections & Interfaces

  • Connection Type
    • Internal Thread (RI), external thread (RA), flange (F, F10P, F100P)

Dimensions & Size Specifications

  • Nominal Sizes
    • DN 15 to 350 (varies by model)

Standards & Certifications

  • Approvals
    • DIN-DVGW tested and registered; EU certified
  • Purpose : Stress-free, safe pipe installation; absorbs thermal and pressure expansions; prevents vibration transmission in gas, air, and water installations
  • Operating Temperature Range : EKO..F: air: -20 to +500 deg C, gas: -20 to +150 deg C, water: 0 to +100 deg C|EKO..R: air/gas: -20 to +250 deg C, water: 0 to +100 deg C (short-term peaks up to 300 deg C)
  • Inlet Pressure Range : EKO..F: 10 bar (EKO 250F10P, EKO 350F10P: 1 bar)|EKO..R: air/water: 10 bar, gas: 5 bar
  • Movement Absorption : Axial and lateral movement absorption
  • Bursting Resistance : High, due to multiple-layer bellows
  • Connection Type : Internal Thread (RI), external thread (RA), flange (F, F10P, F100P)
  • Nominal Sizes : DN 15 to 350 (varies by model)
  • Approvals : DIN-DVGW tested and registered; EU certified
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS03250433
BAL 11.3 EKO
KS03250433
BAL 11.3 EKO
KS03262041
EKO 15RA
KS03262041
EKO 15RA
KS03262042
EKO 15RI
KS03262042
EKO 15RI
KS03262043
EKO 20RA
KS03262043
EKO 20RA
KS03262044
BELLOWS,SS,EKO 20RI
KS03262044
BELLOWS,SS,EKO 20RI
KS03262045
EKO 25RA
KS03262045
EKO 25RA
KS03262046
BELLOWS,SS,EKO 25RI
KS03262046
BELLOWS,SS,EKO 25RI
KS03262047
BELLOWS,SS,EKO 32RA
KS03262047
BELLOWS,SS,EKO 32RA
KS03262048
BELLOWS,SS,EKO 32RI
KS03262048
BELLOWS,SS,EKO 32RI
KS03262049
EKO 40RA
KS03262049
EKO 40RA