/content/process/us/en/search.html

oil accessories

Electric Suction Oil Heaters SHE

Suction Oil Heater - Electric Type for heating oil to the proper pumping viscosity

Overview
The Hauck SHE Electric Suction Oil Heater is designed for applications where heavy grades of fuel oil must be heated to the proper viscosity to facilitate pumping the oil from a storage tank. The use of an electric oil heater frequently eliminates the need for long steam and condensate line extensions or new steam generating installations in situations where steam is not available for heating. Since the temperature of the stored oil does not directly affect the temperature of the oil delivered to the burner system, the storage tank can be filled at any time with cold oil without affecting the system. Start-up time of the oil system is minimized and oil heating is accomplished quickly and efficiently.

Features & Benefits:
  • Uniform Heat Transfer
  • Removeable heating elements
  • Heats only the oil required
  • Reduces coking
  • Eliminates the need for costly tank insulation
  • Precise digital temperature control
  • Low watt density design
  • Rugged construction
  • UL Listed control panel
  • Minimal field wiring
  • Long service life
  • Safe operation with control panel and oil flow switch
Specifications

Measurement, Media & Physical Properties

  • Target Oil Viscosity
    • 2000 SSU
  • Kinematic Viscosity
    • 4.3 x 10⁻⁴ m²/sec

Performance, Flow & Capacity

  • Heating Input Range
    • 15 to 200 kW
  • Heat Input Density
    • Approx. 9 watts per square inch of heating surface

Thermal, Flow & Process Characteristics

  • Heating Principle
    • Heats only oil pumped from the tank, not the entire tank
  • Heating Method
    • Electric line (suction) heating

Processing & Performance Metrics

  • Life Expectancy
    • Long service life due to low surface temperature operation

Mechanical & Hardware Characteristics

  • Element Design
    • Low watt density
  • Element Type
    • Electric

Applications & Compatibility

  • Applications
    • Heating heavy fuel oil for pumping and combustion

Measurement, Media & Physical Properties

  • Target Oil Viscosity
    • 2000 SSU
  • Kinematic Viscosity
    • 4.3 x 10⁻⁴ m²/sec

Performance, Flow & Capacity

  • Heating Input Range
    • 15 to 200 kW
  • Heat Input Density
    • Approx. 9 watts per square inch of heating surface

Thermal, Flow & Process Characteristics

  • Heating Principle
    • Heats only oil pumped from the tank, not the entire tank
  • Heating Method
    • Electric line (suction) heating

Processing & Performance Metrics

  • Life Expectancy
    • Long service life due to low surface temperature operation

Mechanical & Hardware Characteristics

  • Element Design
    • Low watt density
  • Element Type
    • Electric

Applications & Compatibility

  • Applications
    • Heating heavy fuel oil for pumping and combustion
  • Target Oil Viscosity : 2000 SSU
  • Kinematic Viscosity : 4.3 x 10⁻⁴ m²/sec
  • Heating Input Range : 15 to 200 kW
  • Heat Input Density : Approx. 9 watts per square inch of heating surface
  • Heating Principle : Heats only oil pumped from the tank, not the entire tank
  • Life Expectancy : Long service life due to low surface temperature operation
  • Heating Method : Electric line (suction) heating
  • Element Design : Low watt density
  • Element Type : Electric
  • Applications : Heating heavy fuel oil for pumping and combustion
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HK300945
ELMNT,SUCTION HTR,140KW PROC HTG E 11711
HK300945
ELMNT,SUCTION HTR,140KW PROC HTG E 11711