/content/process/us/en/search.html

oil accessories

Hauck Oil Supply Pumping Unit SPU

Hauck SPU Supply Pumping Units provide efficient, dependable delivery of fuel oil to furnaces, kilns, ovens, dryers, boilers, etc.

Overview
Oil Supply Pumping Units are presized and completely assembled on a skid, the units are ready for connection to on-site fuel supply and electrical power. Available in multiple sizes for light oil and forheavy/recycled oil to meet the requirements for most applications. Consult Hauck for special design supply pumping units including different flow capacities or dual pumps for enhanced oil supply system reliability.

Features & Benefits:
  • Pre-engineered for optimum performance
  • Skid mounted and prepiped
  • Double basket inlet strainer
  • Direct mounted
  • TEFC C-flange motors
  • Wear resistant pump internals for heavy/recycled oils
  • Field adjustable oil discharge pressure
  • Light and heavy/recycled oil versions available
  • Easy field installation
  • Long service life
  • Change strainers for cleaning without shutting down oil supply flow
  • Elimination of pump/motor alignment issues via direct connected pump
  • Maintains constant oil supply pressure via field adjustable pressure control
Specifications

Control, Logic & Functional Behavior

  • Operating Principle
    • Positive displacement gear pump
  • Control Type
    • Continuous circulation with pressure relief

Processing & Performance Metrics

  • Viscosity Limit
    • Heavy/Recycled Oil Pumps - Up to 2000 SSU
    • Light Oil Pumps - Up to 90 SSU

Installation & Mounting Specifications

  • Mounting Types
    • Pre‑assembled, skid‑mounted unit

Fuel, Gas & Media Specifications

  • Fuel Oil Type
    • Heavy/Recycled Oil - No. 5, No. 6, recycled oil
    • Light Oil - No. 2, No. 4 fuel oil

Overview

  • Product Type
    • Fuel oil pumping skid

Electrical Specifications

  • Power Supply
    • 60 Hz (standard)

Applications & Compatibility

  • Applications
    • Industrial fuel oil supply systems

Motor Specifications

  • Motor Type
    • TEFC (Totally Enclosed Fan Cooled)

Standards & Certifications

  • Approvals
    • NFPA

Control, Logic & Functional Behavior

  • Operating Principle
    • Positive displacement gear pump
  • Control Type
    • Continuous circulation with pressure relief

Processing & Performance Metrics

  • Viscosity Limit
    • Heavy/Recycled Oil Pumps - Up to 2000 SSU
    • Light Oil Pumps - Up to 90 SSU

Installation & Mounting Specifications

  • Mounting Types
    • Pre‑assembled, skid‑mounted unit

Fuel, Gas & Media Specifications

  • Fuel Oil Type
    • Heavy/Recycled Oil - No. 5, No. 6, recycled oil
    • Light Oil - No. 2, No. 4 fuel oil

Overview

  • Product Type
    • Fuel oil pumping skid

Electrical Specifications

  • Power Supply
    • 60 Hz (standard)

Applications & Compatibility

  • Applications
    • Industrial fuel oil supply systems

Motor Specifications

  • Motor Type
    • TEFC (Totally Enclosed Fan Cooled)

Standards & Certifications

  • Approvals
    • NFPA
  • Operating Principle : Positive displacement gear pump
  • Viscosity Limit : Heavy/Recycled Oil Pumps - Up to 2000 SSU|Light Oil Pumps - Up to 90 SSU
  • Mounting Types : Pre‑assembled, skid‑mounted unit
  • Fuel Oil Type : Heavy/Recycled Oil - No. 5, No. 6, recycled oil|Light Oil - No. 2, No. 4 fuel oil
  • Product Type : Fuel oil pumping skid
  • Power Supply : 60 Hz (standard)
  • Control Type : Continuous circulation with pressure relief
  • Applications : Industrial fuel oil supply systems
  • Motor Type : TEFC (Totally Enclosed Fan Cooled)
  • Approvals : NFPA
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HK17016
PAN,SPU PUMPING UNIT
HK17016
PAN,SPU PUMPING UNIT
HK17095
PUMP UNIT,SJ075 260/ES25 50 LP SPLY
HK17095
PUMP UNIT,SJ075 260/ES25 50 LP SPLY
HK17096
PUMP UNIT,SJ360 580/ESII75 125 LP SPLY
HK17096
PUMP UNIT,SJ360 580/ESII75 125 LP SPLY
HK20715
PUMP,POSITIVE DISPLACEMENT,LGL 2,LPG BLA
HK20715
PUMP,POSITIVE DISPLACEMENT,LGL 2,LPG BLA
HK301524
PUMP ASSY,HD51EFM,5HP,HVY/RECYCLED OIL R
HK301524
PUMP ASSY,HD51EFM,5HP,HVY/RECYCLED OIL R
HK301525
PUMP ASSY,GP26EM,1HP,HVY/RECYCLED OIL RO
HK301525
PUMP ASSY,GP26EM,1HP,HVY/RECYCLED OIL RO
HK301526
PUMP ASSY,GP33EM,2HP,HVY/RECYCLED OIL RO
HK301526
PUMP ASSY,GP33EM,2HP,HVY/RECYCLED OIL RO
HK301527
PUMP ASSY,GP41EM,3HP,HVY/RECYCLED OIL RO
HK301527
PUMP ASSY,GP41EM,3HP,HVY/RECYCLED OIL RO
HK301606
PUMP,GEAR,HD51EFM,2 FLGD,HVY/REC OIL ROT
HK301606
PUMP,GEAR,HD51EFM,2 FLGD,HVY/REC OIL ROT
HK301704
PUMP ASSY,GP26EM,3/4HP,LITE OIL ROTAN GP
HK301704
PUMP ASSY,GP26EM,3/4HP,LITE OIL ROTAN GP