/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

blowers and boosters

BoostPak

A packaged version of the Hermetic Booster complete with a control panel, and ready for field gas and power connections.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2022-12-30T00:00:00Z
Service & Support Discontinuation Date: 2027-12-31T00:00:00Z
The Eclipse BoostPak is a reliable, cost-effective packaged solution for pumping natural gas supply pressures up to meet the requirements of high-performance combustion equipment.
The BoostPak is factory assembled, wired, and tested by Eclipse. That means all Eclipse BoostPaks are shipped and ready for field power and gas connections.
Units are available with flow rates from 2 CFH to 100,000 CFH and outlet pressures from 3w.c. to 3 psig. Higher capacities are available for specific applications.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
004RT02G2900150
GSKT,1/2 ",RING TYPE,150,1/16 " THK,G290
004RT02G2900150
GSKT,1/2 ",RING TYPE,150,1/16 " THK,G290
010FF02C4401150
GSKT,1 IN.,FF,1/16 IN. THK,150LB,MATL C4
010FF02C4401150
GSKT,1 IN.,FF,1/16 IN. THK,150LB,MATL C4
014FF02C4401150
GSKT,1 1/2 ",FF,150,1/16 " THK,C4401 MAT
014FF02C4401150
GSKT,1 1/2 ",FF,150,1/16 " THK,C4401 MAT
024RT02C4401150
GSKT,2 1/2 IN.,RING TYPE,1/16 IN. THK,15
024RT02C4401150
GSKT,2 1/2 IN.,RING TYPE,1/16 IN. THK,15
030FF02C4401150
GSKT,3 IN.,FF,1/16 IN. THK,150LB,MATL C4
030FF02C4401150
GSKT,3 IN.,FF,1/16 IN. THK,150LB,MATL C4
030RT02C4401150
GSKT,3 IN.,RING TYPE,1/16 IN. THK,150LB,
030RT02C4401150
GSKT,3 IN.,RING TYPE,1/16 IN. THK,150LB,
040FF02C4401150
GSKT,4 IN. FF,1/16 IN. THK,150LB, MATL C
040FF02C4401150
GSKT,4 IN. FF,1/16 IN. THK,150LB, MATL C
040FF04C4401150
GSKT 4 IN. FF 0.125 IN. THK 150 LB. MATL
040FF04C4401150
GSKT 4 IN. FF 0.125 IN. THK 150 LB. MATL
040RT02C4401150
GSKT,4 IN.,RING TYPE,1/16 IN. THK,150LB,
040RT02C4401150
GSKT,4 IN.,RING TYPE,1/16 IN. THK,150LB,
060RT02C4401150
GSKT,6 IN.,RING TYPE,1/16 IN. THK,150LB,
060RT02C4401150
GSKT,6 IN.,RING TYPE,1/16 IN. THK,150LB,