/content/process/us/en/search.html

blowers and boosters

TBA50 Turbo Blower Air Direct Drive 50Hz Metric

50 Hz metric turbo air blowers designed to provide combustion air.

Overview
Hauck 50 Hz Turbo blowers are metrically dimensioned units available in four pressure ranges and thirty-seven different sizes.Capacities range from 555 to 10,900 cubic meters/hr to provide almost any needed volume of air at constant pressure (500 to 100mm wc). Although originally designed to supply air for combustion systems, they can be used on any application requiring low pressure air.

Features & Benefits:
  • Increased efficiency
  • Corrosion resistant fiberglass housing
  • Turbine blade impeller
  • Molded scroll design
  • Metric dimensions
  • Adjustable discharge positions
Specifications

Processing & Performance Metrics

  • Capacity Range
    • 555 to 10,900 m³/hr

Pressure Specifications

  • Pressure Range
    • 500 to 1100 mm wc

Applications & Compatibility

  • Motor Compatibility
    • Supports 50 Hz US T-frame or metric D-frame motors

Mechanical Design & Adjustment Characteristics

  • Internal Lining
    • Rubberized/urethane abrasion-resistant lining
  • Impeller Type
    • Aluminum turbine-blade impeller
  • Drive Type
    • Direct Drive (50 Hz motors)

Air/Exhaust/Flue Gas Temperatures

  • Inlet Temperature Limit
    • Max air inlet temperature: 90 deg C

Material Specifications

  • Housing Material
    • Fiberglass housing, corrosion-resistant

Electrical Specifications

  • Frequency
    • 50 Hz

Actuation, Valve & Motion Control Specifications

  • Casing Rotation
    • Rotates to 7 positions (removal of 8 bolts)

Processing & Performance Metrics

  • Capacity Range
    • 555 to 10,900 m³/hr

Pressure Specifications

  • Pressure Range
    • 500 to 1100 mm wc

Applications & Compatibility

  • Motor Compatibility
    • Supports 50 Hz US T-frame or metric D-frame motors

Mechanical Design & Adjustment Characteristics

  • Internal Lining
    • Rubberized/urethane abrasion-resistant lining
  • Impeller Type
    • Aluminum turbine-blade impeller
  • Drive Type
    • Direct Drive (50 Hz motors)

Air/Exhaust/Flue Gas Temperatures

  • Inlet Temperature Limit
    • Max air inlet temperature: 90 deg C

Material Specifications

  • Housing Material
    • Fiberglass housing, corrosion-resistant

Electrical Specifications

  • Frequency
    • 50 Hz

Actuation, Valve & Motion Control Specifications

  • Casing Rotation
    • Rotates to 7 positions (removal of 8 bolts)
  • Capacity Range : 555 to 10,900 m³/hr
  • Pressure Range : 500 to 1100 mm wc
  • Motor Compatibility : Supports 50 Hz US T-frame or metric D-frame motors
  • Internal Lining : Rubberized/urethane abrasion-resistant lining
  • Inlet Temperature Limit : Max air inlet temperature: 90 deg C
  • Impeller Type : Aluminum turbine-blade impeller
  • Housing Material : Fiberglass housing, corrosion-resistant
  • Frequency : 50 Hz
  • Drive Type : Direct Drive (50 Hz motors)
  • Casing Rotation : Rotates to 7 positions (removal of 8 bolts)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HK18608
IMPLR ASSY,TBA12 CW
HK18608
IMPLR ASSY,TBA12 CW
HK18608R0950
IMPLR ASSY,TBG12 CW W/POLISHED HUB
HK18608R0950
IMPLR ASSY,TBG12 CW W/POLISHED HUB
HK18609
IMPLR ASSY,TBA/TBAB CW
HK18609
IMPLR ASSY,TBA/TBAB CW
HK18610
IMPLR ASSY,TBA12 7.5 CW
HK18610
IMPLR ASSY,TBA12 7.5 CW
HK18611
IMPLR ASSY,TBA/TBAB CW
HK18611
IMPLR ASSY,TBA/TBAB CW
HK18612
IMPLR ASSY,TBA12 15 CW
HK18612
IMPLR ASSY,TBA12 15 CW
HK18614
IMPLR ASSY,TBA/TBAB CW
HK18614
IMPLR ASSY,TBA/TBAB CW
HK18615
IMPLR ASSY,TBA16 7.5 CW
HK18615
IMPLR ASSY,TBA16 7.5 CW
HK18616
IMPLR ASSY,TBA/TBAB CW
HK18616
IMPLR ASSY,TBA/TBAB CW
HK18617
IMPLR ASSY,TBA16 15 CW
HK18617
IMPLR ASSY,TBA16 15 CW