/content/process/us/en/search.html

blowers and boosters

TBA60 Turbo Blower Air Direct Drive 60Hz

Turbo blowers designed to supply air for combustion or for any low pressure air application.

Overview
The Hauck direct drive Turbo Blower is available in six pressure ranges from 12–36 osig (5.2–15.5 kPa) and 63 different sizes ranging from 240 to 13,000 scfm (6.4–348 nm3/min) for providing large or small volumes of air at constant pressures.

Features & Benefits:
  • Integral molded scroll design
  • Turbine bladed impeller
  • Steel inlet guard
  • Precisely balanced impellers eliminate vibration
  • Complete line of available accessories for adapting to any piping condition or operational requirement
  • More abrasion resistant than steel blower housingBenefits:
  • Efficiencies of up to 50% over conventional blowers
  • Meets air volume and pressure requirements with smaller horsepower
  • Reduced power consumption
  • Easily rotated to any of 14 available positions
  • Corrosion resistant for longer life
Specifications

Mechanical Design & Adjustment Characteristics

  • Impeller Locking Mechanism
    • 3 setscrews positioned 120 deg apart, torque to 400 in-lb (45 N·m)
  • Impeller Balance Standard
    • ISO 1940-2, Quality Grade G6.3
  • Impeller Type
    • Riveted heavy‑gauge aluminum turbine‑bladed impeller
  • Drive Type
    • Direct Drive (60 Hz motors)

Applications & Compatibility

  • Motor Compatibility
    • 60 Hz 3600 rpm standard‑shaft T‑frame motor
    • Blowers built for CW or CCW rotation (impeller rotates one way per unit)
    • ODP or TEFC
  • Applications
    • Combustion air supply and other applications requiring constant low‑pressure air
    • Supply low‑pressure air at constant pressure

Electrical Specifications

  • Frequency Tolerance
    • ±5% of nameplate value
  • Voltage Tolerance
    • ±10% of nameplate value

Actuation, Valve & Motion Control Specifications

  • Discharge Positions
    • Casing/discharge rotates to 7 positions; rotation by removing eight bolts.

Environmental Conditions

  • Ambient Temperature
    • 104 deg F (40 deg C) for Class B insulation

Installation & Mounting Specifications

  • Mounting Options
    • Floor or elevated structure with vibration isolation pads

Material Specifications

  • Housing Material
    • Fiberglass casing with molded scroll design

Pressure Specifications

  • Pressure Range
    • 12 to 36 osig (52 to 155 mbar)

Combustion Air, Blower & Emissions Specifications

  • Blower Design
    • Molded scroll casing with turbine impeller

Standards & Certifications

  • Approvals
    • ISO 1940-2 (impeller balance); NFPA compliance recommended for safety

Mechanical Design & Adjustment Characteristics

  • Impeller Locking Mechanism
    • 3 setscrews positioned 120 deg apart, torque to 400 in-lb (45 N·m)
  • Impeller Balance Standard
    • ISO 1940-2, Quality Grade G6.3
  • Impeller Type
    • Riveted heavy‑gauge aluminum turbine‑bladed impeller
  • Drive Type
    • Direct Drive (60 Hz motors)

Applications & Compatibility

  • Motor Compatibility
    • 60 Hz 3600 rpm standard‑shaft T‑frame motor
    • Blowers built for CW or CCW rotation (impeller rotates one way per unit)
    • ODP or TEFC
  • Applications
    • Combustion air supply and other applications requiring constant low‑pressure air
    • Supply low‑pressure air at constant pressure

Electrical Specifications

  • Frequency Tolerance
    • ±5% of nameplate value
  • Voltage Tolerance
    • ±10% of nameplate value

Actuation, Valve & Motion Control Specifications

  • Discharge Positions
    • Casing/discharge rotates to 7 positions; rotation by removing eight bolts.

Environmental Conditions

  • Ambient Temperature
    • 104 deg F (40 deg C) for Class B insulation

Installation & Mounting Specifications

  • Mounting Options
    • Floor or elevated structure with vibration isolation pads

Material Specifications

  • Housing Material
    • Fiberglass casing with molded scroll design

Pressure Specifications

  • Pressure Range
    • 12 to 36 osig (52 to 155 mbar)

Combustion Air, Blower & Emissions Specifications

  • Blower Design
    • Molded scroll casing with turbine impeller

Standards & Certifications

  • Approvals
    • ISO 1940-2 (impeller balance); NFPA compliance recommended for safety
  • Impeller Locking Mechanism : 3 setscrews positioned 120 deg apart, torque to 400 in-lb (45 N·m)
  • Impeller Balance Standard : ISO 1940-2, Quality Grade G6.3
  • Motor Compatibility : 60 Hz 3600 rpm standard‑shaft T‑frame motor|Blowers built for CW or CCW rotation (impeller rotates one way per unit)|ODP or TEFC
  • Frequency Tolerance : ±5% of nameplate value
  • Discharge Positions : Casing/discharge rotates to 7 positions; rotation by removing eight bolts.
  • Ambient Temperature : 104 deg F (40 deg C) for Class B insulation
  • Voltage Tolerance : ±10% of nameplate value
  • Mounting Options : Floor or elevated structure with vibration isolation pads
  • Housing Material : Fiberglass casing with molded scroll design
  • Pressure Range : 12 to 36 osig (52 to 155 mbar)
  • Impeller Type : Riveted heavy‑gauge aluminum turbine‑bladed impeller
  • Blower Design : Molded scroll casing with turbine impeller
  • Applications : Combustion air supply and other applications requiring constant low‑pressure air|Supply low‑pressure air at constant pressure
  • Drive Type : Direct Drive (60 Hz motors)
  • Approvals : ISO 1940-2 (impeller balance); NFPA compliance recommended for safety
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101028462
KIT,LIT,TURBO BLWR AIR,BELT DRV
101028462
KIT,LIT,TURBO BLWR AIR,BELT DRV
101028463
KIT,LIT,TURBO BLWR AIR,DRCT DRV,50 HZ ME
101028463
KIT,LIT,TURBO BLWR AIR,DRCT DRV,50 HZ ME
101028464
KIT,LIT,TURBO BLWR AIR,DRCT DRV,60 HZ ME
101028464
KIT,LIT,TURBO BLWR AIR,DRCT DRV,60 HZ ME
50153804-002
TBA0024-1TIFUTIFDXX01
50153804-002
TBA0024-1TIFUTIFDXX01
HK15318
NUT,SPLINE BLOWER CASING #42ND 20-064 ES
HK15318
NUT,SPLINE BLOWER CASING #42ND 20-064 ES
HK18578X400R0148
BLWR,TBA12 10 T 17 CCW L/MTR
HK18578X400R0148
BLWR,TBA12 10 T 17 CCW L/MTR
HK18608
IMPLR ASSY,TBA12 CW
HK18608
IMPLR ASSY,TBA12 CW
HK18608R0950
IMPLR ASSY,TBG12 CW W/POLISHED HUB
HK18608R0950
IMPLR ASSY,TBG12 CW W/POLISHED HUB
HK18609
IMPLR ASSY,TBA/TBAB CW
HK18609
IMPLR ASSY,TBA/TBAB CW
HK18610
IMPLR ASSY,TBA12 7.5 CW
HK18610
IMPLR ASSY,TBA12 7.5 CW