/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

control valves

Control valves RV, control valves with solenoid valve RVS

Control valves with integrated safety shut-off valve for control of continuously regulated burner processes, linear ratio of input signal to flow rate, control ratio 100:1, for gas and air, EU certified.

Overview
Control valves with integrated safety shut-off valve for control of continuously regulated burner processes.

Features & Benefits:
  • Linear ratio of input signal to flow rate
  • Control ratio 100:1
  • For gas and air
  • EU certified
More Information:
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (standard), 0 to +60 deg C with Viton seal
  • Enclosure Rating
    • IP54 (IEC 529)

Electrical Specifications

  • Supply Voltage
    • 24 VDC/AC, 120 VAC, 230 VAC
  • Power Consumption
    • RV - 24 VDC: 58 W, 120/230 VAC: 4.8 W Watt
    • RVS - Varies by size and voltage (e.g., 230 VAC: up to 91 W) Watt
  • Maintenance Interval
    • At least once a year; twice for biogas applications

Fuel, Gas & Media Specifications

  • Suitable Media
    • Natural Gas, LPG (gaseous), Biogas (max 0.1% H₂S), Air, Hydrogen (RV only)

Operating Limits, Durability & Lifecycle

  • Running Time
    • 30 or 60 seconds (adjustable)

Overview

  • Product Type
    • Modulating gas and air control valve
    • RVS includes integrated safety shut‑off valve

Actuation, Valve & Motion Control Specifications

  • Position Feedback
    • Via potentiometer or 4-20 mA signal voltage direct current

Dimensions & Weight

  • Installation Height
    • Max. 2000 m AMSL

Pressure Specifications

  • Inlet Pressure Range
    • 150 to 1000 mbar (variant‑dependent)

Connections & Interfaces

  • Electrical Connections
    • M20 Cable Glands, Terminal Box Or Plug
  • Connection Type
    • Rp Internal Thread (ISO 7-1), Flange (ISO 7005, PN 16)

Control, Logic & Functional Behavior

  • Control Ratio
    • Large control ratio up to 100:1
  • Control Modes
    • Three-point step control, Continuous control (0-10 V or 4-20 mA)

Standards & Certifications

  • Approvals
    • CE, UKCA, AGA (RVS..ML), Eurasian Customs Union, RoHS, REACH

Applications & Compatibility

  • Applications
    • Mixing systems (glass industry), thermal incineration plants, ceramics industry, oxygen control on gas engines (CHP)

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (standard), 0 to +60 deg C with Viton seal
  • Enclosure Rating
    • IP54 (IEC 529)

Electrical Specifications

  • Supply Voltage
    • 24 VDC/AC, 120 VAC, 230 VAC
  • Power Consumption
    • RV - 24 VDC: 58 W, 120/230 VAC: 4.8 W Watt
    • RVS - Varies by size and voltage (e.g., 230 VAC: up to 91 W) Watt
  • Maintenance Interval
    • At least once a year; twice for biogas applications

Fuel, Gas & Media Specifications

  • Suitable Media
    • Natural Gas, LPG (gaseous), Biogas (max 0.1% H₂S), Air, Hydrogen (RV only)

Operating Limits, Durability & Lifecycle

  • Running Time
    • 30 or 60 seconds (adjustable)

Overview

  • Product Type
    • Modulating gas and air control valve
    • RVS includes integrated safety shut‑off valve

Actuation, Valve & Motion Control Specifications

  • Position Feedback
    • Via potentiometer or 4-20 mA signal voltage direct current

Dimensions & Weight

  • Installation Height
    • Max. 2000 m AMSL

Pressure Specifications

  • Inlet Pressure Range
    • 150 to 1000 mbar (variant‑dependent)

Connections & Interfaces

  • Electrical Connections
    • M20 Cable Glands, Terminal Box Or Plug
  • Connection Type
    • Rp Internal Thread (ISO 7-1), Flange (ISO 7005, PN 16)

Control, Logic & Functional Behavior

  • Control Ratio
    • Large control ratio up to 100:1
  • Control Modes
    • Three-point step control, Continuous control (0-10 V or 4-20 mA)

Standards & Certifications

  • Approvals
    • CE, UKCA, AGA (RVS..ML), Eurasian Customs Union, RoHS, REACH

Applications & Compatibility

  • Applications
    • Mixing systems (glass industry), thermal incineration plants, ceramics industry, oxygen control on gas engines (CHP)
  • Ambient Temperature Range : -20 to +60 deg C (standard), 0 to +60 deg C with Viton seal
  • Supply Voltage : 24 VDC/AC, 120 VAC, 230 VAC
  • Suitable Media : Natural Gas, LPG (gaseous), Biogas (max 0.1% H₂S), Air, Hydrogen (RV only)
  • Running Time : 30 or 60 seconds (adjustable)
  • Product Type : Modulating gas and air control valve|RVS includes integrated safety shut‑off valve
  • Power Consumption : RV - 24 VDC: 58 W, 120/230 VAC: 4.8 W Watt|RVS - Varies by size and voltage (e.g., 230 VAC: up to 91 W) Watt
  • Position Feedback : Via potentiometer or 4-20 mA signal voltage direct current
  • Maintenance Interval : At least once a year; twice for biogas applications
  • Installation Height : Max. 2000 m AMSL
  • Inlet Pressure Range : 150 to 1000 mbar (variant‑dependent)
  • Enclosure Rating : IP54 (IEC 529)
  • Electrical Connections : M20 Cable Glands, Terminal Box Or Plug
  • Control Ratio : Large control ratio up to 100:1
  • Control Modes : Three-point step control, Continuous control (0-10 V or 4-20 mA)
  • Connection Type : Rp Internal Thread (ISO 7-1), Flange (ISO 7005, PN 16)
  • Approvals : CE, UKCA, AGA (RVS..ML), Eurasian Customs Union, RoHS, REACH
  • Applications : Mixing systems (glass industry), thermal incineration plants, ceramics industry, oxygen control on gas engines (CHP)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
150-436/U
JUNCTION BOX COVER
150-436/U
JUNCTION BOX COVER
23243
PLASTIC,BEZEL,DOOR,MS-4
23243
PLASTIC,BEZEL,DOOR,MS-4
32007271-001/U
CONNECTOR BAG ASSEMBLY FOR MCBA14C CONTR
32007271-001/U
CONNECTOR BAG ASSEMBLY FOR MCBA14C CONTR
86060651
RV 3/HML05W60E
86060651
RV 3/HML05W60E
FS251/U
120611 FLOW SWITCH 1 NPT NEMA 1
FS251/U
120611 FLOW SWITCH 1 NPT NEMA 1
FS7-4E/U
FLOW SWITCH 1 1/4 NPT (120100)
FS7-4E/U
FLOW SWITCH 1 1/4 NPT (120100)
GCI-1002-K/B
RS232 INTERFACE - 120 VAC
GCI-1002-K/B
RS232 INTERFACE - 120 VAC
KS15100627
RV 350/IML03H60S1 CTL VLV
KS15100627
RV 350/IML03H60S1 CTL VLV
KS15100798
RV 65/MF03K60S1
KS15100798
RV 65/MF03K60S1
KS15102628
RV 350/IML03K60S1G
KS15102628
RV 350/IML03K60S1G