/content/process/us/en/search.html

control valves

V47/V87/VR/VMU Series

Servo Regulated Gas Valves and Accessories

Overview
V4730C; V4734C; V8730C Gas/Air Servo Regulated Gas Valves & VMU Mixing Units 
  • Body Pattern: Straight flange Valve 
  • Opening Time: Dead time maximum: 1 s; First valve – < 1 s 
  • Materials: Body: Aluminum alloy, die-cast Frequency: 50 Hz; 60 Hz Ambient Temperature Range: 5°F to 140°F (-15°C to +60°C) 
  • Approvals, CSA: File: Certificate No: 158158-1227192 
  • Approvals, Others: Gas Appliance Directive: 90.396/EEC, PIN: 0063AT1198, Low Voltage Directive: 73/23/EEC, Electro Magnetic Compatibility Directive: 89/336/EEC 
  • Maximum Safe Operating Pressure (psi): 0.5 psi (CSA approved), 1.45 psi for 120V) 
  • Maximum Operating Pressure (mbar): 35 mbar (CSA approved) 
  • Comments: The minimum load for which the system can be used is 14-17% of the reference load, which equals a minimum pressure differential of 0.2 in. wc (50 Pa) of the 1:1 venturi/servo regulator gas control
  • Coil Insulation Solenoid Valves: Class H insulation system VMU Mixing Units
The venturi mixing unit (VMU), combined with the V4730C/ V8730C gas valves and specific direct current (dc) fan, has been developed for modulating premix appliances like gas burners and gas boilers. 
  • Has a wide modulation band (14 to 100% of the boiler load). 
  • Flexible mounting positions of gas control to venturi manifold and venturi manifold to fan. 
  • Two stainless steel sensing tubes are provided for use with or without manual safety shutoff valve. 
  • Materials: Housing: Aluminum, Venturi: Statically dissipative statcon PF, Seals: Rubber (NBR)
  • Ambient Temperature Range: 32°F to 212°F (0°C to 100°C) 
  • Approvals, CSA: File: Certificate No: 158158-1227192 
  • Pipe Connection: Four M5 screws and a rubber O-ring are provided with the venturi to assemble it to the V4730C/V8730C gas valve
  • The stainless steel tube provided with the venturi has to be connected between the venturi inlet (connection provided) and the gas valve regulator
  • Longer sensing tube for use with manual safety shutoff valve (KTTBA002). Shorter sensing tube for use without manual safety shutoff valve (KTTBA001).
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -15 to +60 deg C (5 to +140 deg F)
  • Enclosure Rating
    • NEMA 1 (IP40)

Electrical Specifications

  • Voltage Rating
    • 24 VAC or 120 VAC, 50/60 Hz (model‑dependent)

Dimensions & Size Specifications

  • Valve Sizes
    • 1/2 in, 3/4 in, 1 in, 1-1/4 in

Applications & Compatibility

  • Typical Applications
    • Gas burners, gas boilers, rooftop units, fresh air units, and industrial process applications

Material Specifications

  • Strainer Material
    • AISI 303 Steel, 0.34 mm Mesh
  • Seal Material
    • Hydrocarbon-resistant NBR and Viton rubber
  • Body Material
    • Die-Cast Aluminum Alloy

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +40 deg C (-4 to +104 deg F)

Overview

  • Product Type
    • 1:1 gas/air servo‑regulated combination gas valve with optional venturi mixing unit (VMU)

Actuation, Valve & Motion Control Specifications

  • Opening Time
    • Dead time max. 1 seconds; first valve <0.5 second; second valve within 5 second

Operating Limits & Resistance

  • Minimum Load
    • 14 to 17% of reference load

Safety, Protection & Reliability

  • Leakage Rating
    • Max. 2.5 in³/h (40 cm³/h) for DN ≤ 25; 3 in³/h (50 cm³/h) for DN 32

Installation & Mounting Specifications

  • Installation Orientation
    • Upright or horizontal; ±90 deg tolerance

Fuel, Gas & Media Specifications

  • Fuel Type
    • Gaseous fuels (e.g., natural gas); air for premixing

Connections & Interfaces

  • Electrical Connections
    • DIN 43650 plug with 914 mm lead wires

Standards & Certifications

  • Approvals
    • UL429 - Electrically operated valves, ANSI Z21.21 and CSA 6.5, EN 161 (strainers), EN 13611 (pipe stress), Coil Insulation Class F, Meets EN 161 requirements

Environmental Conditions

  • Ambient Temperature Range
    • -15 to +60 deg C (5 to +140 deg F)
  • Enclosure Rating
    • NEMA 1 (IP40)

Electrical Specifications

  • Voltage Rating
    • 24 VAC or 120 VAC, 50/60 Hz (model‑dependent)

Dimensions & Size Specifications

  • Valve Sizes
    • 1/2 in, 3/4 in, 1 in, 1-1/4 in

Applications & Compatibility

  • Typical Applications
    • Gas burners, gas boilers, rooftop units, fresh air units, and industrial process applications

Material Specifications

  • Strainer Material
    • AISI 303 Steel, 0.34 mm Mesh
  • Seal Material
    • Hydrocarbon-resistant NBR and Viton rubber
  • Body Material
    • Die-Cast Aluminum Alloy

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +40 deg C (-4 to +104 deg F)

Overview

  • Product Type
    • 1:1 gas/air servo‑regulated combination gas valve with optional venturi mixing unit (VMU)

Actuation, Valve & Motion Control Specifications

  • Opening Time
    • Dead time max. 1 seconds; first valve <0.5 second; second valve within 5 second

Operating Limits & Resistance

  • Minimum Load
    • 14 to 17% of reference load

Safety, Protection & Reliability

  • Leakage Rating
    • Max. 2.5 in³/h (40 cm³/h) for DN ≤ 25; 3 in³/h (50 cm³/h) for DN 32

Installation & Mounting Specifications

  • Installation Orientation
    • Upright or horizontal; ±90 deg tolerance

Fuel, Gas & Media Specifications

  • Fuel Type
    • Gaseous fuels (e.g., natural gas); air for premixing

Connections & Interfaces

  • Electrical Connections
    • DIN 43650 plug with 914 mm lead wires

Standards & Certifications

  • Approvals
    • UL429 - Electrically operated valves, ANSI Z21.21 and CSA 6.5, EN 161 (strainers), EN 13611 (pipe stress), Coil Insulation Class F, Meets EN 161 requirements
  • Ambient Temperature Range : -15 to +60 deg C (5 to +140 deg F)
  • Voltage Rating : 24 VAC or 120 VAC, 50/60 Hz (model‑dependent)
  • Valve Sizes : 1/2 in, 3/4 in, 1 in, 1-1/4 in
  • Typical Applications : Gas burners, gas boilers, rooftop units, fresh air units, and industrial process applications
  • Strainer Material : AISI 303 Steel, 0.34 mm Mesh
  • Storage Temperature Range : -20 to +40 deg C (-4 to +104 deg F)
  • Seal Material : Hydrocarbon-resistant NBR and Viton rubber
  • Product Type : 1:1 gas/air servo‑regulated combination gas valve with optional venturi mixing unit (VMU)
  • Opening Time : Dead time max. 1 seconds; first valve <0.5 second; second valve within 5 second
  • Minimum Load : 14 to 17% of reference load
  • Leakage Rating : Max. 2.5 in³/h (40 cm³/h) for DN ≤ 25; 3 in³/h (50 cm³/h) for DN 32
  • Installation Orientation : Upright or horizontal; ±90 deg tolerance
  • Fuel Type : Gaseous fuels (e.g., natural gas); air for premixing
  • Enclosure Rating : NEMA 1 (IP40)
  • Electrical Connections : DIN 43650 plug with 914 mm lead wires
  • Body Material : Die-Cast Aluminum Alloy
  • Approvals : UL429 - Electrically operated valves, ANSI Z21.21 and CSA 6.5, EN 161 (strainers), EN 13611 (pipe stress), Coil Insulation Class F, Meets EN 161 requirements
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
50002653-001/U
VALVE KIT ( 1500000)
50002653-001/U
VALVE KIT ( 1500000)
50002653-002/U
VALVE KIT (#1500001)
50002653-002/U
VALVE KIT (#1500001)
C60VRT40040
PRESSURE SWITCH 5-40MBAR USA
C60VRT40040
PRESSURE SWITCH 5-40MBAR USA
KTSERVF1
KIT PER SERVO COMBI CON VENTURI
KTSERVF1
KIT PER SERVO COMBI CON VENTURI
KTSERVF1B
KIT PER SERVO COMBI CON VENTURI
KTSERVF1B
KIT PER SERVO COMBI CON VENTURI
KTVIT001
KIT VITI PER VENTURI ( 150 /300 KW )
KTVIT001
KIT VITI PER VENTURI ( 150 /300 KW )
VMU150A1003
MANIFOLD - 150KW
VMU150A1003
MANIFOLD - 150KW
VMU150A1011
VENTURI 150 KW FOR V47/8730C
VMU150A1011
VENTURI 150 KW FOR V47/8730C
VMU150A1045
VENTURI 150KW+KTSERVF1+KTVIT001 SPECIAL
VMU150A1045
VENTURI 150KW+KTSERVF1+KTVIT001 SPECIAL
VMU150A1052
VENTURI 150KW WITH INSERT
VMU150A1052
VENTURI 150KW WITH INSERT