/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Oct 31st, from 9:00 PM to Sunday Nov 1st 6:00 AM EST (Sunday Nov 1st 1:00 AM to 11:00 AM GMT, 2:00 AM to 12:00 PM CET and 6:30 AM to 4:30 PM IST). We appreciate your patience during this time.

control valves

VR400/VR800 Series

VR400/VR800 and V473x/V873x Series. Class A Servo Regulated Combination Valves.

Overview
The VR400/VR800 series class “A” servo regulated combination valves are suitable for the control of gaseous fuels in gas consuming appliances according to international standards. The VR400 Series valves are used for control and regulation of gaseous fuels in gas fired power burners, atmospheric gas boilers, melting furnaces, incinerators and other gas consuming appliances. These combination valves are available in three different versions:
  • VR415/VR815 (pipe sizes 1/2”)
  • VR420/VR820 (pipe sizes 3/4)
  • VR425/VR825 (pipe sizes 1”)
  • VR432/VR832 (pipe sizes 1¼”)
  • VR434/VR834 (pipe sizes 1¼”)
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -15 to +60 deg C (5 to +140 deg F)
  • Enclosure Rating
    • IP40

Electrical Specifications

  • Voltage Rating
    • 230 VAC, 50/60 Hz
    • 24 VAC, 50/60 Hz
  • Operating Voltage Range
    • 85 to 110% of rated voltage

Dimensions & Size Specifications

  • Valve Sizes
    • DN 15 (1/2 in), DN 20 (3/4 in), DN 25 (1 in), DN 32 (1-1/4 in) Straight Flanged Connections

Actuation, Valve & Motion Control Specifications

  • Valve Series
    • VR400/VR800
  • Valve Indicator LEDs
    • DBI: 1 LED; IP: 2 LEDs
  • Opening Time
    • Dead time max. 1 second; VR434 <0.5 second
  • Maximum Leakage
    • 40 cm³/h (DN ≤ 25)
    • 50 cm³/h (DN 32) at 6 mbar
  • Closing Time
    • <1 seconds for all valves

Material Specifications

  • Strainer Material
    • AISI 303 steel, 0.34 mm mesh
  • Seal Material
    • Hydrocarbon-resistant NBR
  • Body Material
    • Die-Cast Aluminum Alloy

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +40 deg C (-4 to +104 deg F)

Overview

  • Product Type
    • Class A servo‑regulated combination gas valve with dual shut‑off valves
  • Models
    • VR415, VR420, VR425, VR432, VR434, VR815, VR820, VR825, VR832

Processing & Performance Metrics

  • Minimum Regulating Capacity
    • 1 to 1.5 m³/h depending on model
  • Duty Cycle
    • Coils suitable for permanent energization

Installation & Mounting Specifications

  • Installation Orientation
    • Upright or horizontal; ±90 deg tolerance

Fuel, Gas & Media Specifications

  • Fuel Type
    • Gaseous fuels (manufactured, Natural, and LP Gas)

Connections & Interfaces

  • Electrical Connections
    • DIN 43650 plug connector (Form A/B depending on option)

Standards & Certifications

  • Approvals
    • EU (GAR), UKCA, EN 88‑1, EN 126

Applications & Compatibility

  • Applications
    • Gas‑Fired Power Burners, Atmospheric Boilers, Melting Furnaces, Incinerators, Gas Appliances

Environmental Conditions

  • Ambient Temperature Range
    • -15 to +60 deg C (5 to +140 deg F)
  • Enclosure Rating
    • IP40

Electrical Specifications

  • Voltage Rating
    • 230 VAC, 50/60 Hz
    • 24 VAC, 50/60 Hz
  • Operating Voltage Range
    • 85 to 110% of rated voltage

Dimensions & Size Specifications

  • Valve Sizes
    • DN 15 (1/2 in), DN 20 (3/4 in), DN 25 (1 in), DN 32 (1-1/4 in) Straight Flanged Connections

Actuation, Valve & Motion Control Specifications

  • Valve Series
    • VR400/VR800
  • Valve Indicator LEDs
    • DBI: 1 LED; IP: 2 LEDs
  • Opening Time
    • Dead time max. 1 second; VR434 <0.5 second
  • Maximum Leakage
    • 40 cm³/h (DN ≤ 25)
    • 50 cm³/h (DN 32) at 6 mbar
  • Closing Time
    • <1 seconds for all valves

Material Specifications

  • Strainer Material
    • AISI 303 steel, 0.34 mm mesh
  • Seal Material
    • Hydrocarbon-resistant NBR
  • Body Material
    • Die-Cast Aluminum Alloy

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +40 deg C (-4 to +104 deg F)

Overview

  • Product Type
    • Class A servo‑regulated combination gas valve with dual shut‑off valves
  • Models
    • VR415, VR420, VR425, VR432, VR434, VR815, VR820, VR825, VR832

Processing & Performance Metrics

  • Minimum Regulating Capacity
    • 1 to 1.5 m³/h depending on model
  • Duty Cycle
    • Coils suitable for permanent energization

Installation & Mounting Specifications

  • Installation Orientation
    • Upright or horizontal; ±90 deg tolerance

Fuel, Gas & Media Specifications

  • Fuel Type
    • Gaseous fuels (manufactured, Natural, and LP Gas)

Connections & Interfaces

  • Electrical Connections
    • DIN 43650 plug connector (Form A/B depending on option)

Standards & Certifications

  • Approvals
    • EU (GAR), UKCA, EN 88‑1, EN 126

Applications & Compatibility

  • Applications
    • Gas‑Fired Power Burners, Atmospheric Boilers, Melting Furnaces, Incinerators, Gas Appliances
  • Ambient Temperature Range : -15 to +60 deg C (5 to +140 deg F)
  • Voltage Rating : 230 VAC, 50/60 Hz|24 VAC, 50/60 Hz
  • Valve Sizes : DN 15 (1/2 in), DN 20 (3/4 in), DN 25 (1 in), DN 32 (1-1/4 in) Straight Flanged Connections
  • Valve Series : VR400/VR800
  • Valve Indicator LEDs : DBI: 1 LED; IP: 2 LEDs
  • Strainer Material : AISI 303 steel, 0.34 mm mesh
  • Storage Temperature Range : -20 to +40 deg C (-4 to +104 deg F)
  • Seal Material : Hydrocarbon-resistant NBR
  • Product Type : Class A servo‑regulated combination gas valve with dual shut‑off valves
  • Operating Voltage Range : 85 to 110% of rated voltage
  • Opening Time : Dead time max. 1 second; VR434 <0.5 second
  • Models : VR415, VR420, VR425, VR432, VR434, VR815, VR820, VR825, VR832
  • Minimum Regulating Capacity : 1 to 1.5 m³/h depending on model
  • Maximum Leakage : 40 cm³/h (DN ≤ 25)|50 cm³/h (DN 32) at 6 mbar
  • Installation Orientation : Upright or horizontal; ±90 deg tolerance
  • Fuel Type : Gaseous fuels (manufactured, Natural, and LP Gas)
  • Enclosure Rating : IP40
  • Electrical Connections : DIN 43650 plug connector (Form A/B depending on option)
  • Duty Cycle : Coils suitable for permanent energization
  • Closing Time : <1 seconds for all valves
  • Body Material : Die-Cast Aluminum Alloy
  • Approvals : EU (GAR), UKCA, EN 88‑1, EN 126
  • Applications : Gas‑Fired Power Burners, Atmospheric Boilers, Melting Furnaces, Incinerators, Gas Appliances
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
CO020012
DINFACE CONNECTOR FOR VR400 SERIES. COLO
CO020012
DINFACE CONNECTOR FOR VR400 SERIES. COLO
CPCSE20025
SCHEDE ELETTR. X SERVO-COMBI(DBI)
CPCSE20025
SCHEDE ELETTR. X SERVO-COMBI(DBI)
CPCSE20026
SCHEDA ELETTR. X SERVO-COMBI (IP)
CPCSE20026
SCHEDA ELETTR. X SERVO-COMBI (IP)
KTSERVF1
KIT PER SERVO COMBI CON VENTURI
KTSERVF1
KIT PER SERVO COMBI CON VENTURI
KTSERVF1B
KIT PER SERVO COMBI CON VENTURI
KTSERVF1B
KIT PER SERVO COMBI CON VENTURI
KTVIT001
KIT VITI PER VENTURI ( 150 /300 KW )
KTVIT001
KIT VITI PER VENTURI ( 150 /300 KW )
TP030008B
PLUG ASSEMBLY G1/8"
TP030008B
PLUG ASSEMBLY G1/8"
V4730C1006-0000
SERVO-COMBI 1/2" 100MBAR 120V IP VENTURI
V4730C1006-0000
SERVO-COMBI 1/2" 100MBAR 120V IP VENTURI
V4730C1014-0000
SERVO-COMBI 3/4" 100MBAR 120V IP VENTURI
V4730C1014-0000
SERVO-COMBI 3/4" 100MBAR 120V IP VENTURI
V4730C1022-0000
SERVO-COMBI 1" 100MBAR 120V IP VENTURI U
V4730C1022-0000
SERVO-COMBI 1" 100MBAR 120V IP VENTURI U