pressure regulators
Circulation pressure control and relief regulators VAR
Kromschroder pressure regulators for combustion equipment and systems.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
The pressure regulators comply with the requirements of EN 88, Class A, Group 2
- DN: 25 to 150
- Connection: thread or flange
- pu: max. 200, 500 or 1000 mbar
- Opening pressure range pd: 10 to 500 mbar
Environmental Conditions
- Ambient Temperature Range
- -15 to +60 deg C
Pressure Specifications
- Opening Pressure Range
- VAR -1: 10 to 150 mbar
- VAR -2: 151 to 340 mbar (adjustable via color-coded springs)
Connections & Interfaces
- Connection Type
- Rp Internal Thread to ISO 7-1, Flange to ISO 7005
Dimensions & Size Specifications
- Nominal Sizes
- VAR 25, VAR 40, VAR 50, VAR 65, VAR 80, VAR 100
Mechanical & Hardware Characteristics
- Spring Table
- Red: 10 to 25 mbar; Yellow: 26 to 40 mbar; Green: 41 to 55 mbar; Blue: 56 to 70 mbar; Black: 71 to 85 mbar; White: 86 to 100 mbar; Black/Red: 101 to 150 mbar; Black/Yellow: 151 to 220 mbar; Black/Green: 221 to 340 mbar
Applications & Compatibility
- Applications
- Maintains constant pressure and eliminates brief pressure surges in gas appliances
- Suitable for town gas, natural gas, LPG (gaseous), biogas (max. 0.02% H2S); Must be dry and free of condensate
Standards & Certifications
- Approvals
- Machinery Directive 2006/42/EC, EN 13611, EN 88, Eurasian Customs Union Compliance
Material Specifications
- Material
- Aluminum
Environmental Conditions
- Ambient Temperature Range
- -15 to +60 deg C
Pressure Specifications
- Opening Pressure Range
- VAR -1: 10 to 150 mbar
- VAR -2: 151 to 340 mbar (adjustable via color-coded springs)
Connections & Interfaces
- Connection Type
- Rp Internal Thread to ISO 7-1, Flange to ISO 7005
Dimensions & Size Specifications
- Nominal Sizes
- VAR 25, VAR 40, VAR 50, VAR 65, VAR 80, VAR 100
Mechanical & Hardware Characteristics
- Spring Table
- Red: 10 to 25 mbar; Yellow: 26 to 40 mbar; Green: 41 to 55 mbar; Blue: 56 to 70 mbar; Black: 71 to 85 mbar; White: 86 to 100 mbar; Black/Red: 101 to 150 mbar; Black/Yellow: 151 to 220 mbar; Black/Green: 221 to 340 mbar
Applications & Compatibility
- Applications
- Maintains constant pressure and eliminates brief pressure surges in gas appliances
- Suitable for town gas, natural gas, LPG (gaseous), biogas (max. 0.02% H2S); Must be dry and free of condensate
Standards & Certifications
- Approvals
- Machinery Directive 2006/42/EC, EN 13611, EN 88, Eurasian Customs Union Compliance
Material Specifications
- Material
- Aluminum
- Ambient Temperature Range : -15 to +60 deg C
- Opening Pressure Range : VAR -1: 10 to 150 mbar|VAR -2: 151 to 340 mbar (adjustable via color-coded springs)
- Connection Type : Rp Internal Thread to ISO 7-1, Flange to ISO 7005
- Nominal Sizes : VAR 25, VAR 40, VAR 50, VAR 65, VAR 80, VAR 100
- Spring Table : Red: 10 to 25 mbar; Yellow: 26 to 40 mbar; Green: 41 to 55 mbar; Blue: 56 to 70 mbar; Black: 71 to 85 mbar; White: 86 to 100 mbar; Black/Red: 101 to 150 mbar; Black/Yellow: 151 to 220 mbar; Black/Green: 221 to 340 mbar
- Applications : Maintains constant pressure and eliminates brief pressure surges in gas appliances|Suitable for town gas, natural gas, LPG (gaseous), biogas (max. 0.02% H2S); Must be dry and free of condensate
- Approvals : Machinery Directive 2006/42/EC, EN 13611, EN 88, Eurasian Customs Union Compliance
- Material : Aluminum
Filters
Please sign in to view part numbers available for purchase based on your account Sign In