/content/process/us/en/search.html

pressure regulators

Pressure regulators for gas GDJ

Spring-loaded pressure regulator with inlet pressure compensation diaphragm and zero shut-off to maintain the set outlet pressure pd constant despite changing gas flow rates, with safety diaphragm, GDJ for gas, GDJ..L for air.

Overview
Spring-loaded pressure regulator with inlet pressure compensation diaphragm and zero shut-off to maintain the set outlet pressure pd constant despite changing gas flow rates

Features & Benefits:
  • With safety diaphragm, therefore no purge line required
  • GDJ for gas
  • GDJ..L for air
  • DN: 15 to 50
  • Connection: thread
  • pu: max. 400 mbar
  • pd: 2 to 160 mbar
More Information:
Specifications

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, Town Gas, LPG (gaseous), Biogas (max. 0.02% H₂S) (GDJ..L also for air)

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +40 deg C (-4 to +104 deg F)

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F)

Pressure Specifications

  • Outlet Pressure Range
    • GDJ 15: 2 to 55 mbar
    • GDJ 20 to 40: 5 to 160 mbar
    • GDJ 50: 5 to 100 mbar
  • Inlet Pressure Range
    • Up to 400 mbar

Connections & Interfaces

  • Connection Type
    • Rp Internal Thread or NPT

Performance, Flow & Capacity

  • Turndown Ratio
    • 10:1

Dimensions & Size Specifications

  • Nominal Sizes
    • 15, 20, 25, 40, 50

Applications & Compatibility

  • Applications
    • Controls pressure for gas and air supply to burners and appliances in industry and heating sector
    • Maintains constant outlet pressure in gas pipelines despite changing flow rates and inlet pressures

Standards & Certifications

  • Approvals
    • EU Certified (EU 2016/426 GAR, EN 88-1:2022 + A1:2023); Eurasian Customs Union compliance, EN 88-1:2022 + A1:2023; ANSI Z21.18a-2010; CSA6.3a-2010

Material Specifications

  • Material
    • Aluminum

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, Town Gas, LPG (gaseous), Biogas (max. 0.02% H₂S) (GDJ..L also for air)

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +40 deg C (-4 to +104 deg F)

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F)

Pressure Specifications

  • Outlet Pressure Range
    • GDJ 15: 2 to 55 mbar
    • GDJ 20 to 40: 5 to 160 mbar
    • GDJ 50: 5 to 100 mbar
  • Inlet Pressure Range
    • Up to 400 mbar

Connections & Interfaces

  • Connection Type
    • Rp Internal Thread or NPT

Performance, Flow & Capacity

  • Turndown Ratio
    • 10:1

Dimensions & Size Specifications

  • Nominal Sizes
    • 15, 20, 25, 40, 50

Applications & Compatibility

  • Applications
    • Controls pressure for gas and air supply to burners and appliances in industry and heating sector
    • Maintains constant outlet pressure in gas pipelines despite changing flow rates and inlet pressures

Standards & Certifications

  • Approvals
    • EU Certified (EU 2016/426 GAR, EN 88-1:2022 + A1:2023); Eurasian Customs Union compliance, EN 88-1:2022 + A1:2023; ANSI Z21.18a-2010; CSA6.3a-2010

Material Specifications

  • Material
    • Aluminum
  • Gas Type : Natural Gas, Town Gas, LPG (gaseous), Biogas (max. 0.02% H₂S) (GDJ..L also for air)
  • Storage Temperature Range : -20 to +40 deg C (-4 to +104 deg F)
  • Ambient Temperature Range : -20 to +60 deg C (-4 to +140 deg F)
  • Outlet Pressure Range : GDJ 15: 2 to 55 mbar|GDJ 20 to 40: 5 to 160 mbar|GDJ 50: 5 to 100 mbar
  • Inlet Pressure Range : Up to 400 mbar
  • Connection Type : Rp Internal Thread or NPT
  • Turndown Ratio : 10:1
  • Nominal Sizes : 15, 20, 25, 40, 50
  • Applications : Controls pressure for gas and air supply to burners and appliances in industry and heating sector|Maintains constant outlet pressure in gas pipelines despite changing flow rates and inlet pressures
  • Approvals : EU Certified (EU 2016/426 GAR, EN 88-1:2022 + A1:2023); Eurasian Customs Union compliance, EN 88-1:2022 + A1:2023; ANSI Z21.18a-2010; CSA6.3a-2010
  • Material : Aluminum
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101029251
REG,PILT,1/2 IN. NPT,GDJ 15TN04 0Z,KS031
101029251
REG,PILT,1/2 IN. NPT,GDJ 15TN04 0Z,KS031
101029256
REG,PILT,RP 1/2,GDJ 15R04 0Z,KS03155041
101029256
REG,PILT,RP 1/2,GDJ 15R04 0Z,KS03155041
101029257
REG,GDJ,3/4 IN. NPT,03155087 w/03089123
101029257
REG,GDJ,3/4 IN. NPT,03155087 w/03089123
101029259
REG,PILT,RP 3/4,GDJ 20R04 0Z,KS03155042
101029259
REG,PILT,RP 3/4,GDJ 20R04 0Z,KS03155042
323211QA
GDJ 15 ISO + SPRG YELLOW
323211QA
GDJ 15 ISO + SPRG YELLOW
323211QB
GDJ 15 ISO + SPRG BLACK
323211QB
GDJ 15 ISO + SPRG BLACK
323211QC
GDJ 15 ISO + SPRG ORANGE
323211QC
GDJ 15 ISO + SPRG ORANGE
323211QD
GDJ 15 ISO + SPRG BROWN
323211QD
GDJ 15 ISO + SPRG BROWN
323211QE
GDJ 15 ISO + SPRG GREEN/BLUE
323211QE
GDJ 15 ISO + SPRG GREEN/BLUE
323212QA
GDJT 15 NPT + SPRING YELLOW
323212QA
GDJT 15 NPT + SPRING YELLOW