/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Oct 31st, from 9:00 PM to Sunday Nov 1st 6:00 AM EST (Sunday Nov 1st 1:00 AM to 11:00 AM GMT, 2:00 AM to 12:00 PM CET and 6:30 AM to 4:30 PM IST). We appreciate your patience during this time.

pressure regulators

Pressure regulators for gas VGBF

Outlet pressure pd 10-30 mbar as standard (factory setting: 20 mbar), with safety diaphragm, therefore no purge line required, for gas, EU certified.

Overview
Outlet pressure pd 10-30 mbar as standard (factory setting: 20 mbar), with safety diaphragm, therefore no purge line required, for gas, EU certified.

Features & Benefits:
  • DN: 15 to 150
  • Connection: thread or flange
  • pu: max. 0.5 bar, 1 bar or 4 bar
  • pd: 5 to 350 mbar
More Information:
Specifications

Pressure Specifications

  • Lock-up Pressure Zone Class
    • SG 30 (5 to 50 mbar), SG 20 (>50 mbar)
  • Inlet Pressure Range
    • VGBF..05: 500 mbar (50 kPa)
    • VGBF..10: 1 bar (100 kPa)
    • VGBF..40: 4 bar (400 kPa)

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F)
    • VGBF..V: 0 to 60 deg C (32 to 140 deg F)

Connections & Interfaces

  • Impulse Line Connection
    • Rp 1/4 (DN 15, 25), Rp 3/8 (DN 40 to 150); NPT available
  • Connection Type
    • Rp Internal Thread to ISO 7-1, Flange to ISO 7005, NPT Thread (DN 15 to 50), ANSI Flange (DN 50 to 100)

Measurement, Accuracy & Sensing

  • Accuracy Class (AC)
    • EN 334, AC 10

Dimensions & Size Specifications

  • Nominal Sizes
    • DN 15 to 150

Applications & Compatibility

  • Applications
    • Maintains constant outlet pressure in gas pipelines despite changing flow rates and inlet pressures
    • Suitable for natural gas, town gas, LPG (gaseous), hydrogen, biogas, and air (VGBF..V)

Standards & Certifications

  • Approvals
    • CE: 0063AQ09733, EU 2016/426 GAR, EN 88-1, EN 88-2:2008, EN 334:2009, PED, RoHS II/III, UKCA, Eurasian Customs Union, China RoHS, REACH Regulation

Material Specifications

  • Material
    • Aluminum

Pressure Specifications

  • Lock-up Pressure Zone Class
    • SG 30 (5 to 50 mbar), SG 20 (>50 mbar)
  • Inlet Pressure Range
    • VGBF..05: 500 mbar (50 kPa)
    • VGBF..10: 1 bar (100 kPa)
    • VGBF..40: 4 bar (400 kPa)

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F)
    • VGBF..V: 0 to 60 deg C (32 to 140 deg F)

Connections & Interfaces

  • Impulse Line Connection
    • Rp 1/4 (DN 15, 25), Rp 3/8 (DN 40 to 150); NPT available
  • Connection Type
    • Rp Internal Thread to ISO 7-1, Flange to ISO 7005, NPT Thread (DN 15 to 50), ANSI Flange (DN 50 to 100)

Measurement, Accuracy & Sensing

  • Accuracy Class (AC)
    • EN 334, AC 10

Dimensions & Size Specifications

  • Nominal Sizes
    • DN 15 to 150

Applications & Compatibility

  • Applications
    • Maintains constant outlet pressure in gas pipelines despite changing flow rates and inlet pressures
    • Suitable for natural gas, town gas, LPG (gaseous), hydrogen, biogas, and air (VGBF..V)

Standards & Certifications

  • Approvals
    • CE: 0063AQ09733, EU 2016/426 GAR, EN 88-1, EN 88-2:2008, EN 334:2009, PED, RoHS II/III, UKCA, Eurasian Customs Union, China RoHS, REACH Regulation

Material Specifications

  • Material
    • Aluminum
  • Lock-up Pressure Zone Class : SG 30 (5 to 50 mbar), SG 20 (>50 mbar)
  • Ambient Temperature Range : -20 to +60 deg C (-4 to +140 deg F)|VGBF..V: 0 to 60 deg C (32 to 140 deg F)
  • Impulse Line Connection : Rp 1/4 (DN 15, 25), Rp 3/8 (DN 40 to 150); NPT available
  • Inlet Pressure Range : VGBF..05: 500 mbar (50 kPa)|VGBF..10: 1 bar (100 kPa)|VGBF..40: 4 bar (400 kPa)
  • Accuracy Class (AC) : EN 334, AC 10
  • Connection Type : Rp Internal Thread to ISO 7-1, Flange to ISO 7005, NPT Thread (DN 15 to 50), ANSI Flange (DN 50 to 100)
  • Nominal Sizes : DN 15 to 150
  • Applications : Maintains constant outlet pressure in gas pipelines despite changing flow rates and inlet pressures|Suitable for natural gas, town gas, LPG (gaseous), hydrogen, biogas, and air (VGBF..V)
  • Approvals : CE: 0063AQ09733, EU 2016/426 GAR, EN 88-1, EN 88-2:2008, EN 334:2009, PED, RoHS II/III, UKCA, Eurasian Customs Union, China RoHS, REACH Regulation
  • Material : Aluminum
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
0050R622
.5" Fisher R622 Regulator
0050R622
.5" Fisher R622 Regulator
0075HSR
.75" Fisher HSR Regulator
0075HSR
.75" Fisher HSR Regulator
0075T205
.75" Fisher T205 Regulator
0075T205
.75" Fisher T205 Regulator
0100HSR
1" Fisher HSR Regulator
0100HSR
1" Fisher HSR Regulator
0100T205
1" Fisher T205 Regulator
0100T205
1" Fisher T205 Regulator
0125T299H
1.25" NPT Fisher 299H Regulator
0125T299H
1.25" NPT Fisher 299H Regulator
0125T299HEXT
1.25" NPT Fisher 299H External Regulator
0125T299HEXT
1.25" NPT Fisher 299H External Regulator
0125T299HR
1.25" NPT Fisher 299HR Regulator
0125T299HR
1.25" NPT Fisher 299HR Regulator
0150T299H
1.5" NPT Fisher 299H Regulator
0150T299H
1.5" NPT Fisher 299H Regulator
0150T299HEXT
1.5" NPT Fisher 299H External Regulator
0150T299HEXT
1.5" NPT Fisher 299H External Regulator