/content/process/us/en/search.html

pressure switches and gauges

Elektronic pressure gauge DMG

For positive pressure, negative pressure and differential pressure measurement, for gas or air.

Overview
Features & Benefits:
  • For positive pressure, negative pressure and differential pressure measurement
  • Can be used with gas or air
  • Measuring ranges: -130 to 130 mbar or -1000 to 1000 mbar
More Information:
Specifications

Overview

  • Models
    • DMG S2601 and DMG S2610
  • Product Type
    • Handheld electronic pressure gauge

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +50 deg C (-4 to 122 deg F)

Pressure Specifications

  • Maximum Positive Pressure
    • 1.35 bar (19.6 psi)(DMG S2601), 3 bar (43.5 psi)(DMG S2610)

Environmental Conditions

  • Ambient Temperature Range
    • 0 to +40 deg C (32 to 104 deg F)
  • Enclosure Rating
    • IP40 (EN 60529)

Measurement, Accuracy & Sensing

  • Measurement Media
    • Non‑aggressive gaseous media
  • Resolutions
    • Resolution (DMG S2601) 0.01 (<19.99), 0.1 (>20), Resolution (DMG S2610) 0.1 (<199.9), 1 (>200)

Product Overview & Classification

  • Primary Function
    • Measurement of negative pressure, positive pressure, and differential pressure

Processing & Performance Metrics

  • Measuring Range
    • DMG S2601 - ±150 mbar (2.2 psi), Max: 180 mbar (2.6 psi)
    • DMG S2610 - Rated: ±1000 mbar (14.5 psi), Max: 1500 mbar (21.8 psi)

Control, Logic & System Behavior

  • Response Delay
    • 90% of measured value within 10 seconds

Electrical Specifications

  • Power Supply
    • 2 x 1.5 V batteries (LR6/AA), USB power adapter

Control, Software & User Interface Specifications

  • Display Type
    • Transflective

Applications & Compatibility

  • Applications
    • Burner adjustment, chimney draught measurement, HVAC systems, filters, ducts, process and extraction systems

Dimensions & Weight

  • Dimensions
    • 66 x 37 x 143 mm (2.7 x 1.4 x 5.6 in) (Including protective sleeve)

Standards & Certifications

  • Approvals
    • TÜV Tested and Approved According to 1. BImSchV/EN 50379-2 for official measurements, EMC Standards - EN 55022, EN 61000-6-1, EN 61000-4-2, EN 61000-4-3, Certified by Gosstandart (GOST-R), Approved by Rostekhnadzor (RTN), 2004/108/EC

Material Specifications

  • Material
    • Plastic (Blue), Protective Sleeve: Plasticized PVC

Overview

  • Models
    • DMG S2601 and DMG S2610
  • Product Type
    • Handheld electronic pressure gauge

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +50 deg C (-4 to 122 deg F)

Pressure Specifications

  • Maximum Positive Pressure
    • 1.35 bar (19.6 psi)(DMG S2601), 3 bar (43.5 psi)(DMG S2610)

Environmental Conditions

  • Ambient Temperature Range
    • 0 to +40 deg C (32 to 104 deg F)
  • Enclosure Rating
    • IP40 (EN 60529)

Measurement, Accuracy & Sensing

  • Measurement Media
    • Non‑aggressive gaseous media
  • Resolutions
    • Resolution (DMG S2601) 0.01 (<19.99), 0.1 (>20), Resolution (DMG S2610) 0.1 (<199.9), 1 (>200)

Product Overview & Classification

  • Primary Function
    • Measurement of negative pressure, positive pressure, and differential pressure

Processing & Performance Metrics

  • Measuring Range
    • DMG S2601 - ±150 mbar (2.2 psi), Max: 180 mbar (2.6 psi)
    • DMG S2610 - Rated: ±1000 mbar (14.5 psi), Max: 1500 mbar (21.8 psi)

Control, Logic & System Behavior

  • Response Delay
    • 90% of measured value within 10 seconds

Electrical Specifications

  • Power Supply
    • 2 x 1.5 V batteries (LR6/AA), USB power adapter

Control, Software & User Interface Specifications

  • Display Type
    • Transflective

Applications & Compatibility

  • Applications
    • Burner adjustment, chimney draught measurement, HVAC systems, filters, ducts, process and extraction systems

Dimensions & Weight

  • Dimensions
    • 66 x 37 x 143 mm (2.7 x 1.4 x 5.6 in) (Including protective sleeve)

Standards & Certifications

  • Approvals
    • TÜV Tested and Approved According to 1. BImSchV/EN 50379-2 for official measurements, EMC Standards - EN 55022, EN 61000-6-1, EN 61000-4-2, EN 61000-4-3, Certified by Gosstandart (GOST-R), Approved by Rostekhnadzor (RTN), 2004/108/EC

Material Specifications

  • Material
    • Plastic (Blue), Protective Sleeve: Plasticized PVC
  • Models : DMG S2601 and DMG S2610
  • Storage Temperature Range : -20 to +50 deg C (-4 to 122 deg F)
  • Maximum Positive Pressure : 1.35 bar (19.6 psi)(DMG S2601), 3 bar (43.5 psi)(DMG S2610)
  • Ambient Temperature Range : 0 to +40 deg C (32 to 104 deg F)
  • Measurement Media : Non‑aggressive gaseous media
  • Primary Function : Measurement of negative pressure, positive pressure, and differential pressure
  • Enclosure Rating : IP40 (EN 60529)
  • Measuring Range : DMG S2601 - ±150 mbar (2.2 psi), Max: 180 mbar (2.6 psi)|DMG S2610 - Rated: ±1000 mbar (14.5 psi), Max: 1500 mbar (21.8 psi)
  • Response Delay : 90% of measured value within 10 seconds
  • Product Type : Handheld electronic pressure gauge
  • Power Supply : 2 x 1.5 V batteries (LR6/AA), USB power adapter
  • Display Type : Transflective
  • Applications : Burner adjustment, chimney draught measurement, HVAC systems, filters, ducts, process and extraction systems
  • Resolutions : Resolution (DMG S2601) 0.01 (<19.99), 0.1 (>20), Resolution (DMG S2610) 0.1 (<199.9), 1 (>200)
  • Dimensions : 66 x 37 x 143 mm (2.7 x 1.4 x 5.6 in) (Including protective sleeve)
  • Approvals : TÜV Tested and Approved According to 1. BImSchV/EN 50379-2 for official measurements, EMC Standards - EN 55022, EN 61000-6-1, EN 61000-4-2, EN 61000-4-3, Certified by Gosstandart (GOST-R), Approved by Rostekhnadzor (RTN), 2004/108/EC
  • Material : Plastic (Blue), Protective Sleeve: Plasticized PVC
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS03352142
DMG S2610
KS03352142
DMG S2610