/content/process/us/en/search.html

pressure switches and gauges

Kromschroeder DG..C pressure switches for gas

For monitoring gas and air pressures

Overview
Diaphragm pressure switches with micro switch (silicone-free) for monitoring gas pressures on boilers

Features & Benefits:
  • Certificates: EU certified, UL listed, FM, AGA approved and EAC, RoHS compliant
  • Settings: switching point adjustment via setting dial or factory set
  • Medium: Positive pressure: Gas, biogas, air, flue gasses
  • Pressure Range: 3 to 500 mbar (1.2 to 144WC)
  • Pneumatic Connections:
    • Internal 1x or 2x Rp 1/4
    • External Rp 1/8 or 1/4
  • Contacts/Switching Capacity:
    • CE version:
      • Siver contacts, 24-250V AC, 0.05-5A
      • Gold contacts, 5-250V AC, 0.01-5A
    • UL versions:
      • Gold contacts, max 30V AC, 0.05A
      • Siver contacts, 30-240V AC, 5A
  • Electrical connection:  4-Pin plug and socket
  • Silicon free
  • For available accessories see documentation
More Information:
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +70 deg C (CE); -15 to +60 deg C (US versions)
  • Enclosure Rating
    • IP54 (standard); reduced if plug orientation is downward

Connections & Interfaces

  • Electrical Connections
    • Tab receptacle (4.8 x 0.8 mm), socket, 4-pin plug with/without socket
  • Mechanical Connection
    • Rp 1/4 in internal/external thread, Rp 1/8 in external thread, valVario attachment

Electrical Specifications

  • Maintenance Interval
    • Recommended once per year

Applications & Compatibility

  • Media Compatibility
    • Natural Gas, Town Gas, LPG (gaseous), Flue Gas, Biogas (≤ 0.1% H₂S), Air
  • Hazardous Area Use
    • Suitable for Zone 1 and 2 with isolating amplifier
  • Applications
    • Gas inlet pressure monitoring, low/high pressure protection, fan monitoring

Actuation, Control & Motion Characteristics

  • Switching Function
    • NO contact or change‑over contact (NO/NC/COM), version‑dependent
  • Switching Range
    • Approximately 3 to 500 mbar (model‑dependent)

Performance Specifications

  • Switching Capacity
    • Up to 250 VAC, 5 A (varies by model and contact type)

Material Specifications

  • Diaphragm Material
    • NBR (silicone-free)
  • Material
    • PBT plastic (glass fiber reinforced), aluminum lower section

Safety, Protection & Reliability

  • Protection Class
    • IP54 (with socket), IP00 (AMP plug), IP40 (plug downward)
  • Safety Rating
    • SIL 1-3, PL a-e, HFT 0 (single), HFT 1 (redundant), EN 13611, EN 1854, Gas Appliances Regulation (EU) 2016/426, UL/FM Approval - DG..CT and DG..CFT versions, AGA Approved, Eurasian Customs Union, cULus Listed, UL 353
  • Reset Options
    • Manual or automatic depending on model

Product Overview & Classification

  • Primary Function
    • Monitoring minimum and/or maximum gas pressure

Overview

  • Product Type
    • Compact diaphragm pressure switch for gas

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +70 deg C (CE); -15 to +60 deg C (US versions)
  • Enclosure Rating
    • IP54 (standard); reduced if plug orientation is downward

Connections & Interfaces

  • Electrical Connections
    • Tab receptacle (4.8 x 0.8 mm), socket, 4-pin plug with/without socket
  • Mechanical Connection
    • Rp 1/4 in internal/external thread, Rp 1/8 in external thread, valVario attachment

Electrical Specifications

  • Maintenance Interval
    • Recommended once per year

Applications & Compatibility

  • Media Compatibility
    • Natural Gas, Town Gas, LPG (gaseous), Flue Gas, Biogas (≤ 0.1% H₂S), Air
  • Hazardous Area Use
    • Suitable for Zone 1 and 2 with isolating amplifier
  • Applications
    • Gas inlet pressure monitoring, low/high pressure protection, fan monitoring

Actuation, Control & Motion Characteristics

  • Switching Function
    • NO contact or change‑over contact (NO/NC/COM), version‑dependent
  • Switching Range
    • Approximately 3 to 500 mbar (model‑dependent)

Performance Specifications

  • Switching Capacity
    • Up to 250 VAC, 5 A (varies by model and contact type)

Material Specifications

  • Diaphragm Material
    • NBR (silicone-free)
  • Material
    • PBT plastic (glass fiber reinforced), aluminum lower section

Safety, Protection & Reliability

  • Protection Class
    • IP54 (with socket), IP00 (AMP plug), IP40 (plug downward)
  • Safety Rating
    • SIL 1-3, PL a-e, HFT 0 (single), HFT 1 (redundant), EN 13611, EN 1854, Gas Appliances Regulation (EU) 2016/426, UL/FM Approval - DG..CT and DG..CFT versions, AGA Approved, Eurasian Customs Union, cULus Listed, UL 353
  • Reset Options
    • Manual or automatic depending on model

Product Overview & Classification

  • Primary Function
    • Monitoring minimum and/or maximum gas pressure

Overview

  • Product Type
    • Compact diaphragm pressure switch for gas
  • Ambient Temperature Range : -20 to +70 deg C (CE); -15 to +60 deg C (US versions)
  • Electrical Connections : Tab receptacle (4.8 x 0.8 mm), socket, 4-pin plug with/without socket
  • Mechanical Connection : Rp 1/4 in internal/external thread, Rp 1/8 in external thread, valVario attachment
  • Maintenance Interval : Recommended once per year
  • Media Compatibility : Natural Gas, Town Gas, LPG (gaseous), Flue Gas, Biogas (≤ 0.1% H₂S), Air
  • Switching Function : NO contact or change‑over contact (NO/NC/COM), version‑dependent
  • Switching Capacity : Up to 250 VAC, 5 A (varies by model and contact type)
  • Hazardous Area Use : Suitable for Zone 1 and 2 with isolating amplifier
  • Diaphragm Material : NBR (silicone-free)
  • Protection Class : IP54 (with socket), IP00 (AMP plug), IP40 (plug downward)
  • Primary Function : Monitoring minimum and/or maximum gas pressure
  • Enclosure Rating : IP54 (standard); reduced if plug orientation is downward
  • Switching Range : Approximately 3 to 500 mbar (model‑dependent)
  • Safety Rating : SIL 1-3, PL a-e, HFT 0 (single), HFT 1 (redundant), EN 13611, EN 1854, Gas Appliances Regulation (EU) 2016/426, UL/FM Approval - DG..CT and DG..CFT versions, AGA Approved, Eurasian Customs Union, cULus Listed, UL 353
  • Reset Options : Manual or automatic depending on model
  • Product Type : Compact diaphragm pressure switch for gas
  • Applications : Gas inlet pressure monitoring, low/high pressure protection, fan monitoring
  • Material : PBT plastic (glass fiber reinforced), aluminum lower section
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
C60VR40017
MAX. PRESSURE SWITCH RANGE SETTING: 2-17
C60VR40017
MAX. PRESSURE SWITCH RANGE SETTING: 2-17
C60VR40040
MAX. PRESSURE SWITCH RANGE SETTING: 5-40
C60VR40040
MAX. PRESSURE SWITCH RANGE SETTING: 5-40
C60VR40040B
MAX. PRESSURE SWITCH RANGE SETTING: 5-40
C60VR40040B
MAX. PRESSURE SWITCH RANGE SETTING: 5-40
C60VR40040G
PRESSURE SWITCH 5-40MBAR GOLD PLATED
C60VR40040G
PRESSURE SWITCH 5-40MBAR GOLD PLATED
C60VR40040UCS15
MAX. PRESSURE SWITCH RANGE SETTING: 11
C60VR40040UCS15
MAX. PRESSURE SWITCH RANGE SETTING: 11
C60VR40110
GAS PRESSURE SWITCHES FOR FLANGED
C60VR40110
GAS PRESSURE SWITCHES FOR FLANGED
KS74214175
DG40VC1-5W/B
KS74214175
DG40VC1-5W/B
KS75454574
SW,PRESS, GAS,DG 45VC1 5W /B
KS75454574
SW,PRESS, GAS,DG 45VC1 5W /B
KS75454575
SW,PRESS, GAS,DG 110VC1 5W /B
KS75454575
SW,PRESS, GAS,DG 110VC1 5W /B
KS75454576
SW,PRESS, GAS,DG 300VC1 5W /B
KS75454576
SW,PRESS, GAS,DG 300VC1 5W /B