/content/process/us/en/search.html

pressure switches and gauges

Kromschroeder DL..A pressure switches for air

For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure

Overview
For monitoring air and flue gas pressures, for positive pressure, negative pressure and differential pressure
  • Certificates:
    • EU certified
    • UL listed
    • FM, AGA approved and
    • EAC, RoHS compliant
  • Setting: Switching point adjustment via setting dial
  • Medium: Air, flue gas, non aggressive gas
  • Range: -1.5 to 150 mbar (0.12 to 20WC)
  • Pneumatic connections:
    • Tube connections
    • CE versions: Rp 1/4, Rp 1/8
    • UL versions: 1/4 NPT, 1/8 NPT
  • • Contacts:
    • CE version:
      • Siver contacts, 24-250V AC, 0.05-5A
      • Gold contacts, 5-250V AC, 0.01-5A
    • UL versions:
      • Siver contacts, 30-240V AC, 5A
      • Gold contacts, max 30V AC, 0.05A
  • Screw terminals, M16x1.5 cable gland
  • Screw terminals, 1/2 NPT cable conduit
  • Silicon free
  • For available accessories see documentation
More Information:
Specifications

Metering & Process Capability

  • Medium
    • Air, flue gas, non‑aggressive gases

Pressure Specifications

  • Maximum Inlet/Withstand Pressure
    • Up to 30 kPa (model dependent)
  • Pressure Type
    • Positive, negative, differential

Actuation, Control & Motion Characteristics

  • Switching Point Adjustment
    • Hand wheel or adjusting screw
  • Switching Differential
    • Range dependent
  • Switching Function
    • Switch-on/switch-off/changeover

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +80 deg C (variant dependent)
  • Enclosure Rating
    • IP54/IP65 (variant dependent)

Connections & Interfaces

  • Electrical Connections
    • Screw terminals/plug variants
  • Pressure Connection
    • Rp 1/4, Rp 1/8 (variant dependent)

Inputs, Outputs & Interface Signals

  • Contact Configuration
    • SPDT (COM/NO/NC)

Performance Specifications

  • Switching Capacity
    • Up to 5 A

Material Specifications

  • Diaphragm Material
    • NBR, silicone‑free
  • Material
    • Glass‑Fiber Reinforced PBT

System Monitoring, Indication & Status

  • Visual Indication
    • Pilot lamp/LED (Optional)

Processing & Performance Metrics

  • Adjusting Range
    • -50 Pa to 15 kPa (model dependent)

Product Overview & Classification

  • Product Series
    • DL..A

Electrical Specifications

  • Rated Voltage
    • 12 to 250 VAC/DC

Overview

  • Product Type
    • Air Pressure Switch

Applications & Compatibility

  • Applications
    • Fan monitoring, dampers, firing systems

Standards & Certifications

  • Approvals
    • CE, UL, FM, AGA (variant dependent)

Metering & Process Capability

  • Medium
    • Air, flue gas, non‑aggressive gases

Pressure Specifications

  • Maximum Inlet/Withstand Pressure
    • Up to 30 kPa (model dependent)
  • Pressure Type
    • Positive, negative, differential

Actuation, Control & Motion Characteristics

  • Switching Point Adjustment
    • Hand wheel or adjusting screw
  • Switching Differential
    • Range dependent
  • Switching Function
    • Switch-on/switch-off/changeover

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +80 deg C (variant dependent)
  • Enclosure Rating
    • IP54/IP65 (variant dependent)

Connections & Interfaces

  • Electrical Connections
    • Screw terminals/plug variants
  • Pressure Connection
    • Rp 1/4, Rp 1/8 (variant dependent)

Inputs, Outputs & Interface Signals

  • Contact Configuration
    • SPDT (COM/NO/NC)

Performance Specifications

  • Switching Capacity
    • Up to 5 A

Material Specifications

  • Diaphragm Material
    • NBR, silicone‑free
  • Material
    • Glass‑Fiber Reinforced PBT

System Monitoring, Indication & Status

  • Visual Indication
    • Pilot lamp/LED (Optional)

Processing & Performance Metrics

  • Adjusting Range
    • -50 Pa to 15 kPa (model dependent)

Product Overview & Classification

  • Product Series
    • DL..A

Electrical Specifications

  • Rated Voltage
    • 12 to 250 VAC/DC

Overview

  • Product Type
    • Air Pressure Switch

Applications & Compatibility

  • Applications
    • Fan monitoring, dampers, firing systems

Standards & Certifications

  • Approvals
    • CE, UL, FM, AGA (variant dependent)
  • Medium : Air, flue gas, non‑aggressive gases
  • Maximum Inlet/Withstand Pressure : Up to 30 kPa (model dependent)
  • Switching Point Adjustment : Hand wheel or adjusting screw
  • Ambient Temperature Range : -20 to +80 deg C (variant dependent)
  • Switching Differential : Range dependent
  • Electrical Connections : Screw terminals/plug variants
  • Contact Configuration : SPDT (COM/NO/NC)
  • Pressure Connection : Rp 1/4, Rp 1/8 (variant dependent)
  • Switching Function : Switch-on/switch-off/changeover
  • Switching Capacity : Up to 5 A
  • Diaphragm Material : NBR, silicone‑free
  • Visual Indication : Pilot lamp/LED (Optional)
  • Enclosure Rating : IP54/IP65 (variant dependent)
  • Adjusting Range : -50 Pa to 15 kPa (model dependent)
  • Product Series : DL..A
  • Rated Voltage : 12 to 250 VAC/DC
  • Pressure Type : Positive, negative, differential
  • Product Type : Air Pressure Switch
  • Applications : Fan monitoring, dampers, firing systems
  • Approvals : CE, UL, FM, AGA (variant dependent)
  • Material : Glass‑Fiber Reinforced PBT
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS84444283
SW,PRESS,AIR,DL 50E-1 32Z
KS84444283
SW,PRESS,AIR,DL 50E-1 32Z
KS84444400
DL 3A-3
KS84444400
DL 3A-3
KS84444401
SW,PRESS,AIR,DL 3A 6
KS84444401
SW,PRESS,AIR,DL 3A 6
KS84444402
SW,PRESS,AIR,DL3A 3Z,0,3 3 MBAR,IP54,MAX
KS84444402
SW,PRESS,AIR,DL3A 3Z,0,3 3 MBAR,IP54,MAX
KS84444403
SW,PRESS,AIR,DL 3A 6T
KS84444403
SW,PRESS,AIR,DL 3A 6T
KS84444404
SW,PRESS,AIR,DL 3A 3T
KS84444404
SW,PRESS,AIR,DL 3A 3T
KS84444405
SW,PRESS,AIR,DL 3A 5
KS84444405
SW,PRESS,AIR,DL 3A 5
KS84444406
SW,PRESS,AIR,DL 3A 3TZ
KS84444406
SW,PRESS,AIR,DL 3A 3TZ
KS84444407
SW,PRESS,AIR,DL 3A 3Z NOTE THIS IS GENER
KS84444407
SW,PRESS,AIR,DL 3A 3Z NOTE THIS IS GENER
KS84444408
SW,PRESS,AIR,DL 3A 6Z NOTE THIS IS GENER
KS84444408
SW,PRESS,AIR,DL 3A 6Z NOTE THIS IS GENER