/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

pressure switches and gauges

Pressure Indicators PI

Complete selection of pressure indicators for use in combustion systems

Overview
Pressure indicators are an essential accessory for your combustion system.

Features & Benefits:
  • Single range models are available in a 2.5 or 3.5 dial size a 1/4
  • NPT connection
  • The 2.5 dial size ranges from 0 to 30 psig, and has a brass connection
  • The 3.5 dial size ranges from 0 to 100 psig, and comes with a stainless steel connection
  • Dual range gauges come in a 2.5 dial size, 1/4 NPT brass connection, and offer measuremens in either w.c. and mm or pisg and kPa
Specifications

Pressure Specifications

  • Pressure Range
    • 2-1/2 in Dial Dual Range - 0 to 100 psig
    • 2-1/2 in Dial Single Range - 0 to 30 psig
    • 3-1/2 in Dial Single Range - 0 to 100 psig

Control, Software & User Interface Specifications

  • Display Type
    • Analog dial gauge

Connections & Interfaces

  • Connections
    • 1/4 in NPT Male (all models)

Dimensions & Size Specifications

  • Dial Size
    • 2-1/2 in, 3-1/2 in

Material Specifications

  • Material
    • Brass/Stainless Steel Lower

Pressure Specifications

  • Pressure Range
    • 2-1/2 in Dial Dual Range - 0 to 100 psig
    • 2-1/2 in Dial Single Range - 0 to 30 psig
    • 3-1/2 in Dial Single Range - 0 to 100 psig

Control, Software & User Interface Specifications

  • Display Type
    • Analog dial gauge

Connections & Interfaces

  • Connections
    • 1/4 in NPT Male (all models)

Dimensions & Size Specifications

  • Dial Size
    • 2-1/2 in, 3-1/2 in

Material Specifications

  • Material
    • Brass/Stainless Steel Lower
  • Pressure Range : 2-1/2 in Dial Dual Range - 0 to 100 psig|2-1/2 in Dial Single Range - 0 to 30 psig|3-1/2 in Dial Single Range - 0 to 100 psig
  • Display Type : Analog dial gauge
  • Connections : 1/4 in NPT Male (all models)
  • Dial Size : 2-1/2 in, 3-1/2 in
  • Material : Brass/Stainless Steel Lower
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list