pressure switches and gauges
PressureTrol® Pressure monitoring modulating controllers L91A, B
L91 Proportioning Pressuretrol® Controllers are Series 90 Modulating Pressure Controllers that provide direct control of modulating motors or valves used on automatic burners or steam heating systems.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Models available for pressure systems up to 300 psi (2068 kPa)
- May be used with steam, air, noncombustible gases, or other fluids noncorrosive to brass or phos-bronze (300 psi model) bellows
- When used with steam boilers, a steam trap (siphon loop) is recommended
- Wiper on controller potentiometer moves in response to pressure changes
- L91D has two potentiometers for unison control of two motors
- L91B,D models have adjustable proportioning (throttling) range to allow selection of desired pressure control range
- Adjustments made with screws on case top
- Large, easily-read scaleplates in both U.S. customary (oz/sq. in., psi, or in. Hg) and metric (kPa, MPa, or mm Hg) units
- Steel case with clear plastic cover to observe pressure settings and potentiometer action
- Fitting with 1/4 -18 NPT threads allows rapid installation
- Surface mount with screws through knockout holes back of casing
Environmental Conditions
- Ambient Temperature Range
- 32 to 150 deg F (0 to 66 deg C)
Actuation, Valve & Motion Control Specifications
- Typical Systems
- Automatic burners, steam heating systems
- Proportioning Range
- Fixed (L91A); Adjustable (L91B) (Throttling)
Overview
- Product Type
- Modulating pressure controller
- Models
- L91A: Fixed range, 1 potentiometer, L91B: Adjustable range, 1 potentiometer, L91D: Adjustable range, 2 potentiometers
Product Overview & Classification
- Primary Function
- Modulating pressure controller for motors/valves in burners or steam systems
Pressure Specifications
- Pressure Range
- 0 to 15 psi, 5 to 150 psi, 10 to 300 psi (up to 2068 kPa)
Inputs, Outputs & Interface Signals
- Potentiometer Resistance
- 140 Ohms (nominal)
Installation & Mounting Specifications
- Mounting Types
- 1/4-18 NPT pipe fitting or surface mount via knockout holes
- Steam trap (siphon loop)
Applications & Compatibility
- Media Compatibility
- Steam, Air, Non-combustible Gases, Non-corrosive Fluids
Material Specifications
- Material
- Steel Case, Clear Plastic Cover
Electrical Specifications
- Maintenance Interval
- Occasional cleaning of potentiometer; avoid solvents or abrasives
Electrical & Signal Specifications
- Electrical Rating
- 24 VAC
Connections & Interfaces
- Electrical Connections
- Internal screw terminals
Control, Logic & Functional Behavior
- Control Class
- Series 90 modulating controller
Mechanical Design, Layout & Construction Options
- Conduit Entries
- 1/2 in. conduit opening
Environmental Conditions
- Ambient Temperature Range
- 32 to 150 deg F (0 to 66 deg C)
Actuation, Valve & Motion Control Specifications
- Typical Systems
- Automatic burners, steam heating systems
- Proportioning Range
- Fixed (L91A); Adjustable (L91B) (Throttling)
Overview
- Product Type
- Modulating pressure controller
- Models
- L91A: Fixed range, 1 potentiometer, L91B: Adjustable range, 1 potentiometer, L91D: Adjustable range, 2 potentiometers
Product Overview & Classification
- Primary Function
- Modulating pressure controller for motors/valves in burners or steam systems
Pressure Specifications
- Pressure Range
- 0 to 15 psi, 5 to 150 psi, 10 to 300 psi (up to 2068 kPa)
Inputs, Outputs & Interface Signals
- Potentiometer Resistance
- 140 Ohms (nominal)
Installation & Mounting Specifications
- Mounting Types
- 1/4-18 NPT pipe fitting or surface mount via knockout holes
- Steam trap (siphon loop)
Applications & Compatibility
- Media Compatibility
- Steam, Air, Non-combustible Gases, Non-corrosive Fluids
Material Specifications
- Material
- Steel Case, Clear Plastic Cover
Electrical Specifications
- Maintenance Interval
- Occasional cleaning of potentiometer; avoid solvents or abrasives
Electrical & Signal Specifications
- Electrical Rating
- 24 VAC
Connections & Interfaces
- Electrical Connections
- Internal screw terminals
Control, Logic & Functional Behavior
- Control Class
- Series 90 modulating controller
Mechanical Design, Layout & Construction Options
- Conduit Entries
- 1/2 in. conduit opening
- Ambient Temperature Range : 32 to 150 deg F (0 to 66 deg C)
- Typical Systems : Automatic burners, steam heating systems
- Proportioning Range : Fixed (L91A); Adjustable (L91B) (Throttling)
- Product Type : Modulating pressure controller
- Primary Function : Modulating pressure controller for motors/valves in burners or steam systems
- Pressure Range : 0 to 15 psi, 5 to 150 psi, 10 to 300 psi (up to 2068 kPa)
- Potentiometer Resistance : 140 Ohms (nominal)
- Mounting Types : 1/4-18 NPT pipe fitting or surface mount via knockout holes|Steam trap (siphon loop)
- Models : L91A: Fixed range, 1 potentiometer, L91B: Adjustable range, 1 potentiometer, L91D: Adjustable range, 2 potentiometers
- Media Compatibility : Steam, Air, Non-combustible Gases, Non-corrosive Fluids
- Material : Steel Case, Clear Plastic Cover
- Maintenance Interval : Occasional cleaning of potentiometer; avoid solvents or abrasives
- Electrical Rating : 24 VAC
- Electrical Connections : Internal screw terminals
- Control Class : Series 90 modulating controller
- Conduit Entries : 1/2 in. conduit opening
Filters
Please sign in to view part numbers available for purchase based on your account Sign In