/content/process/us/en/search.html

pressure switches and gauges

Vaporstat ® Controllers L408J

Line voltage pressure controllers that provide operating control or automatic limit protection for pressure systems of up to 4 psi (27.6 kPa). All models have Microswitch snap switches to open or close a circuit on a pressure rise.

Overview
Features & Benefits:
  • Primarily for use in vapor heating systems, but also may be used with liquids, air, and other noncombustible gases
  • Stainless steel diaphragm also allows use with ammonia, oxygen, distilled water, and similar media
  • Maximum surge pressure of 15 psi (103.4 kPa)
  • All models have an adjustable subtractive differential
  • Adjustments are made by screws on top of case
  • Scaleplates are marked in English (psi) and metric (kPa) units
  • Case has clear plastic cover so that pressure settings can be observed
  • Hexagonal fitting with 1/4-18 NPT internal threads for direct mounting to the 50024585-001 Brass or 14206 Steel Steam Trap (siphon loop)
  • Can also be surface mounted by screws through holes (knockouts) in back of case
  • Ground screw terminal
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -37 to +66 deg C (-35 to +150 deg F)

Pressure Specifications

  • Maximum System Pressure
    • Up to 4 psi (27.6 kPa)
  • Maximum Surge Pressure
    • 15 psi (103.4 kPa)
  • Pressure Range
    • 0 to 16 oz/in² or 0 to 4 psi (0 to 27.6 kPa)

Connections & Interfaces

  • Electrical Connections
    • Internal screw terminals

Electrical Specifications

  • Maintenance Interval
    • Periodic testing and scaleplate adjustment recommended

Measurement, Media & Physical Properties

  • Differential Range
    • Adjustable subtractive: 4-16 oz/in² (1.7-6.9 kPa)

Mechanical Design & Adjustment Characteristics

  • Adjustment Method
    • Screws on top of case; scale marked in psi and kPa

Applications & Compatibility

  • Compatible Media
    • Steam, Air, Non-Combustible Gases, Ammonia, Oxygen, Distilled Water
  • Applications
    • Vapor heating systems

Actuation, Valve & Motion Control Specifications

  • Contact Ratings
    • 120 VAC: 8 A (Full Load), 48 A (Locked Rotor), 10 A (Non-Inductive)
    • 240 VAC: 5.1 A (Full Load), 30.6 A (Locked Rotor), 5 A (non-inductive)

Installation & Mounting Specifications

  • Mounting Types
    • 1/4-18 NPT internal thread, surface mount via knockouts
    • Pipe mounting
    • Steam trap (siphon loop)

Overview

  • Model Series
    • L408J1009, L408J1017: SPDT (Break R-B, Make R-W)
    • L408J1025, L408J1033: SPDT (Make R-W only; terminal B omitted)

Control, Logic & Functional Behavior

  • Control Type
    • Operating control/automatic limit
  • Functions
    • Line voltage pressure controller for vapor heating systems and low-pressure applications

Actuation, Control & Motion Characteristics

  • Switch Type
    • MicroSwitch® snap‑acting switch

Safety, Protection & Reliability

  • Reset Type
    • Automatic

Standards & Certifications

  • Approvals
    • UL Listed (MP466), CSA Approved (LR1620), WEEE Directive 2012/19/EU - Waste Electrical and Electronic Equipment Directive

Material Specifications

  • Material
    • Gray case with clear plastic cover

Environmental Conditions

  • Ambient Temperature Range
    • -37 to +66 deg C (-35 to +150 deg F)

Pressure Specifications

  • Maximum System Pressure
    • Up to 4 psi (27.6 kPa)
  • Maximum Surge Pressure
    • 15 psi (103.4 kPa)
  • Pressure Range
    • 0 to 16 oz/in² or 0 to 4 psi (0 to 27.6 kPa)

Connections & Interfaces

  • Electrical Connections
    • Internal screw terminals

Electrical Specifications

  • Maintenance Interval
    • Periodic testing and scaleplate adjustment recommended

Measurement, Media & Physical Properties

  • Differential Range
    • Adjustable subtractive: 4-16 oz/in² (1.7-6.9 kPa)

Mechanical Design & Adjustment Characteristics

  • Adjustment Method
    • Screws on top of case; scale marked in psi and kPa

Applications & Compatibility

  • Compatible Media
    • Steam, Air, Non-Combustible Gases, Ammonia, Oxygen, Distilled Water
  • Applications
    • Vapor heating systems

Actuation, Valve & Motion Control Specifications

  • Contact Ratings
    • 120 VAC: 8 A (Full Load), 48 A (Locked Rotor), 10 A (Non-Inductive)
    • 240 VAC: 5.1 A (Full Load), 30.6 A (Locked Rotor), 5 A (non-inductive)

Installation & Mounting Specifications

  • Mounting Types
    • 1/4-18 NPT internal thread, surface mount via knockouts
    • Pipe mounting
    • Steam trap (siphon loop)

Overview

  • Model Series
    • L408J1009, L408J1017: SPDT (Break R-B, Make R-W)
    • L408J1025, L408J1033: SPDT (Make R-W only; terminal B omitted)

Control, Logic & Functional Behavior

  • Control Type
    • Operating control/automatic limit
  • Functions
    • Line voltage pressure controller for vapor heating systems and low-pressure applications

Actuation, Control & Motion Characteristics

  • Switch Type
    • MicroSwitch® snap‑acting switch

Safety, Protection & Reliability

  • Reset Type
    • Automatic

Standards & Certifications

  • Approvals
    • UL Listed (MP466), CSA Approved (LR1620), WEEE Directive 2012/19/EU - Waste Electrical and Electronic Equipment Directive

Material Specifications

  • Material
    • Gray case with clear plastic cover
  • Ambient Temperature Range : -37 to +66 deg C (-35 to +150 deg F)
  • Maximum System Pressure : Up to 4 psi (27.6 kPa)
  • Maximum Surge Pressure : 15 psi (103.4 kPa)
  • Electrical Connections : Internal screw terminals
  • Maintenance Interval : Periodic testing and scaleplate adjustment recommended
  • Differential Range : Adjustable subtractive: 4-16 oz/in² (1.7-6.9 kPa)
  • Adjustment Method : Screws on top of case; scale marked in psi and kPa
  • Compatible Media : Steam, Air, Non-Combustible Gases, Ammonia, Oxygen, Distilled Water
  • Contact Ratings : 120 VAC: 8 A (Full Load), 48 A (Locked Rotor), 10 A (Non-Inductive)|240 VAC: 5.1 A (Full Load), 30.6 A (Locked Rotor), 5 A (non-inductive)
  • Pressure Range : 0 to 16 oz/in² or 0 to 4 psi (0 to 27.6 kPa)
  • Mounting Types : 1/4-18 NPT internal thread, surface mount via knockouts|Pipe mounting|Steam trap (siphon loop)
  • Model Series : L408J1009, L408J1017: SPDT (Break R-B, Make R-W)|L408J1025, L408J1033: SPDT (Make R-W only; terminal B omitted)
  • Control Type : Operating control/automatic limit
  • Applications : Vapor heating systems
  • Switch Type : MicroSwitch® snap‑acting switch
  • Reset Type : Automatic
  • Functions : Line voltage pressure controller for vapor heating systems and low-pressure applications
  • Approvals : UL Listed (MP466), CSA Approved (LR1620), WEEE Directive 2012/19/EU - Waste Electrical and Electronic Equipment Directive
  • Material : Gray case with clear plastic cover
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
L408J1009/U
VAPORSTAT CONTROLLER
L408J1009/U
VAPORSTAT CONTROLLER
L408J1017/U
PRESSURETROL
L408J1017/U
PRESSURETROL
L408J1025/U
PRESSURETROL
L408J1025/U
PRESSURETROL
L408J1033/U
PRESSURETROL
L408J1033/U
PRESSURETROL