/content/process/us/en/search.html
We’re upgrading the site with new features from 12:00 PM EST to 10:00 PM EST. Thanks for hanging tight while we make things even better.

shutoff valves

Motorized valves for gas VK

Class A gas safety valves to EN 161 for automatic shut-off, closed when de-energized, slow opening, quick closing, for gas and air, EU certified.

Overview
Class A gas safety valves to EN 161 for automatic shut-off, closed when de-energized, slow opening, quick closing, for gas and air, EU certified.

Features & Benefits:
  • VK..Z for two-step operation
  • VK..G with GGG 40 housing for steam boilers, open air or landfill systems
  • VK..H with stronger drives for higher pressures
  • VK..X explosion-proof design for zone 1 and 2 hazardous areas
  • DN: 40 to 250
  • Connection: thread or flange
  • pu: max. 230 mbar to max. 8 bar
  • Mains voltage: 100 V AC to 220/240 V AC
  • AlSi or GGG 40 housing, electrical connection: terminals or standard plug with socket. The following versions are available:
    • Valves with flow adjustment
    • Valves with position indicator
    • Valves with holding relay for manual restart
    • Valves with Viton valve disc seal
More Information:
Specifications

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, Town Gas, LPG (gaseous), Biogas, Hydrogen, landfill gas, Clean Air

Storage/Transport Temperatures

  • Storage/Transport Temperature Range
    • -20 to +40 deg C

Standards & Certifications

  • Explosion Protection Marking
    • ATEX: II 2G Ex eb ob IIC T5 Gb; IECEx: Ex eb ob IIC T5 Gb
  • Explosion-Proof Versions
    • VK..X, VK..HX (Zone 1 and 2, ATEX and IECEx compliant)
  • Safety Class
    • Class 1
  • Approvals
    • CE (GAR, PED, EMC, LVD), UKCA, AGA, IECEx, ATEX, EAC

Dimensions & Weight

  • Maximum Installation Height
    • 2000 m AMSL

Environmental Conditions

  • Ambient Temperature Range
    • VK, VK..H, VK..Z: -15 to +60 deg C
    • VK..X, VK..HX: -15 to +40 deg C
  • Enclosure Rating
    • IP54 (standard), IP65 (explosion-proof versions)

Installation & Mounting Specifications

  • Installation Orientation
    • Vertical upright or tilted (not upside down)

Connections & Interfaces

  • Electrical Connections
    • Plug (EN 175301-803), M20 cable gland, terminal (2.5 mm²)
  • Connection Type
    • Rp Internal Thread (ISO 7-1), Flange (ISO 7005, PN 16)

Electrical Specifications

  • Maintenance Interval
    • At least once a year; twice for biogas applications
  • Mains Voltage
    • 24 VDC, 100 to 240 VAC, 50/60 Hz

Pressure Specifications

  • Inlet Pressure Range
    • Up to 8 bar depending on model

Material Specifications

  • Valve Body Material
    • Aluminum alloy (AlSi) or GGG 40 cast iron (flanged versions)

Actuation, Valve & Motion Control Specifications

  • Valve Plate Seal
    • Perbunan, Viton
  • Actuator Type
    • Hydraulically actuated, closed when de-energized
  • Opening Time
    • DN 40: 5 seconds; DN 50-65: 8 seconds; DN 80-100: 10 seconds; DN 125-200: 13 seconds; DN 250: -
  • Closing Time
    • <1 seconds

Dimensions & Size Specifications

  • Nominal Sizes
    • DN 40 to 250

Overview

  • Product Type
    • Motorized valve for gas

Processing & Performance Metrics

  • Duty Cycle
    • 1

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, Town Gas, LPG (gaseous), Biogas, Hydrogen, landfill gas, Clean Air

Storage/Transport Temperatures

  • Storage/Transport Temperature Range
    • -20 to +40 deg C

Standards & Certifications

  • Explosion Protection Marking
    • ATEX: II 2G Ex eb ob IIC T5 Gb; IECEx: Ex eb ob IIC T5 Gb
  • Explosion-Proof Versions
    • VK..X, VK..HX (Zone 1 and 2, ATEX and IECEx compliant)
  • Safety Class
    • Class 1
  • Approvals
    • CE (GAR, PED, EMC, LVD), UKCA, AGA, IECEx, ATEX, EAC

Dimensions & Weight

  • Maximum Installation Height
    • 2000 m AMSL

Environmental Conditions

  • Ambient Temperature Range
    • VK, VK..H, VK..Z: -15 to +60 deg C
    • VK..X, VK..HX: -15 to +40 deg C
  • Enclosure Rating
    • IP54 (standard), IP65 (explosion-proof versions)

Installation & Mounting Specifications

  • Installation Orientation
    • Vertical upright or tilted (not upside down)

Connections & Interfaces

  • Electrical Connections
    • Plug (EN 175301-803), M20 cable gland, terminal (2.5 mm²)
  • Connection Type
    • Rp Internal Thread (ISO 7-1), Flange (ISO 7005, PN 16)

Electrical Specifications

  • Maintenance Interval
    • At least once a year; twice for biogas applications
  • Mains Voltage
    • 24 VDC, 100 to 240 VAC, 50/60 Hz

Pressure Specifications

  • Inlet Pressure Range
    • Up to 8 bar depending on model

Material Specifications

  • Valve Body Material
    • Aluminum alloy (AlSi) or GGG 40 cast iron (flanged versions)

Actuation, Valve & Motion Control Specifications

  • Valve Plate Seal
    • Perbunan, Viton
  • Actuator Type
    • Hydraulically actuated, closed when de-energized
  • Opening Time
    • DN 40: 5 seconds; DN 50-65: 8 seconds; DN 80-100: 10 seconds; DN 125-200: 13 seconds; DN 250: -
  • Closing Time
    • <1 seconds

Dimensions & Size Specifications

  • Nominal Sizes
    • DN 40 to 250

Overview

  • Product Type
    • Motorized valve for gas

Processing & Performance Metrics

  • Duty Cycle
    • 1
  • Gas Type : Natural Gas, Town Gas, LPG (gaseous), Biogas, Hydrogen, landfill gas, Clean Air
  • Storage/Transport Temperature Range : -20 to +40 deg C
  • Explosion Protection Marking : ATEX: II 2G Ex eb ob IIC T5 Gb; IECEx: Ex eb ob IIC T5 Gb
  • Maximum Installation Height : 2000 m AMSL
  • Ambient Temperature Range : VK, VK..H, VK..Z: -15 to +60 deg C|VK..X, VK..HX: -15 to +40 deg C
  • Installation Orientation : Vertical upright or tilted (not upside down)
  • Explosion-Proof Versions : VK..X, VK..HX (Zone 1 and 2, ATEX and IECEx compliant)
  • Electrical Connections : Plug (EN 175301-803), M20 cable gland, terminal (2.5 mm²)
  • Maintenance Interval : At least once a year; twice for biogas applications
  • Inlet Pressure Range : Up to 8 bar depending on model
  • Valve Body Material : Aluminum alloy (AlSi) or GGG 40 cast iron (flanged versions)
  • Valve Plate Seal : Perbunan, Viton
  • Enclosure Rating : IP54 (standard), IP65 (explosion-proof versions)
  • Connection Type : Rp Internal Thread (ISO 7-1), Flange (ISO 7005, PN 16)
  • Nominal Sizes : DN 40 to 250
  • Mains Voltage : 24 VDC, 100 to 240 VAC, 50/60 Hz
  • Actuator Type : Hydraulically actuated, closed when de-energized
  • Safety Class : Class 1
  • Product Type : Motorized valve for gas
  • Opening Time : DN 40: 5 seconds; DN 50-65: 8 seconds; DN 80-100: 10 seconds; DN 125-200: 13 seconds; DN 250: -
  • Closing Time : <1 seconds
  • Duty Cycle : 1
  • Approvals : CE (GAR, PED, EMC, LVD), UKCA, AGA, IECEx, ATEX, EAC
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS03002234
PLUG,THRD,PG 13.5
KS03002234
PLUG,THRD,PG 13.5
KS03024176
RING,RETN,RA9 DIN 6799
KS03024176
RING,RETN,RA9 DIN 6799
KS03109003
O-RING 210X4 FKM 70 SHORE GREEN
KS03109003
O-RING 210X4 FKM 70 SHORE GREEN
KS03109006
O-Ring 165x5 FKM 70 Shore grun
KS03109006
O-Ring 165x5 FKM 70 Shore grun
KS03109015
O-RING 98X3 FKM 70 SHORE GREEN
KS03109015
O-RING 98X3 FKM 70 SHORE GREEN
KS03109016
O-RING 120X3 FKM 70 SHORE GREEN
KS03109016
O-RING 120X3 FKM 70 SHORE GREEN
KS03109017
O-RING 149X3 FKM 70 SHORE GREEN
KS03109017
O-RING 149X3 FKM 70 SHORE GREEN
KS03109143
O RING,DIA. 228MM X DIA. 4MM SECT,NITRIL
KS03109143
O RING,DIA. 228MM X DIA. 4MM SECT,NITRIL
KS03109183
O-RING 165X5 NBR 70 SHORE BLACK
KS03109183
O-RING 165X5 NBR 70 SHORE BLACK
KS03109274
O RING,98 X 3
KS03109274
O RING,98 X 3