/content/process/us/en/search.html
We’re upgrading the site with new features from 12:00 PM EST to 10:00 PM EST. Thanks for hanging tight while we make things even better.

shutoff valves

Solenoid valves for gas VE, V4295

Class A Gas Valves

Overview
These series class A gas valves are used for control and regulation of gaseous fluids in gas power burners, atmospheric gas boilers, melting furnaces, incinerators and other gas consuming appliances. They offer a series of functionalities:

Features & Benefits:
  • Gas valves, Normally Closed
  • CPI switch optional
  • Gas valves for use with Honeywell V4055, V4062 and V9055 fluid power actuators
  • Relief valves Normally Open
  • Adjustable opening characteristics optional
  • Fluid power actuators are field replaceable
Specifications

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, LPG, Manufactured Gas, Mixed Gas, Air

Environmental Conditions

  • Ambient Temperature Range
    • V4295 Series: -40 to +145 deg F (-40 to +63 deg C)
    • VE Series: -15 to +60 deg C
  • Enclosure Rating
    • VE Series: IP65 (with proper gland or DIN plug)

Connections & Interfaces

  • Electrical Connections
    • Terminal block with cable gland or DIN plug (VE Series); screw terminals (V4295 Series)

Applications & Compatibility

  • Typical Applications
    • Atmospheric boilers, commercial water heaters, rooftop make‑up air units, gas power burners, furnaces, incinerators, melting furnaces
  • Applications
    • On/Off control of gas flow in gas‑fired appliances and industrial combustion systems

Material Specifications

  • Valve Body Material
    • V4295 Series: Die‑Cast Aluminum
    • VE Series: Metal Valve Body (per EN 161 compliant construction)

Processing & Performance Metrics

  • Flow Capacity Range
    • High flow capacity suitable for industrial burners; V4295 Series up to 6,100 CFH at 1 in. wc (size dependent)

Actuation, Valve & Motion Control Specifications

  • Valve Body Pattern
    • Straight‑through flow design
  • Valve Operation
    • Normally Closed (N.C.) shut‑off valves and Normally Open (N.O.) vent/relief valves available
  • Actuator Type
    • Direct‑acting electric solenoid operation
  • Opening Time
    • Less than 1 seconds (VE AX/BX versions; V4295 series)
  • Closing Time
    • Less than 1 seconds

Electrical & Signal Specifications

  • Electrical Rating
    • V4295A: 110/120 Vac (50/60 Hz)
    • VE Series: 24 Vac, 100-120 Vac, 200-240 Vac (50/60 Hz)

Product Overview & Classification

  • Product Family
    • VE Series Solenoid Gas Valves and V4295 Series Solenoid Gas Valves

Overview

  • Product Type
    • Electrically operated solenoid gas valves for safety shut‑off, venting, regulation, and control of gaseous fuels

Dimensions & Size Specifications

  • Pipe Size
    • V4295 Series: 3/8 in up to 3 in NPT (model dependent)
    • VE Series: DN10 (3/8 in) up to DN100 (4 in)

Standards & Certifications

  • Approvals
    • EN 161 (VE Series), ANSI Z21.21/CGA 6.5 (V4295 Series), CE (VE Series), UL/AGA/CGA/FM (V4295 Series, model dependent)

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, LPG, Manufactured Gas, Mixed Gas, Air

Environmental Conditions

  • Ambient Temperature Range
    • V4295 Series: -40 to +145 deg F (-40 to +63 deg C)
    • VE Series: -15 to +60 deg C
  • Enclosure Rating
    • VE Series: IP65 (with proper gland or DIN plug)

Connections & Interfaces

  • Electrical Connections
    • Terminal block with cable gland or DIN plug (VE Series); screw terminals (V4295 Series)

Applications & Compatibility

  • Typical Applications
    • Atmospheric boilers, commercial water heaters, rooftop make‑up air units, gas power burners, furnaces, incinerators, melting furnaces
  • Applications
    • On/Off control of gas flow in gas‑fired appliances and industrial combustion systems

Material Specifications

  • Valve Body Material
    • V4295 Series: Die‑Cast Aluminum
    • VE Series: Metal Valve Body (per EN 161 compliant construction)

Processing & Performance Metrics

  • Flow Capacity Range
    • High flow capacity suitable for industrial burners; V4295 Series up to 6,100 CFH at 1 in. wc (size dependent)

Actuation, Valve & Motion Control Specifications

  • Valve Body Pattern
    • Straight‑through flow design
  • Valve Operation
    • Normally Closed (N.C.) shut‑off valves and Normally Open (N.O.) vent/relief valves available
  • Actuator Type
    • Direct‑acting electric solenoid operation
  • Opening Time
    • Less than 1 seconds (VE AX/BX versions; V4295 series)
  • Closing Time
    • Less than 1 seconds

Electrical & Signal Specifications

  • Electrical Rating
    • V4295A: 110/120 Vac (50/60 Hz)
    • VE Series: 24 Vac, 100-120 Vac, 200-240 Vac (50/60 Hz)

Product Overview & Classification

  • Product Family
    • VE Series Solenoid Gas Valves and V4295 Series Solenoid Gas Valves

Overview

  • Product Type
    • Electrically operated solenoid gas valves for safety shut‑off, venting, regulation, and control of gaseous fuels

Dimensions & Size Specifications

  • Pipe Size
    • V4295 Series: 3/8 in up to 3 in NPT (model dependent)
    • VE Series: DN10 (3/8 in) up to DN100 (4 in)

Standards & Certifications

  • Approvals
    • EN 161 (VE Series), ANSI Z21.21/CGA 6.5 (V4295 Series), CE (VE Series), UL/AGA/CGA/FM (V4295 Series, model dependent)
  • Gas Type : Natural Gas, LPG, Manufactured Gas, Mixed Gas, Air
  • Ambient Temperature Range : V4295 Series: -40 to +145 deg F (-40 to +63 deg C)|VE Series: -15 to +60 deg C
  • Electrical Connections : Terminal block with cable gland or DIN plug (VE Series); screw terminals (V4295 Series)
  • Typical Applications : Atmospheric boilers, commercial water heaters, rooftop make‑up air units, gas power burners, furnaces, incinerators, melting furnaces
  • Valve Body Material : V4295 Series: Die‑Cast Aluminum|VE Series: Metal Valve Body (per EN 161 compliant construction)
  • Flow Capacity Range : High flow capacity suitable for industrial burners; V4295 Series up to 6,100 CFH at 1 in. wc (size dependent)
  • Valve Body Pattern : Straight‑through flow design
  • Electrical Rating : V4295A: 110/120 Vac (50/60 Hz)|VE Series: 24 Vac, 100-120 Vac, 200-240 Vac (50/60 Hz)
  • Enclosure Rating : VE Series: IP65 (with proper gland or DIN plug)
  • Valve Operation : Normally Closed (N.C.) shut‑off valves and Normally Open (N.O.) vent/relief valves available
  • Product Family : VE Series Solenoid Gas Valves and V4295 Series Solenoid Gas Valves
  • Actuator Type : Direct‑acting electric solenoid operation
  • Product Type : Electrically operated solenoid gas valves for safety shut‑off, venting, regulation, and control of gaseous fuels
  • Opening Time : Less than 1 seconds (VE AX/BX versions; V4295 series)
  • Closing Time : Less than 1 seconds
  • Applications : On/Off control of gas flow in gas‑fired appliances and industrial combustion systems
  • Pipe Size : V4295 Series: 3/8 in up to 3 in NPT (model dependent)|VE Series: DN10 (3/8 in) up to DN100 (4 in)
  • Approvals : EN 161 (VE Series), ANSI Z21.21/CGA 6.5 (V4295 Series), CE (VE Series), UL/AGA/CGA/FM (V4295 Series, model dependent)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
019.0005.001
Slam Shut Off Valve
019.0005.001
Slam Shut Off Valve
32004925-001
CLOSED POS. IND. SWITCH FOR V4295/V4297
32004925-001
CLOSED POS. IND. SWITCH FOR V4295/V4297
324901Q
SOL VALVE VE4015 110VAC w/CONN
324901Q
SOL VALVE VE4015 110VAC w/CONN
324905Q
SOL VALVE VE4040 110VAC w/CONN
324905Q
SOL VALVE VE4040 110VAC w/CONN
324906Q
SOL VALVE VE4050 230VAC w/CONN
324906Q
SOL VALVE VE4050 230VAC w/CONN
324907Q
SOL VALVE VE4050 110VAC w/CONN
324907Q
SOL VALVE VE4050 110VAC w/CONN
324908Q
SOL VALVE VE4065 230VAC w/CONN
324908Q
SOL VALVE VE4065 230VAC w/CONN
324909Q
SOL VALVE VE4065 110VAC w/CONN
324909Q
SOL VALVE VE4065 110VAC w/CONN
324910Q
SOL VALVE VE4080 230VAC w/CONN
324910Q
SOL VALVE VE4080 230VAC w/CONN
324911Q
SOL VALVE VE4080 110VAC w/CONN
324911Q
SOL VALVE VE4080 110VAC w/CONN