/content/process/us/en/search.html

shutoff valves

Solenoid valves for gas VG

Class A gas safety valves to EN 161, for automatic shut-off, closed when de-energized, for gas and air, EU certified.

Overview
Class A gas safety valves to EN 161, for automatic shut-off, closed when de-energized, for gas and air, EU certified.

Features & Benefits:
  • DN: 6 to 65
  • Connection: double-cone olive, thread or flange
  • pu: max. 100, 200, 360, 500, 1000 or 1800 mbar
  • Quick opening, quick closing or slow opening, quick closing
  • Mains voltage: 24 V DC, 120 V AC or 220/240 V AC
  • Electrical connection: terminals or standard plug with socket. The following versions are available:
  • Low-noise valves
  • Valves with flow adjustment
  • Valves for biologically produced methane
  • Valves with Viton valve disc seal
More Information:
Specifications

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, Town Gas, LPG (gaseous), Biogas (VG..M), Hydrogen, Clean Air

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +40 deg C

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C
  • Enclosure Rating
    • IP54

Connections & Interfaces

  • Electrical Connections
    • EN 175301-803 plug/socket; PG 11 or PG 13.5 cable gland; 2.5 mm² terminals
  • Connection Type
    • Rp Internal Thread to ISO 7‑1, Flange connection to ISO 7005 (DN 65)

Material Specifications

  • Valve Plate Material
    • NBR
  • Valve Body Material
    • Aluminium

Pressure Specifications

  • Inlet Pressure Range
    • Up to 1.8 bar depending on model

Electrical Specifications

  • Switching Frequency
    • VG..L: 20 s between cycles
    • VG..N: max. 30/min

Electrical & Signal Specifications

  • Electrical Rating
    • 220/240 VAC, 120 VAC, 24 VDC

Control, Logic & Functional Behavior

  • Operation Modes
    • VG..L: Slow opening with adjustable start gas rate
    • VG..N: Quick opening

Standards & Certifications

  • Safety Class
    • Class A, Group 2 (EN 13611, EN 161)
  • Approvals
    • EN 161:2011+A3:2013, CE-0063BL1553; complies with LVD, EMC, RoHS II & III, GAR, UKCA Certification BS EN 161:2011+A3:2013, Australian Gas Association, Approval No.: 3968, Eurasian Customs Union Compliant, REACH Regulation Contains substances of very high concern (SVHC), China RoHS Compliant with RoHS2 directive

Overview

  • Product Type
    • Solenoid gas safety valves for safeguarding and controlling gas supply

Actuation, Valve & Motion Control Specifications

  • Opening Time
    • VG..L: 10 seconds
    • VG..N: 0.5 seconds
  • Closing Time
    • <1 seconds

Dimensions & Size Specifications

  • Valve Sizes
    • DN 6 to 65

Processing & Performance Metrics

  • Duty Cycle
    • 100% duty cycle, suitable for high‑duty cycling

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, Town Gas, LPG (gaseous), Biogas (VG..M), Hydrogen, Clean Air

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +40 deg C

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C
  • Enclosure Rating
    • IP54

Connections & Interfaces

  • Electrical Connections
    • EN 175301-803 plug/socket; PG 11 or PG 13.5 cable gland; 2.5 mm² terminals
  • Connection Type
    • Rp Internal Thread to ISO 7‑1, Flange connection to ISO 7005 (DN 65)

Material Specifications

  • Valve Plate Material
    • NBR
  • Valve Body Material
    • Aluminium

Pressure Specifications

  • Inlet Pressure Range
    • Up to 1.8 bar depending on model

Electrical Specifications

  • Switching Frequency
    • VG..L: 20 s between cycles
    • VG..N: max. 30/min

Electrical & Signal Specifications

  • Electrical Rating
    • 220/240 VAC, 120 VAC, 24 VDC

Control, Logic & Functional Behavior

  • Operation Modes
    • VG..L: Slow opening with adjustable start gas rate
    • VG..N: Quick opening

Standards & Certifications

  • Safety Class
    • Class A, Group 2 (EN 13611, EN 161)
  • Approvals
    • EN 161:2011+A3:2013, CE-0063BL1553; complies with LVD, EMC, RoHS II & III, GAR, UKCA Certification BS EN 161:2011+A3:2013, Australian Gas Association, Approval No.: 3968, Eurasian Customs Union Compliant, REACH Regulation Contains substances of very high concern (SVHC), China RoHS Compliant with RoHS2 directive

Overview

  • Product Type
    • Solenoid gas safety valves for safeguarding and controlling gas supply

Actuation, Valve & Motion Control Specifications

  • Opening Time
    • VG..L: 10 seconds
    • VG..N: 0.5 seconds
  • Closing Time
    • <1 seconds

Dimensions & Size Specifications

  • Valve Sizes
    • DN 6 to 65

Processing & Performance Metrics

  • Duty Cycle
    • 100% duty cycle, suitable for high‑duty cycling
  • Gas Type : Natural Gas, Town Gas, LPG (gaseous), Biogas (VG..M), Hydrogen, Clean Air
  • Storage Temperature Range : -20 to +40 deg C
  • Ambient Temperature Range : -20 to +60 deg C
  • Electrical Connections : EN 175301-803 plug/socket; PG 11 or PG 13.5 cable gland; 2.5 mm² terminals
  • Valve Plate Material : NBR
  • Inlet Pressure Range : Up to 1.8 bar depending on model
  • Valve Body Material : Aluminium
  • Switching Frequency : VG..L: 20 s between cycles|VG..N: max. 30/min
  • Electrical Rating : 220/240 VAC, 120 VAC, 24 VDC
  • Enclosure Rating : IP54
  • Operation Modes : VG..L: Slow opening with adjustable start gas rate|VG..N: Quick opening
  • Connection Type : Rp Internal Thread to ISO 7‑1, Flange connection to ISO 7005 (DN 65)
  • Safety Class : Class A, Group 2 (EN 13611, EN 161)
  • Product Type : Solenoid gas safety valves for safeguarding and controlling gas supply
  • Opening Time : VG..L: 10 seconds|VG..N: 0.5 seconds
  • Closing Time : <1 seconds
  • Valve Sizes : DN 6 to 65
  • Duty Cycle : 100% duty cycle, suitable for high‑duty cycling
  • Approvals : EN 161:2011+A3:2013, CE-0063BL1553; complies with LVD, EMC, RoHS II & III, GAR, UKCA Certification BS EN 161:2011+A3:2013, Australian Gas Association, Approval No.: 3968, Eurasian Customs Union Compliant, REACH Regulation Contains substances of very high concern (SVHC), China RoHS Compliant with RoHS2 directive
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
88001298
VAS 240R/NW
88001298
VAS 240R/NW
HK46681
FLG,SJ BALL RETN ADAPT 52 M2ZP
HK46681
FLG,SJ BALL RETN ADAPT 52 M2ZP
KS03109218
O RING,VG 15
KS03109218
O RING,VG 15
KS03109219
O-RING 76X3 NBR 70 SHORE MODIF.
KS03109219
O-RING 76X3 NBR 70 SHORE MODIF.
KS03109246
O-Ring 76x3 FKM 70 Shore grün
KS03109246
O-Ring 76x3 FKM 70 Shore grün
KS03109250
O-RING 23X3 FKM 70 SHORE GREEN
KS03109250
O-RING 23X3 FKM 70 SHORE GREEN
KS03110310
O-RING 23X3 NBR 70 SHORE BLACK
KS03110310
O-RING 23X3 NBR 70 SHORE BLACK
KS85205040
VG 15R02NT31DM
KS85205040
VG 15R02NT31DM
KS85205270
VG 15R02LQ31D
KS85205270
VG 15R02LQ31D
KS85215073
VG 25R03NT6L1DMVZ
KS85215073
VG 25R03NT6L1DMVZ