shutoff valves
Solenoid valves for gas VGP
Class A gas safety valves to EN 161 for automatic shut-off, closed when de-energized, quick opening, quick closing, for gas and air, with socket, EU certified.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- DN: 10 to 25
- Connection: thread
- pu: max. 150 or 200 mbar
- Quick opening, quick closing
- Mains voltage: 120 V AC or 230 V AC
- Electrical connection: rectifier adapter with standard socket or socket with integrated rectifier circuit
Filters
Please sign in to view part numbers available for purchase based on your account Sign In