shutoff valves
V4046/V8046 Pilot gas valves
Pilot gas valves for on/off control of natural, LP, and manufactured gases to pilot burners in industrial and commercial applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Magnetically operated, normally closed
- Provide instantaneous action when energized
- On power failure, valve closes in one second maximum
- Use in any position, directly in pipe line or on support bracket
- Replace the solenoid coil without removing the valve body from the piping connections
- Straight-through valve pattern
- Available in line voltage or low voltage models
- Type of Fuel: Air; natural; manufactured; LP
- Body Pattern: Straight-through
- Valve Opening Time: 1 sec max
- Valve Closing Time: 1 sec max
- Mounting: Directly in pipe or on support bracket
- Materials: Body – Aluminum
- Power Consumption: 8 W
- Operating Temperature Range: -40°F to +125°F (-40°C to +52°C)
- Approvals, Underwriters Laboratories Inc.: Listed: File No. MH1639, V3, S3 - Guide No. YIOZ
- Approvals, CSA: Certificate No. 158158-2500006058, Guide No. C3371-03, 83
- Approvals, Factory Mutual: Approved: Report No. 17450
- Pressure Ratings (psi): 10 psi
- Pressure Ratings (kPa): 68.9 kPa
Overview
- Models
- V4046C, V8046C
Environmental Conditions
- Ambient Temperature Range
- -40 to +125 deg F (-40 to +54 deg C)
Electrical Specifications
- Operating Voltage Range
- V4046C: 120 VAC or 208 VAC, 60 Hz
- V8046C: 24 VAC, 60 Hz
- Powerhead Rotation
- 360 deg angular degrees
Connections & Interfaces
- Electrical Connections
- Two 36 in lead wires, 1/2 in conduit bushing
Material Specifications
- Valve Body Material
- Aluminum
Processing & Performance Metrics
- Flow Capacity Range
- Up to 67 CFH (natural gas, 0.64 SG)
Installation & Mounting Specifications
- Mounting Position
- Any position; pipe or bracket mounted
Pressure Specifications
- Pressure Ratings
- 10 psi (69 kPa) maximum inlet pressure
Mechanical & Hardware Characteristics
- Coil Replacement
- Field-replaceable without removing valve body
Actuation, Valve & Motion Control Specifications
- Valve Operation
- Normally closed; opens immediately when energized
- Valve Pattern
- Straight-through
- Opening Time
- Immediate
- Closing Time
- ≤1 second on power failure
- Valve Type
- Magnetic (solenoid) valve for gas
Safety, Protection & Reliability
- Safety Action
- Closes on power failure
Dimensions & Size Specifications
- Pipe Size
- 1/8 in, 1/4 in, 3/8 in NPT
Standards & Certifications
- Approvals
- UL Listed, FM Approved, CSA/ANSI Certified, CSA/ANSI Z21.21/CSA 6.5 - Automatic gas valves
Fuel, Gas & Media Specifications
- Gas Type
- Natural Gas, LP (Propane, Butane), Manufactured, Mixed Gases
Overview
- Models
- V4046C, V8046C
Environmental Conditions
- Ambient Temperature Range
- -40 to +125 deg F (-40 to +54 deg C)
Electrical Specifications
- Operating Voltage Range
- V4046C: 120 VAC or 208 VAC, 60 Hz
- V8046C: 24 VAC, 60 Hz
- Powerhead Rotation
- 360 deg angular degrees
Connections & Interfaces
- Electrical Connections
- Two 36 in lead wires, 1/2 in conduit bushing
Material Specifications
- Valve Body Material
- Aluminum
Processing & Performance Metrics
- Flow Capacity Range
- Up to 67 CFH (natural gas, 0.64 SG)
Installation & Mounting Specifications
- Mounting Position
- Any position; pipe or bracket mounted
Pressure Specifications
- Pressure Ratings
- 10 psi (69 kPa) maximum inlet pressure
Mechanical & Hardware Characteristics
- Coil Replacement
- Field-replaceable without removing valve body
Actuation, Valve & Motion Control Specifications
- Valve Operation
- Normally closed; opens immediately when energized
- Valve Pattern
- Straight-through
- Opening Time
- Immediate
- Closing Time
- ≤1 second on power failure
- Valve Type
- Magnetic (solenoid) valve for gas
Safety, Protection & Reliability
- Safety Action
- Closes on power failure
Dimensions & Size Specifications
- Pipe Size
- 1/8 in, 1/4 in, 3/8 in NPT
Standards & Certifications
- Approvals
- UL Listed, FM Approved, CSA/ANSI Certified, CSA/ANSI Z21.21/CSA 6.5 - Automatic gas valves
Fuel, Gas & Media Specifications
- Gas Type
- Natural Gas, LP (Propane, Butane), Manufactured, Mixed Gases
- Models : V4046C, V8046C
- Ambient Temperature Range : -40 to +125 deg F (-40 to +54 deg C)
- Operating Voltage Range : V4046C: 120 VAC or 208 VAC, 60 Hz|V8046C: 24 VAC, 60 Hz
- Electrical Connections : Two 36 in lead wires, 1/2 in conduit bushing
- Valve Body Material : Aluminum
- Flow Capacity Range : Up to 67 CFH (natural gas, 0.64 SG)
- Powerhead Rotation : 360 deg angular degrees
- Mounting Position : Any position; pipe or bracket mounted
- Pressure Ratings : 10 psi (69 kPa) maximum inlet pressure
- Coil Replacement : Field-replaceable without removing valve body
- Valve Operation : Normally closed; opens immediately when energized
- Valve Pattern : Straight-through
- Safety Action : Closes on power failure
- Opening Time : Immediate
- Closing Time : ≤1 second on power failure
- Valve Type : Magnetic (solenoid) valve for gas
- Pipe Size : 1/8 in, 1/4 in, 3/8 in NPT
- Approvals : UL Listed, FM Approved, CSA/ANSI Certified, CSA/ANSI Z21.21/CSA 6.5 - Automatic gas valves
- Gas Type : Natural Gas, LP (Propane, Butane), Manufactured, Mixed Gases
Filters
Please sign in to view part numbers available for purchase based on your account Sign In