shutoff valves
V4062 Fluid power actuators
High-Low-Off Actuators to pair with V5055 or V5097 Series gas valves
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Provide final safety shutoff service when used with V5055 or V5097 gas valve
- One-second maximum closing time
- Continuously displays the valve position with a red indicator when open and a yellow indicator when closed
- Mount in any position directly to valve bonnet with three setscrews
- Provide final safety shutoff service when used with V5055 or V5097 Gas Valves
- Electrical Ratings: 120 Vac
- Frequency: 60 Hz Maximum
- Safe Operating Pressure (psi): 5 psi
- Maximum Safe Operating Pressure (kPa): 34 kPa
- Temperature Range: -40°F to +150°F (-40°C to +66°C)
- Used With: V5034; V5055; V5097
- Approvals, CSA: When used with V5055 and V5097: Certified General listed File No. 158158, Class 3371 for USA and Canada
- Approvals, Underwriters Laboratories Inc.: When used with V5055A-E (3/4 to 4 in.) or V5097A-C (3/4 to 3 in.): Listed, File No. MH1639 Guide No. YIOZ
- Approvals, Swiss RE: When used with V5055 or V5097: Acceptable
Overview
- Models
- V4062A (standard), V4062B (high pressure), V4062D (with proof-of-closure switch)
- Product Type
- Fluid Power Gas Valve Actuator
Ignition, Flame & Supervision Specifications
- Low-Fire Adjustment Range
- 0.17 to 0.64 in valve stem travel
Environmental Conditions
- Ambient Temperature Range
- -10 to 70 deg C (50/60 Hz)
- -40 to 150 deg F (60 Hz)
- Enclosure Rating
- NEMA 1 (IP30)
Control, Safety & Timing Characteristics
- Proof-of-Closure Switch
- SPDT, non-adjustable
Inputs, Outputs & Interface Signals
- Auxiliary Switch Rating
- SPDT, 1/2 hp (0.37 kW), adjustable
Applications & Compatibility
- Compatible Valves
- V5055, V5097, VE5000 (Europe only)
Installation & Mounting Specifications
- Mounting Options
- Multi-poise; vertical required for 220 to 240V models
Actuation, Valve & Motion Control Specifications
- Opening Time
- Fast-opening: 13 seconds at 60 Hz/16 seconds at 50 Hz
- Standard: 26 seconds at 60 Hz/32 seconds at 50 Hz
- Damper Shaft
- 3/8 in square
- 52 deg rotation
- Optional return spring
- Closing Time
- ≤1 second
Processing & Performance Metrics
- Duty Cycle
- Continuous
Standards & Certifications
- Approvals
- UL Listed File MH1639, Guide YIOZ, CSA Certified File 158158, Class 3371 (60 Hz models only), FM Approved
Overview
- Models
- V4062A (standard), V4062B (high pressure), V4062D (with proof-of-closure switch)
- Product Type
- Fluid Power Gas Valve Actuator
Ignition, Flame & Supervision Specifications
- Low-Fire Adjustment Range
- 0.17 to 0.64 in valve stem travel
Environmental Conditions
- Ambient Temperature Range
- -10 to 70 deg C (50/60 Hz)
- -40 to 150 deg F (60 Hz)
- Enclosure Rating
- NEMA 1 (IP30)
Control, Safety & Timing Characteristics
- Proof-of-Closure Switch
- SPDT, non-adjustable
Inputs, Outputs & Interface Signals
- Auxiliary Switch Rating
- SPDT, 1/2 hp (0.37 kW), adjustable
Applications & Compatibility
- Compatible Valves
- V5055, V5097, VE5000 (Europe only)
Installation & Mounting Specifications
- Mounting Options
- Multi-poise; vertical required for 220 to 240V models
Actuation, Valve & Motion Control Specifications
- Opening Time
- Fast-opening: 13 seconds at 60 Hz/16 seconds at 50 Hz
- Standard: 26 seconds at 60 Hz/32 seconds at 50 Hz
- Damper Shaft
- 3/8 in square
- 52 deg rotation
- Optional return spring
- Closing Time
- ≤1 second
Processing & Performance Metrics
- Duty Cycle
- Continuous
Standards & Certifications
- Approvals
- UL Listed File MH1639, Guide YIOZ, CSA Certified File 158158, Class 3371 (60 Hz models only), FM Approved
- Models : V4062A (standard), V4062B (high pressure), V4062D (with proof-of-closure switch)
- Low-Fire Adjustment Range : 0.17 to 0.64 in valve stem travel
- Ambient Temperature Range : -10 to 70 deg C (50/60 Hz)|-40 to 150 deg F (60 Hz)
- Proof-of-Closure Switch : SPDT, non-adjustable
- Auxiliary Switch Rating : SPDT, 1/2 hp (0.37 kW), adjustable
- Compatible Valves : V5055, V5097, VE5000 (Europe only)
- Mounting Options : Multi-poise; vertical required for 220 to 240V models
- Enclosure Rating : NEMA 1 (IP30)
- Product Type : Fluid Power Gas Valve Actuator
- Opening Time : Fast-opening: 13 seconds at 60 Hz/16 seconds at 50 Hz|Standard: 26 seconds at 60 Hz/32 seconds at 50 Hz
- Damper Shaft : 3/8 in square|52 deg rotation|Optional return spring
- Closing Time : ≤1 second
- Duty Cycle : Continuous
- Approvals : UL Listed File MH1639, Guide YIOZ, CSA Certified File 158158, Class 3371 (60 Hz models only), FM Approved
Filters
Please sign in to view part numbers available for purchase based on your account Sign In