/content/process/us/en/search.html

shutoff valves

V4943/V8943 Single-stage pressure regulating valves

V4943B, N/8943B, C, N are Single-stage Pressure Regulating Valves. These valves are used on boilers, unit heaters, duct furnaces, makeup air and rooftop heaters.

Overview
V4943A/V8943A are on/off diaphragm gas valve used on boilers, unit heaters, duct furnaces, makeup air and rooftop heaters.

Features & Benefits:
  • Designed for replacement for V4843A/V8843A Gas Valves
  • Suitable for use on atmospheric boilers, commercial water heaters, and rooftop heaters
  • V8943A/V4943A models are solenoid-operated diaphragm valves for on/off flow control of natural or LP gas
  • Valve body of die-cast aluminum with a straight-through pattern
  • V4943 are used with line voltage, on/off controllers; V8943A are used with 24 Vac thermostats or controllers
  • Valve closes on power failure; recommended for final shutoff service
  • Type of Fuel: Natural; LP
  • Bleed Tapping: Internal Bleed
  • Pilot Tapping: 1/8-27 NPT
  • Body Pattern: Straight-through, non-offset
  • Opening Characteristics: Rapid Opening On-Off
  • Valve Opening Time: 6 sec max
  • Valve Closing Time: 3 sec max
  • Mounting: Upright (horizontal)
  • Materials: Body – Aluminum
  • Frequency: 60 HzElectrical Connections: 1/4 in. (6 mm) spade terminals (quick connects). 30 in. (762 mm) leadwires and cover for electrical conduit connection provided
  • Operating Temperature Range: -40°F to +150°F (-40°C to +66°C)
  • Approvals, Underwriters Laboratories Inc.: File No. MH1639, Guide No. YIOZ (60 Hz only)
  • Approvals, CSA: Certificate No. 158158-1042930, Guide No. 3371-03, 83 (Z21.21, Z21.78)
  • Pressure Ratings (psi): 1/2 psi
  • Pressure Ratings (kPa): 3.4 kPa
  • Comments: (2) 30 leadwires
  • Current Ratings: 0.055 max amps at rated Vac/Hz
Specifications

Overview

  • Models
    • V4943A, V8943A

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +150 deg F (-40 to +66 deg C)

Connections & Interfaces

  • Electrical Connections
    • 1/4 in spade terminals
    • Leadwires and conduit cover included

Material Specifications

  • Valve Body Material
    • Die-Cast Aluminum

Installation & Mounting Specifications

  • Mounting Position
    • Horizontal upright

Electrical Specifications

  • Voltage Rating
    • V4943A (120 VAC), V8943A (24 VAC)

Actuation, Valve & Motion Control Specifications

  • Valve Pattern
    • Straight-through, non-offset
  • Opening Time
    • Normally closed; <6 seconds
  • Closing Time
    • Normally closed; ≤3 seconds
  • Valve Type
    • Single‑stage, solenoid‑operated diaphragm gas valves

Dimensions & Size Specifications

  • Pipe Size
    • 1 in, 1-1/4 in, 1-1/2 in, 2 in NPT

Standards & Certifications

  • Approvals
    • UL Listed File MH64447, Guide YIOZ, CSA Certified Report C2030020, ANSI Z21.21 Compliance Valve leak test and allowable leakage rates, CSA Certified Report C2030020, ANSI Z21.21 Compliance Valve leak test and allowable leakage rates

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, LPG

Overview

  • Models
    • V4943A, V8943A

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +150 deg F (-40 to +66 deg C)

Connections & Interfaces

  • Electrical Connections
    • 1/4 in spade terminals
    • Leadwires and conduit cover included

Material Specifications

  • Valve Body Material
    • Die-Cast Aluminum

Installation & Mounting Specifications

  • Mounting Position
    • Horizontal upright

Electrical Specifications

  • Voltage Rating
    • V4943A (120 VAC), V8943A (24 VAC)

Actuation, Valve & Motion Control Specifications

  • Valve Pattern
    • Straight-through, non-offset
  • Opening Time
    • Normally closed; <6 seconds
  • Closing Time
    • Normally closed; ≤3 seconds
  • Valve Type
    • Single‑stage, solenoid‑operated diaphragm gas valves

Dimensions & Size Specifications

  • Pipe Size
    • 1 in, 1-1/4 in, 1-1/2 in, 2 in NPT

Standards & Certifications

  • Approvals
    • UL Listed File MH64447, Guide YIOZ, CSA Certified Report C2030020, ANSI Z21.21 Compliance Valve leak test and allowable leakage rates, CSA Certified Report C2030020, ANSI Z21.21 Compliance Valve leak test and allowable leakage rates

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, LPG
  • Models : V4943A, V8943A
  • Ambient Temperature Range : -40 to +150 deg F (-40 to +66 deg C)
  • Electrical Connections : 1/4 in spade terminals|Leadwires and conduit cover included
  • Valve Body Material : Die-Cast Aluminum
  • Mounting Position : Horizontal upright
  • Voltage Rating : V4943A (120 VAC), V8943A (24 VAC)
  • Valve Pattern : Straight-through, non-offset
  • Opening Time : Normally closed; <6 seconds
  • Closing Time : Normally closed; ≤3 seconds
  • Valve Type : Single‑stage, solenoid‑operated diaphragm gas valves
  • Pipe Size : 1 in, 1-1/4 in, 1-1/2 in, 2 in NPT
  • Approvals : UL Listed File MH64447, Guide YIOZ, CSA Certified Report C2030020, ANSI Z21.21 Compliance Valve leak test and allowable leakage rates, CSA Certified Report C2030020, ANSI Z21.21 Compliance Valve leak test and allowable leakage rates
  • Gas Type : Natural Gas, LPG
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS04250410
HOOGSPANNINGSKABEL FZLSi 1/7
KS04250410
HOOGSPANNINGSKABEL FZLSi 1/7
V4943A1011/U
1" VALVE-REPLACMT FOR V4843A1038(B)
V4943A1011/U
1" VALVE-REPLACMT FOR V4843A1038(B)
V4943A1029/U
1-1/4" GAS VALVE
V4943A1029/U
1-1/4" GAS VALVE
V4943A1037/U
1-1/2" VALVE-REPLACMT FOR V4843A1012(B)
V4943A1037/U
1-1/2" VALVE-REPLACMT FOR V4843A1012(B)
V4943A1045/U
2" VALVE REPLACMT FOR V4843A1004(B)
V4943A1045/U
2" VALVE REPLACMT FOR V4843A1004(B)
V4943B1019/U
1"VALVE-REPLACMT FOR V4843B1002(B)
V4943B1019/U
1"VALVE-REPLACMT FOR V4843B1002(B)
V4943B1027/U
1-1/4" VALVE-REPLACMT FOR V4843B1051(B)
V4943B1027/U
1-1/4" VALVE-REPLACMT FOR V4843B1051(B)
V4943B1035/U
1-1/2" VALVE-REPLACMT FOR V4843B1028
V4943B1035/U
1-1/2" VALVE-REPLACMT FOR V4843B1028
V4943B1043/U
2" VALVE-REPLACMT FOR V4843B1077(B)
V4943B1043/U
2" VALVE-REPLACMT FOR V4843B1077(B)
V4943N1012/U
1" VALVE
V4943N1012/U
1" VALVE