/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

shutoff valves

V5055 Industrial gas valves, V4055 Fluid power actuators

V5055 Industrial Gas Valves and V4055 Fluid Power Actuators for Safety Shut-off service. The V4055 actuator can also be paired with the V5097 series gas valves.

Overview
Safety shutoff valves used with V4055 and V4062 fluid power actuators to control gas flow to commercial and industrial burners.

Features & Benefits:
  • Use with natural or LP gases
  • Mount directly in gas supply line
  • Include 1/4 in. NPT upstream and downstream taps and plug
  • 4 in. models have only flanged connections
  • V5055 normally closed valves are rated for final shutoff service safety shutoff
  • V5055A, C, E Valves are for On-Off service
  • V5055B Valve has a characterized guide and in combination with the V4055 and V4062 Fluid Power Actuators, provides slow-opening, hi-lo-off, and modulating functions respectively
  • V5055C, E, F Valves have a double seal and are used with V4055D, E Actuators to provide proof-of-closure switch and valve seal overtravel interlock
  • V5055E, F Valves are for high pressure applications
  • Operating Temperature Range: -40°F to +150°F (-40°C to +65°C)
  • Approvals, Underwriters Laboratories Inc.: When used with V4055A, B, D, E, V4062: Listed, File No. MH1639 Guide No. YIOZ
  • Approvals, CSA: When used with V4055, V4062, and V5097: Certified General listed File No. 158158, Class 3371 for USA and Canada Approvals, Swiss RE: When used with the V4055A, G: Approved, Report Nos. 20698, 20835, 21172, and 24061 Used With: V4055; V4062
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -40 to 125 deg F with V9055 actuator
    • -40 to 150 deg F (-40 to 66 deg C)

Actuation, Valve & Motion Control Specifications

  • Valve Type
    • Industrial diaphragm gas valve operated by fluid power actuators

Dimensions & Size Specifications

  • Valve Sizes
    • 3/4 to 4 in (4 in. available on V5055A, B, C only)

Pressure Specifications

  • Pressure Ratings
    • High Pressure: up to 75 psi
    • Standard: up to 15 psi

Control, Logic & Functional Behavior

  • Operation Type
    • On-Off, Slow Opening, Hi-Lo-Off, Modulating (depending on actuator) Millimeter-PRD

Installation & Mounting Specifications

  • Mounting Position
    • Directly in gas supply line

Overview

  • Models
    • V5055A, B, C, D, E, F

Alarms, Status & Diagnostics

  • Indicators
    • Yellow SHUT indicator on valve stem

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, LPG

Connections & Interfaces

  • Connection Type
    • 4 in valves use flanged connections
    • NPT or BSP (ISO R7/DIN 2999)

Material Specifications

  • Body Material
    • Die-Cast Aluminum

Standards & Certifications

  • Approvals
    • UL (MH1639, YIOZ) (V5055A–F with V4055, V4062, V9055 actuators), CSA (File 158158) (V5055A,B,D,E with V4055, V4062, V9055 actuators (NPT only)), FM Approved (Report ID9AZ.AF), Swiss Re (GeGap/IRI) Acceptable, DIN-DVGW (Germany) V5055A1145, A1152, A1178, B1218, British Gas & Dutch Gas Institute V5055A1145, A1152, A1178, B1218 with V4055/V4062

Applications & Compatibility

  • Applications
    • Large industrial gas burners requiring accurate control and tight shutoff

Environmental Conditions

  • Ambient Temperature Range
    • -40 to 125 deg F with V9055 actuator
    • -40 to 150 deg F (-40 to 66 deg C)

Actuation, Valve & Motion Control Specifications

  • Valve Type
    • Industrial diaphragm gas valve operated by fluid power actuators

Dimensions & Size Specifications

  • Valve Sizes
    • 3/4 to 4 in (4 in. available on V5055A, B, C only)

Pressure Specifications

  • Pressure Ratings
    • High Pressure: up to 75 psi
    • Standard: up to 15 psi

Control, Logic & Functional Behavior

  • Operation Type
    • On-Off, Slow Opening, Hi-Lo-Off, Modulating (depending on actuator) Millimeter-PRD

Installation & Mounting Specifications

  • Mounting Position
    • Directly in gas supply line

Overview

  • Models
    • V5055A, B, C, D, E, F

Alarms, Status & Diagnostics

  • Indicators
    • Yellow SHUT indicator on valve stem

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, LPG

Connections & Interfaces

  • Connection Type
    • 4 in valves use flanged connections
    • NPT or BSP (ISO R7/DIN 2999)

Material Specifications

  • Body Material
    • Die-Cast Aluminum

Standards & Certifications

  • Approvals
    • UL (MH1639, YIOZ) (V5055A–F with V4055, V4062, V9055 actuators), CSA (File 158158) (V5055A,B,D,E with V4055, V4062, V9055 actuators (NPT only)), FM Approved (Report ID9AZ.AF), Swiss Re (GeGap/IRI) Acceptable, DIN-DVGW (Germany) V5055A1145, A1152, A1178, B1218, British Gas & Dutch Gas Institute V5055A1145, A1152, A1178, B1218 with V4055/V4062

Applications & Compatibility

  • Applications
    • Large industrial gas burners requiring accurate control and tight shutoff
  • Ambient Temperature Range : -40 to 125 deg F with V9055 actuator|-40 to 150 deg F (-40 to 66 deg C)
  • Valve Type : Industrial diaphragm gas valve operated by fluid power actuators
  • Valve Sizes : 3/4 to 4 in (4 in. available on V5055A, B, C only)
  • Pressure Ratings : High Pressure: up to 75 psi|Standard: up to 15 psi
  • Operation Type : On-Off, Slow Opening, Hi-Lo-Off, Modulating (depending on actuator) Millimeter-PRD
  • Mounting Position : Directly in gas supply line
  • Models : V5055A, B, C, D, E, F
  • Indicators : Yellow SHUT indicator on valve stem
  • Gas Type : Natural Gas, LPG
  • Connection Type : 4 in valves use flanged connections|NPT or BSP (ISO R7/DIN 2999)
  • Body Material : Die-Cast Aluminum
  • Approvals : UL (MH1639, YIOZ) (V5055A–F with V4055, V4062, V9055 actuators), CSA (File 158158) (V5055A,B,D,E with V4055, V4062, V9055 actuators (NPT only)), FM Approved (Report ID9AZ.AF), Swiss Re (GeGap/IRI) Acceptable, DIN-DVGW (Germany) V5055A1145, A1152, A1178, B1218, British Gas & Dutch Gas Institute V5055A1145, A1152, A1178, B1218 with V4055/V4062
  • Applications : Large industrial gas burners requiring accurate control and tight shutoff
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
133398BA/U
REPAIRKIT FOR V5055B 1 1/2"
133398BA/U
REPAIRKIT FOR V5055B 1 1/2"
133417BA/U
BINNENWERK V5055B
133417BA/U
BINNENWERK V5055B
136911CA/U
REPLACEMENT BONNET ASSY. W/137253A REP
136911CA/U
REPLACEMENT BONNET ASSY. W/137253A REP
V4055A1007/U
ACTUATOR
V4055A1007/U
ACTUATOR
V4055A1031/U
FLUID POWER ACTUATOR
V4055A1031/U
FLUID POWER ACTUATOR
V4055A1064/U
FLUID ACTUATOR
V4055A1064/U
FLUID ACTUATOR
V4055A1080/U
240/60; 26 SEC OPNG TIME ; W/DAMPER SH
V4055A1080/U
240/60; 26 SEC OPNG TIME ; W/DAMPER SH
V4055A1098/U
F.P. ACTUATOR 120V 16 SEC
V4055A1098/U
F.P. ACTUATOR 120V 16 SEC
V4055A1114/U
FLUID ACTUATOR
V4055A1114/U
FLUID ACTUATOR
V4055A1239/U
ACTUATOR
V4055A1239/U
ACTUATOR