/content/process/us/en/search.html
We’re upgrading the site with new features from 12:00 PM EST to 10:00 PM EST. Thanks for hanging tight while we make things even better.

shutoff valves

V5097 Integrated gas valve train

Safety shutoff valves used with V4055 and V4062 fluid power actuators to control gas flow to commercial and industrial burners.

Overview
Safety shutoff valves used with V4055 and V4062 fluid power actuators to control gas flow to commercial and industrial burners.

Features & Benefits:
  • Use with natural or LP gases
  • Mount directly in gas supply line
  • Two Valve body types. Small body type for 3/4 in., 1 in., 1-1/4 in., 1-1/2 in., 2 in. pipes. Large body types for 2 in., 2-1/2 in. and 3 in. pipes
  • Seven pipe adapter sizes from 3/4 in. to 3 in. have NPT or BSP threaded connections
  • Provides three 1/4 in. upstream and two 1/4 in. downstream tap and plug
  • CE version provides an additional downstream tap and plug
  • Yellow SHUT indicator attached to the valve stem provides an indication of the valve closed position
  • V5097A, C Valves are for on-off service
  • V5097B Valve has a characterized guide and in combination with the V4055, V4062 and V9055 Fluid Power Actuators, provides slowopening, HI-LO-OFF, and modulating functions, respectively
  • V5097C Valves have a double seal and are used with V4055D, E
  • Actuators to provide proof-of-closure switch and valve seal overtravel interlock
  • Two valve body types (small and large) applicable to server pipe size
  • Operating Temperature Range: -40°F to +150°F; When used with V9055 – -40°F to +125°F (-40°C to +66°C; When used with V9055 – -40°C to +52°C)
  • Approvals, Underwriters Laboratories Inc.: When used with V4055A, B, D, E, V4062: Listed, File No. MH1639 Guide No. YIOZ
  • Approvals, CSA: When used with V4055, V4062, and V5097: Certified, General listed File No. 158158, Class 3371 for USA and Canada
  • Approvals, Swiss RE: When used with the V4055A, G: Approved, Report Nos. 20698, 20835, 21172, and 24061
  • Approvals, CE: CE #E3070 (Gastec)
  • Comments: Select Proper Pipe Adapter
  • Includes: Three 1/4 in. -18 NPT upstream and two 1/4 in. -18 NPT downstream taps
  • Used With: V4055; V4062
Specifications

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas and Liquefied Petroleum (LP) Gas

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +150 deg F (-40 to +66 deg C), depending on actuator selection

Connections & Interfaces

  • Electrical Connections
    • Line‑voltage fluid‑power actuators available in 100 to 240 Vac, 50/60 Hz ranges (Actuator)

Applications & Compatibility

  • Typical Applications
    • Large industrial and commercial burners requiring tight shut‑off and accurate fuel control

Material Specifications

  • Valve Body Material
    • Die‑Cast Aluminum

Pressure Specifications

  • Pressure Ratings
    • Standard‑pressure and high‑pressure ratings depending on valve/actuator combination

Installation & Mounting Specifications

  • Mounting Options
    • Valve and actuator mount directly together, multi‑position mounting allowed

Actuation, Valve & Motion Control Specifications

  • Valve Operation
    • Normally closed; valve opens when actuator is energized and closes on power loss
  • Valve Variants
    • V5097A: On‑off service
    • V5097B: Characterized guide for Hi‑Lo or modulating control
    • V5097C: On‑off with valve seal overtravel interlock capability
    • V5097D/E: High‑pressure versions (E supports interlock)
  • Valve Series
    • V5097 Industrial Gas Valves (A, B, C, D, E variants)
  • Valve Design
    • Single‑seated, straight‑through industrial gas valve
  • Closing Time
    • ≤1 second, meeting safety and approval requirements

Overview

  • Product Type
    • Integrated industrial gas valve train consisting of a V5097 industrial gas valve combined with a fluid‑power actuator

Dimensions & Size Specifications

  • Valve Sizes
    • 3/4 to 3 in (small‑body and large‑body designs depending on size)

Standards & Certifications

  • Approvals
    • UL Listed, FM Approved, CSA Certified; additional international approvals model‑dependent

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas and Liquefied Petroleum (LP) Gas

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +150 deg F (-40 to +66 deg C), depending on actuator selection

Connections & Interfaces

  • Electrical Connections
    • Line‑voltage fluid‑power actuators available in 100 to 240 Vac, 50/60 Hz ranges (Actuator)

Applications & Compatibility

  • Typical Applications
    • Large industrial and commercial burners requiring tight shut‑off and accurate fuel control

Material Specifications

  • Valve Body Material
    • Die‑Cast Aluminum

Pressure Specifications

  • Pressure Ratings
    • Standard‑pressure and high‑pressure ratings depending on valve/actuator combination

Installation & Mounting Specifications

  • Mounting Options
    • Valve and actuator mount directly together, multi‑position mounting allowed

Actuation, Valve & Motion Control Specifications

  • Valve Operation
    • Normally closed; valve opens when actuator is energized and closes on power loss
  • Valve Variants
    • V5097A: On‑off service
    • V5097B: Characterized guide for Hi‑Lo or modulating control
    • V5097C: On‑off with valve seal overtravel interlock capability
    • V5097D/E: High‑pressure versions (E supports interlock)
  • Valve Series
    • V5097 Industrial Gas Valves (A, B, C, D, E variants)
  • Valve Design
    • Single‑seated, straight‑through industrial gas valve
  • Closing Time
    • ≤1 second, meeting safety and approval requirements

Overview

  • Product Type
    • Integrated industrial gas valve train consisting of a V5097 industrial gas valve combined with a fluid‑power actuator

Dimensions & Size Specifications

  • Valve Sizes
    • 3/4 to 3 in (small‑body and large‑body designs depending on size)

Standards & Certifications

  • Approvals
    • UL Listed, FM Approved, CSA Certified; additional international approvals model‑dependent
  • Gas Type : Natural Gas and Liquefied Petroleum (LP) Gas
  • Ambient Temperature Range : -40 to +150 deg F (-40 to +66 deg C), depending on actuator selection
  • Electrical Connections : Line‑voltage fluid‑power actuators available in 100 to 240 Vac, 50/60 Hz ranges (Actuator)
  • Typical Applications : Large industrial and commercial burners requiring tight shut‑off and accurate fuel control
  • Valve Body Material : Die‑Cast Aluminum
  • Pressure Ratings : Standard‑pressure and high‑pressure ratings depending on valve/actuator combination
  • Mounting Options : Valve and actuator mount directly together, multi‑position mounting allowed
  • Valve Operation : Normally closed; valve opens when actuator is energized and closes on power loss
  • Valve Variants : V5097A: On‑off service|V5097B: Characterized guide for Hi‑Lo or modulating control|V5097C: On‑off with valve seal overtravel interlock capability|V5097D/E: High‑pressure versions (E supports interlock)
  • Valve Series : V5097 Industrial Gas Valves (A, B, C, D, E variants)
  • Valve Design : Single‑seated, straight‑through industrial gas valve
  • Product Type : Integrated industrial gas valve train consisting of a V5097 industrial gas valve combined with a fluid‑power actuator
  • Closing Time : ≤1 second, meeting safety and approval requirements
  • Valve Sizes : 3/4 to 3 in (small‑body and large‑body designs depending on size)
  • Approvals : UL Listed, FM Approved, CSA Certified; additional international approvals model‑dependent
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
133417CA/U
BONNETASSEMBLYFOR3"V5055/V5097.
133417CA/U
BONNETASSEMBLYFOR3"V5055/V5097.
32000109-001/U
3/4"NPT.USEW/V5097,SMALLBODY.BOD
32000109-001/U
3/4"NPT.USEW/V5097,SMALLBODY.BOD
32000109-002/U
Pipe adapter
32000109-002/U
Pipe adapter
32000109-003/U
PIPE ADAPTOR FOR V5197
32000109-003/U
PIPE ADAPTOR FOR V5197
32000109-005/U
PIPE ADAPTOR FOR V5197
32000109-005/U
PIPE ADAPTOR FOR V5197
32001605-001/U
2"NPT.USEDW/V5097,LARGEBODY.BODY
32001605-001/U
2"NPT.USEDW/V5097,LARGEBODY.BODY
32001605-003/U
3"NPT.USEDW/V5097LARGEBODY.BODY
32001605-003/U
3"NPT.USEDW/V5097LARGEBODY.BODY
4074EYE/U
BAG ASSEMBLY FOR V5097 (LARGE BODY) IN
4074EYE/U
BAG ASSEMBLY FOR V5097 (LARGE BODY) IN
4074EYK/U
BAG ASSEMBLY FOR V5097 (SMALL BODY) IN
4074EYK/U
BAG ASSEMBLY FOR V5097 (SMALL BODY) IN
4074EYL/U
BAG ASSEMBLY FOR V5097 (LARGE BODY) IN
4074EYL/U
BAG ASSEMBLY FOR V5097 (LARGE BODY) IN