/content/process/us/en/search.html

shutoff valves

VQ400/800 Series

Class A Combination Valves

Overview
The VQ400M Series class “A” safety combination valves are used for control and regulation of gaseous fluids in gas power burners, atmospheric gas boilers, melting furnaces, incinerators and other gas-consuming appliances.The VQ400M offers flexibility to mount accessories like valve position indicators, pressure indication switches, vent valves or bypass valves at several positions on the gas valve, whenever, wherever.

These combination valves are available in two body sizes:
  • Small model: VQ420, VQ425
  • Large model: VQ440, VQ450All models are connected to suitable sized gas pipes using flange kits which can be ordered separately in several sizes
Specifications

Overview

  • Models
    • VQ420M, VQ425M (small body)
    • VQ440M, VQ450M (large body)

Electrical Specifications

  • Operational Voltage Range
    • 85 to 110% of rated voltage
  • Working Frequency
    • 1 cycle per minute

Environmental Conditions

  • Ambient Temperature Range
    • -15 to +60 deg C
  • Enclosure Rating
    • IP54 (PG11 connection); IP65 (DIN plug connection)

Installation & Mounting Specifications

  • Mounting Position
    • Vertical (coils on top); ±90 deg from vertical allowed

Operating Limits, Durability & Lifecycle

  • Designed Lifetime
    • 10 years (per EN 126 and Afecor guidelines)

Connections & Interfaces

  • Connection Type
    • Flanged connection

Actuation, Valve & Motion Control Specifications

  • Opening Time
    • V1: <1 seconds
    • V2: <1 seconds (fast) or adjustable 1 to 30 seconds (slow)
  • Closing Time
    • <1 seconds for both valves

Applications & Compatibility

  • Applications
    • Gas Power Burners, Atmospheric Boilers, Melting Furnaces, Incinerators, And Other Gas‑Consuming Appliances

Dimensions & Size Specifications

  • Pipe Size
    • VQ420M: 1/2, 3/4 in, VQ425M: 1 in, VQ440M: 1-1/4, 1-1/2 in, VQ450M: 2 in

Standards & Certifications

  • Approvals
    • CE/EU Declaration of Conformity

Fuel, Gas & Media Specifications

  • Gas Type
    • Gaseous fuels (Natural Gas, LP gas, etc.)

Overview

  • Models
    • VQ420M, VQ425M (small body)
    • VQ440M, VQ450M (large body)

Electrical Specifications

  • Operational Voltage Range
    • 85 to 110% of rated voltage
  • Working Frequency
    • 1 cycle per minute

Environmental Conditions

  • Ambient Temperature Range
    • -15 to +60 deg C
  • Enclosure Rating
    • IP54 (PG11 connection); IP65 (DIN plug connection)

Installation & Mounting Specifications

  • Mounting Position
    • Vertical (coils on top); ±90 deg from vertical allowed

Operating Limits, Durability & Lifecycle

  • Designed Lifetime
    • 10 years (per EN 126 and Afecor guidelines)

Connections & Interfaces

  • Connection Type
    • Flanged connection

Actuation, Valve & Motion Control Specifications

  • Opening Time
    • V1: <1 seconds
    • V2: <1 seconds (fast) or adjustable 1 to 30 seconds (slow)
  • Closing Time
    • <1 seconds for both valves

Applications & Compatibility

  • Applications
    • Gas Power Burners, Atmospheric Boilers, Melting Furnaces, Incinerators, And Other Gas‑Consuming Appliances

Dimensions & Size Specifications

  • Pipe Size
    • VQ420M: 1/2, 3/4 in, VQ425M: 1 in, VQ440M: 1-1/4, 1-1/2 in, VQ450M: 2 in

Standards & Certifications

  • Approvals
    • CE/EU Declaration of Conformity

Fuel, Gas & Media Specifications

  • Gas Type
    • Gaseous fuels (Natural Gas, LP gas, etc.)
  • Models : VQ420M, VQ425M (small body)|VQ440M, VQ450M (large body)
  • Operational Voltage Range : 85 to 110% of rated voltage
  • Ambient Temperature Range : -15 to +60 deg C
  • Working Frequency : 1 cycle per minute
  • Mounting Position : Vertical (coils on top); ±90 deg from vertical allowed
  • Designed Lifetime : 10 years (per EN 126 and Afecor guidelines)
  • Enclosure Rating : IP54 (PG11 connection); IP65 (DIN plug connection)
  • Connection Type : Flanged connection
  • Opening Time : V1: <1 seconds|V2: <1 seconds (fast) or adjustable 1 to 30 seconds (slow)
  • Closing Time : <1 seconds for both valves
  • Applications : Gas Power Burners, Atmospheric Boilers, Melting Furnaces, Incinerators, And Other Gas‑Consuming Appliances
  • Pipe Size : VQ420M: 1/2, 3/4 in, VQ425M: 1 in, VQ440M: 1-1/4, 1-1/2 in, VQ450M: 2 in
  • Approvals : CE/EU Declaration of Conformity
  • Gas Type : Gaseous fuels (Natural Gas, LP gas, etc.)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
324916Q
VQ425 230VAC W/FLGS w/CONN
324916Q
VQ425 230VAC W/FLGS w/CONN
324918Q
VQ440 230VAC W/FLGS + w/CONN
324918Q
VQ440 230VAC W/FLGS + w/CONN
324919Q
VQ440 110VAC W/FLGS w/CONN
324919Q
VQ440 110VAC W/FLGS w/CONN
324924Q
CPI SW. FOR VQ425 w/CONN
324924Q
CPI SW. FOR VQ425 w/CONN
324925Q
CPI SWITCH FOR VQ440 w/CONN
324925Q
CPI SWITCH FOR VQ440 w/CONN
324945Q
CPI SWITCH FOR VE4100 w/CONN
324945Q
CPI SWITCH FOR VE4100 w/CONN
VQ420MA1004
COMBI VALVE DN20 360MBAR IP54 230V PG11
VQ420MA1004
COMBI VALVE DN20 360MBAR IP54 230V PG11
VQ425MA1005
COMBI VALVE DN25 360MBAR IP54 230V PG11
VQ425MA1005
COMBI VALVE DN25 360MBAR IP54 230V PG11
VQ425MA1021
COMBI VALVE DN25 360MBAR IP65 230V DIN
VQ425MA1021
COMBI VALVE DN25 360MBAR IP65 230V DIN
VQ425MB1004
COMBI VALVE DN25 360MBAR IP54 230V PG11
VQ425MB1004
COMBI VALVE DN25 360MBAR IP54 230V PG11