/content/process/us/en/search.html

valvario valves

VAA Solenoid valve for air

Solenoid valves for air for staged control of industrial burners in cold-air operating mode.

Overview
Solenoid valves for air for staged control of industrial burners in cold air operating mode.

Features & Benefits:
  • Currentless closed, pu max. 500 mbar, with blue pilot lamp, with flow adjustment
  • Size: 1 to 3
  • DN: 15 to 65
  • Connection: thread or flange
  • Quick opening, quick closing, slow opening, quick closing or slow closing
  • Mains voltage: 24 V=, 120 V~ or 230 V~
  • Electronical connection: terminals or standard plug with socket.
  • following versions are available:
  • Valves with signal switch and optical position indicator
  • Valves with variably adjustable bypass
More Information:
Specifications

Fuel, Gas & Media Specifications

  • Gas Type
    • Clean, dry air only
    • No condensate allowed

Dimensions & Weight

  • Maximum Installation Height
    • 2000 m AMSL

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F)
  • Enclosure Rating
    • IP65

Actuation, Valve & Motion Control Specifications

  • Position Switch Options
    • VAA..S (visual), VAA..G (24VDC)
  • Position Switch Rating
    • S: 12-250VAC; G: 12-30VDC
  • Opening Variants
    • VAA../N (<1 s), VAA../L (up to 10 s), VAA../R (4 s)
  • Closing Time
    • VAA../N and VAA../L: <1 seconds
    • VAA../R: 4 seconds
  • Valve Type
    • Normally closed; opens when powered

Connections & Interfaces

  • Electrical Connections
    • M20 X 1.5 Cable Gland or En 175301-803 Plug
  • Connection Type
    • Rp Thread, NPT Thread, ISO Flange

Processing & Performance Metrics

  • Flow Adjustment Range
    • 20 to 100% adjustable with visual indicator
  • Duty Cycle
    • 100%

Electrical Specifications

  • Maintenance Interval
    • Annual functional check recommended
  • Switching Frequency
    • N: 30/min, L: 2/min, R: 6/min
  • Voltage Rating
    • 230/200/120/100 VAC; 24 VDC

Pressure Specifications

  • Inlet Pressure Range
    • 500 mbar (7.25 psig)

Alarms, Status & Diagnostics

  • LED Indicator
    • Blue LED for energized/open

Mechanical Design & Adjustment Characteristics

  • Bypass Option
    • Variable bypass (retrofit) Order No. 74926325

Material Specifications

  • Body Material
    • Aluminium housing, EPDM seals

Applications & Compatibility

  • Applications
    • Staged control of industrial burners in cold-air mode

Standards & Certifications

  • Approvals
    • CE, EN 161, UL429, CSA C22.2 No.139-19

Fuel, Gas & Media Specifications

  • Gas Type
    • Clean, dry air only
    • No condensate allowed

Dimensions & Weight

  • Maximum Installation Height
    • 2000 m AMSL

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F)
  • Enclosure Rating
    • IP65

Actuation, Valve & Motion Control Specifications

  • Position Switch Options
    • VAA..S (visual), VAA..G (24VDC)
  • Position Switch Rating
    • S: 12-250VAC; G: 12-30VDC
  • Opening Variants
    • VAA../N (<1 s), VAA../L (up to 10 s), VAA../R (4 s)
  • Closing Time
    • VAA../N and VAA../L: <1 seconds
    • VAA../R: 4 seconds
  • Valve Type
    • Normally closed; opens when powered

Connections & Interfaces

  • Electrical Connections
    • M20 X 1.5 Cable Gland or En 175301-803 Plug
  • Connection Type
    • Rp Thread, NPT Thread, ISO Flange

Processing & Performance Metrics

  • Flow Adjustment Range
    • 20 to 100% adjustable with visual indicator
  • Duty Cycle
    • 100%

Electrical Specifications

  • Maintenance Interval
    • Annual functional check recommended
  • Switching Frequency
    • N: 30/min, L: 2/min, R: 6/min
  • Voltage Rating
    • 230/200/120/100 VAC; 24 VDC

Pressure Specifications

  • Inlet Pressure Range
    • 500 mbar (7.25 psig)

Alarms, Status & Diagnostics

  • LED Indicator
    • Blue LED for energized/open

Mechanical Design & Adjustment Characteristics

  • Bypass Option
    • Variable bypass (retrofit) Order No. 74926325

Material Specifications

  • Body Material
    • Aluminium housing, EPDM seals

Applications & Compatibility

  • Applications
    • Staged control of industrial burners in cold-air mode

Standards & Certifications

  • Approvals
    • CE, EN 161, UL429, CSA C22.2 No.139-19
  • Gas Type : Clean, dry air only|No condensate allowed
  • Maximum Installation Height : 2000 m AMSL
  • Ambient Temperature Range : -20 to +60 deg C (-4 to +140 deg F)
  • Position Switch Options : VAA..S (visual), VAA..G (24VDC)
  • Position Switch Rating : S: 12-250VAC; G: 12-30VDC
  • Electrical Connections : M20 X 1.5 Cable Gland or En 175301-803 Plug
  • Flow Adjustment Range : 20 to 100% adjustable with visual indicator
  • Maintenance Interval : Annual functional check recommended
  • Inlet Pressure Range : 500 mbar (7.25 psig)
  • Switching Frequency : N: 30/min, L: 2/min, R: 6/min
  • Opening Variants : VAA../N (<1 s), VAA../L (up to 10 s), VAA../R (4 s)
  • Enclosure Rating : IP65
  • Connection Type : Rp Thread, NPT Thread, ISO Flange
  • Voltage Rating : 230/200/120/100 VAC; 24 VDC
  • LED Indicator : Blue LED for energized/open
  • Bypass Option : Variable bypass (retrofit) Order No. 74926325
  • Body Material : Aluminium housing, EPDM seals
  • Closing Time : VAA../N and VAA../L: <1 seconds|VAA../R: 4 seconds
  • Applications : Staged control of industrial burners in cold-air mode
  • Valve Type : Normally closed; opens when powered
  • Duty Cycle : 100%
  • Approvals : CE, EN 161, UL429, CSA C22.2 No.139-19
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS88035685
VAA240R/NW
KS88035685
VAA240R/NW
KS88035696
VAA125R/RW
KS88035696
VAA125R/RW
KS88035699
VAA240R/RW
KS88035699
VAA240R/RW
KS88035727
VAA240R/NQ
KS88035727
VAA240R/NQ
KS88035741
VAA240R/RQ
KS88035741
VAA240R/RQ
KS88035744
VAA350R/RQ
KS88035744
VAA350R/RQ
KS88035783
VAA3T50N/RQ
KS88035783
VAA3T50N/RQ
KS88035824
VAA125R/NW
KS88035824
VAA125R/NW
KS88035834
VAA240R/LW
KS88035834
VAA240R/LW
KS88035838
VAA240R/NW
KS88035838
VAA240R/NW