/content/process/us/en/search.html

valvario valves

VAD-VAG-VAH-VAV pressure regulators with solenoid valve

For safeguarding and control of the gas pressure, Class A pressure regulator to EN 88, Class A solenoid valve to EN 161, for gas, air and biologically produced methane, pu max. 500 mbar (7 psig), with pilot lamp, IP 65, FM and CSA approved

Overview
For safeguarding and control of the gas pressure

Features & Benefits:
  • Class A pressure regulator to EN 88
  • Class A solenoid valve to EN 161, for gas, air and biologically produce d methane
  • pu max. 500 mbar (7 psig)
  • With pilot lamp
  • IP 65
  • FM and SA approved
  • Size 1
  • EU certified
  • No inlet flange
  • Outlet: DN 15 (1/2'') Rp internal thread
  • Quick opening, quick closing
  • Mains voltage: 24 V DC Electrical connection: M20 cable gland
  • Attached to the right side of the connection box: M20 cable gland
  • Outlet pressure range: 35-100 mbar
  • Valve seat: reduced Accessories, right: pressure switch, 30-110 mbar
  • Test point of right-hand pressure switch: outlet pressure Accessories, left: 2 screw plugs
More Information:
Specifications

Air & Combustion Air Specifications

  • Air/Gas Ratio Range
    • Turndown up to 10:1
    • VAG - 1:1 constant ratio

Electrical Specifications

  • Voltage Rating
    • 230 VAC, 200 VAC, 120 VAC, 100 VAC, 24 VDC
  • Switching Frequency
    • VAx../L: 2/min
    • VAx../N: 30/min
    • VAx../R: 6/min
  • Maintenance Interval
    • Once per year; twice per year for biogas

Actuation, Valve & Motion Control Specifications

  • Valve Position Indicator
    • Blue LED shows energized/open state
  • Opening Time
    • Quick Opening: ≤1 seconds
  • Closing Time
    • Quick Closing <1 seconds

Performance, Flow & Capacity

  • Turndown Ratio
    • Up to 10:1

Storage/Transport Temperatures

  • Storage Temperature
    • -20 to +40 deg C (-4 to +104 deg F)

Dimensions & Size Specifications

  • Sizes
    • Sizes 1-3 (DN 15-65)

Standards & Certifications

  • Safety Integrity Levels
    • SIL 1/2/3 and PL a-e depending on architecture
  • Approvals
    • CE, UKCA, FM, UL, AGA, ANSI/CSA, REACH, RoHS

Overview

  • Product Type
    • Pressure regulators with solenoid valve: VAD, VAG, VAH, VAV

Pressure Specifications

  • Pressure Regulation Range
    • VAD - 2.5-25, 20-50, 35-100 mbar

Dimensions & Weight

  • Maximum Installation Height
    • 2000 m AMSL

Installation & Mounting Specifications

  • Installation Effort
    • No external impulse line needed; adjustable from two sides

Applications & Compatibility

  • Gas/Medium Compatibility
    • Natural Gas, LPG, Biogas (≤0.1% H2S), Hydrogen, Clean Dry Air
  • Applications
    • Servo-controlled pressure regulators for gas/air with integrated Class A safety shut-off valve

Processing & Performance Metrics

  • Flow Adjustment Range
    • 20 to 100%
  • Duty Cycle
    • 100% continuous duty

Environmental Conditions

  • Enclosure Rating
    • IP65
  • Ambient Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F)

Connections & Interfaces

  • Electrical Connections
    • M20 X 1.5 Cable Gland or En 175301-803 Plug

Material Specifications

  • Body Material
    • Aluminium housing, Seals: NBR/EPDM depending on type

Air & Combustion Air Specifications

  • Air/Gas Ratio Range
    • Turndown up to 10:1
    • VAG - 1:1 constant ratio

Electrical Specifications

  • Voltage Rating
    • 230 VAC, 200 VAC, 120 VAC, 100 VAC, 24 VDC
  • Switching Frequency
    • VAx../L: 2/min
    • VAx../N: 30/min
    • VAx../R: 6/min
  • Maintenance Interval
    • Once per year; twice per year for biogas

Actuation, Valve & Motion Control Specifications

  • Valve Position Indicator
    • Blue LED shows energized/open state
  • Opening Time
    • Quick Opening: ≤1 seconds
  • Closing Time
    • Quick Closing <1 seconds

Performance, Flow & Capacity

  • Turndown Ratio
    • Up to 10:1

Storage/Transport Temperatures

  • Storage Temperature
    • -20 to +40 deg C (-4 to +104 deg F)

Dimensions & Size Specifications

  • Sizes
    • Sizes 1-3 (DN 15-65)

Standards & Certifications

  • Safety Integrity Levels
    • SIL 1/2/3 and PL a-e depending on architecture
  • Approvals
    • CE, UKCA, FM, UL, AGA, ANSI/CSA, REACH, RoHS

Overview

  • Product Type
    • Pressure regulators with solenoid valve: VAD, VAG, VAH, VAV

Pressure Specifications

  • Pressure Regulation Range
    • VAD - 2.5-25, 20-50, 35-100 mbar

Dimensions & Weight

  • Maximum Installation Height
    • 2000 m AMSL

Installation & Mounting Specifications

  • Installation Effort
    • No external impulse line needed; adjustable from two sides

Applications & Compatibility

  • Gas/Medium Compatibility
    • Natural Gas, LPG, Biogas (≤0.1% H2S), Hydrogen, Clean Dry Air
  • Applications
    • Servo-controlled pressure regulators for gas/air with integrated Class A safety shut-off valve

Processing & Performance Metrics

  • Flow Adjustment Range
    • 20 to 100%
  • Duty Cycle
    • 100% continuous duty

Environmental Conditions

  • Enclosure Rating
    • IP65
  • Ambient Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F)

Connections & Interfaces

  • Electrical Connections
    • M20 X 1.5 Cable Gland or En 175301-803 Plug

Material Specifications

  • Body Material
    • Aluminium housing, Seals: NBR/EPDM depending on type
  • Air/Gas Ratio Range : Turndown up to 10:1|VAG - 1:1 constant ratio
  • Voltage Rating : 230 VAC, 200 VAC, 120 VAC, 100 VAC, 24 VDC
  • Valve Position Indicator : Blue LED shows energized/open state
  • Turndown Ratio : Up to 10:1
  • Switching Frequency : VAx../L: 2/min|VAx../N: 30/min|VAx../R: 6/min
  • Storage Temperature : -20 to +40 deg C (-4 to +104 deg F)
  • Sizes : Sizes 1-3 (DN 15-65)
  • Safety Integrity Levels : SIL 1/2/3 and PL a-e depending on architecture
  • Product Type : Pressure regulators with solenoid valve: VAD, VAG, VAH, VAV
  • Pressure Regulation Range : VAD - 2.5-25, 20-50, 35-100 mbar
  • Opening Time : Quick Opening: ≤1 seconds
  • Maximum Installation Height : 2000 m AMSL
  • Maintenance Interval : Once per year; twice per year for biogas
  • Installation Effort : No external impulse line needed; adjustable from two sides
  • Gas/Medium Compatibility : Natural Gas, LPG, Biogas (≤0.1% H2S), Hydrogen, Clean Dry Air
  • Flow Adjustment Range : 20 to 100%
  • Enclosure Rating : IP65
  • Electrical Connections : M20 X 1.5 Cable Gland or En 175301-803 Plug
  • Duty Cycle : 100% continuous duty
  • Closing Time : Quick Closing <1 seconds
  • Body Material : Aluminium housing, Seals: NBR/EPDM depending on type
  • Approvals : CE, UKCA, FM, UL, AGA, ANSI/CSA, REACH, RoHS
  • Applications : Servo-controlled pressure regulators for gas/air with integrated Class A safety shut-off valve
  • Ambient Temperature Range : -20 to +60 deg C (-4 to +140 deg F)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101037094
VLV ASSY,REG,RTO,2 IN NPT,AIR/GAS,W/SOLN
101037094
VLV ASSY,REG,RTO,2 IN NPT,AIR/GAS,W/SOLN
KS88000140
Pressure Regulator, With Solenoid Valve,
KS88000140
Pressure Regulator, With Solenoid Valve,
KS88000266
VAD120R/NW 100A
KS88000266
VAD120R/NW 100A
KS88000274
VAG 240R/NWAE
KS88000274
VAG 240R/NWAE
KS88000290
VAG 240R/NQAE
KS88000290
VAG 240R/NQAE
KS88000293
VAG350R/NQAE
KS88000293
VAG350R/NQAE
KS88001710
VAD 115R/NW-50B
KS88001710
VAD 115R/NW-50B
KS88004626
VAG1-/25R/NKAE
KS88004626
VAG1-/25R/NKAE
KS88004627
VAG2-/40R/NKAE
KS88004627
VAG2-/40R/NKAE
KS88004631
VAG1T15N/NKBA
KS88004631
VAG1T15N/NKBA