/content/process/us/en/search.html

valvario valves

VAN magnetic relief valves

For gas, air and biologically produced methane, pu max. 500 mbar (7 psig), with pilot lamp, IP 65, FM and CSA approved

Overview
Magnetic relief valves, open when de-energized, for purging excess or leakage gas from tightness control devices, for gas and air, EC type-tested and certified.

Features & Benefits:
  • DN: 15 to 40/32
  • Connection: thread
  • pu: max. 200 or 1000 mbar
  • Quick opening, quick closing
  • Mains voltage: 24 V DC, 120 V AC or 220/240 V AC
  • Electrical connection: terminals or standard plug with socket
The following versions are available:
  • Valves with position indicator
  • Valves for biologically produced methane
More Information:
Specifications

Dimensions & Size Specifications

  • Sizes
    • DN 10 to 50

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +50 deg C (-4 to +122 deg F)
  • Enclosure Rating
    • IP65

Installation & Mounting Specifications

  • Installation Orientation
    • Vertical or horizontal (not upside-down), 20 mm minimum clearance

Actuation, Valve & Motion Control Specifications

  • Position Switch Options
    • VAN..S (AC 12-250 V), VAN..G (DC 12-30 V) with visual indicator
  • Valve Housing
    • Aluminium body, NBR valve seal
  • Opening Time
    • Quick Closing <1 seconds
  • Closing Time
    • Quick Opening

Connections & Interfaces

  • Electrical Connections
    • M20 X 1.5 Cable Gland or En 175301-803 Plug
  • Connection Type
    • Rp (ISO 7‑1), NPT (ANSI/ASME)

Electrical Specifications

  • Maintenance Interval
    • Once per year; twice per year for biogas
  • Switching Frequency
    • Max. 15/min
  • Voltage Rating
    • 230 VAC, 200 VAC, 120 VAC, 100 VAC, 24 VDC

Pressure Specifications

  • Inlet Pressure Range
    • 500 mbar (7 psig)

Storage/Transport Temperatures

  • Storage Temperature
    • -20 to +40 deg C (-4 to +104 deg F)

Control, Logic & System Behavior

  • Operating Modes
    • Open when de‑energized; closes when energized (blue LED ON)

Safety, Protection & Reliability

  • Leakage Rating
    • ≤ 500 cm³/h (0.132 gal/h)

Alarms, Status & Diagnostics

  • LED Indicator
    • Blue LED shows energized/closed state

Applications & Compatibility

  • Applications
    • Monitoring gas valves for tightness
    • Purging excess or leakage gas
    • Suitable for industrial gas systems and hydrogen applications
    • Used with VAS valves, tightness control systems, kilns, furnaces, annealing processes

Processing & Performance Metrics

  • Duty Cycle
    • 100%

Standards & Certifications

  • Approvals
    • CE, UKCA, AGA, Eurasian CU, RoHS II/III, REACH

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, LPG, Biogas (≤0.1% H₂S), Hydrogen, Clean Dry Air

Dimensions & Size Specifications

  • Sizes
    • DN 10 to 50

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +50 deg C (-4 to +122 deg F)
  • Enclosure Rating
    • IP65

Installation & Mounting Specifications

  • Installation Orientation
    • Vertical or horizontal (not upside-down), 20 mm minimum clearance

Actuation, Valve & Motion Control Specifications

  • Position Switch Options
    • VAN..S (AC 12-250 V), VAN..G (DC 12-30 V) with visual indicator
  • Valve Housing
    • Aluminium body, NBR valve seal
  • Opening Time
    • Quick Closing <1 seconds
  • Closing Time
    • Quick Opening

Connections & Interfaces

  • Electrical Connections
    • M20 X 1.5 Cable Gland or En 175301-803 Plug
  • Connection Type
    • Rp (ISO 7‑1), NPT (ANSI/ASME)

Electrical Specifications

  • Maintenance Interval
    • Once per year; twice per year for biogas
  • Switching Frequency
    • Max. 15/min
  • Voltage Rating
    • 230 VAC, 200 VAC, 120 VAC, 100 VAC, 24 VDC

Pressure Specifications

  • Inlet Pressure Range
    • 500 mbar (7 psig)

Storage/Transport Temperatures

  • Storage Temperature
    • -20 to +40 deg C (-4 to +104 deg F)

Control, Logic & System Behavior

  • Operating Modes
    • Open when de‑energized; closes when energized (blue LED ON)

Safety, Protection & Reliability

  • Leakage Rating
    • ≤ 500 cm³/h (0.132 gal/h)

Alarms, Status & Diagnostics

  • LED Indicator
    • Blue LED shows energized/closed state

Applications & Compatibility

  • Applications
    • Monitoring gas valves for tightness
    • Purging excess or leakage gas
    • Suitable for industrial gas systems and hydrogen applications
    • Used with VAS valves, tightness control systems, kilns, furnaces, annealing processes

Processing & Performance Metrics

  • Duty Cycle
    • 100%

Standards & Certifications

  • Approvals
    • CE, UKCA, AGA, Eurasian CU, RoHS II/III, REACH

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, LPG, Biogas (≤0.1% H₂S), Hydrogen, Clean Dry Air
  • Sizes : DN 10 to 50
  • Ambient Temperature Range : -20 to +50 deg C (-4 to +122 deg F)
  • Installation Orientation : Vertical or horizontal (not upside-down), 20 mm minimum clearance
  • Position Switch Options : VAN..S (AC 12-250 V), VAN..G (DC 12-30 V) with visual indicator
  • Electrical Connections : M20 X 1.5 Cable Gland or En 175301-803 Plug
  • Maintenance Interval : Once per year; twice per year for biogas
  • Inlet Pressure Range : 500 mbar (7 psig)
  • Switching Frequency : Max. 15/min
  • Storage Temperature : -20 to +40 deg C (-4 to +104 deg F)
  • Enclosure Rating : IP65
  • Operating Modes : Open when de‑energized; closes when energized (blue LED ON)
  • Connection Type : Rp (ISO 7‑1), NPT (ANSI/ASME)
  • Voltage Rating : 230 VAC, 200 VAC, 120 VAC, 100 VAC, 24 VDC
  • Leakage Rating : ≤ 500 cm³/h (0.132 gal/h)
  • Valve Housing : Aluminium body, NBR valve seal
  • LED Indicator : Blue LED shows energized/closed state
  • Opening Time : Quick Closing <1 seconds
  • Closing Time : Quick Opening
  • Applications : Monitoring gas valves for tightness|Purging excess or leakage gas|Suitable for industrial gas systems and hydrogen applications|Used with VAS valves, tightness control systems, kilns, furnaces, annealing processes
  • Duty Cycle : 100%
  • Approvals : CE, UKCA, AGA, Eurasian CU, RoHS II/III, REACH
  • Gas Type : Natural Gas, LPG, Biogas (≤0.1% H₂S), Hydrogen, Clean Dry Air
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS88011537
VLAVE,BDY,GAS,,BSP,VAS 2 R/LW,230V/50 60
KS88011537
VLAVE,BDY,GAS,,BSP,VAS 2 R/LW,230V/50 60
KS88012134
VAN115R/NW
KS88012134
VAN115R/NW
KS88012135
VAN 120R/NW
KS88012135
VAN 120R/NW
KS88012136
VAN 125R/NW
KS88012136
VAN 125R/NW
KS88012137
VLV,VENT,VAN240R/NW,RP 1 1/2 ,230V/50 60
KS88012137
VLV,VENT,VAN240R/NW,RP 1 1/2 ,230V/50 60
KS88012138
VAN 115R/NQ
KS88012138
VAN 115R/NQ
KS88012139
VLV,VENT,VAN120R/NQ DN20 120V/50 60HZ N.
KS88012139
VLV,VENT,VAN120R/NQ DN20 120V/50 60HZ N.
KS88012140
VAN 125R/NQ
KS88012140
VAN 125R/NQ
KS88012141
VLV,VENT,VAN240R/NQ,RP 1 1/2 ,120V/50 60
KS88012141
VLV,VENT,VAN240R/NQ,RP 1 1/2 ,120V/50 60
KS88012142
VAN115R/NK
KS88012142
VAN115R/NK