/content/process/us/en/search.html

valvario valves

VAS-VCS solenoid valves for gas

Class A Valvario safety shutoff valves for air or gas

Overview
Class A gas safety valves to EN 161 for automatic shut-off, closed when de-energized, for gas and air, pu max. 500 mbar, with pilot lamp and flow adjustment, IP 65, EU certified, FM and CSA approved, certified for systems up to SIL 3 and PL e.

Features & Benefits:
  • Size: 1 to 9
  • DN: 10 to 125
  • Connection: thread or flange
  • Quick opening, quick closing or slow opening, quick closing
  • Mains voltage: 24 V DC, 120 V AC or 230 V AC
  • Electrical connection: terminal
The following versions are available:
  • Valves with position indicator and visual indicator
  • Valves with fitted bypass or pilot gas valve
  • Valves with fitted pressure switches DG../VC
More Information:
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C
  • Enclosure Rating
    • IP65, NEMA 2/4

Electrical Specifications

  • Voltage Rating
    • 230 VAC, 200 VAC, 120 VAC, 100 VAC, 24 VDC
  • Switching Frequency
    • VAS../L: 2/min
    • VAS../N: 30/min
    • VCS 6-9: 1/min
  • Maintenance Interval
    • Yearly, twice yearly for biogas, clean strainer if needed

Actuation, Valve & Motion Control Specifications

  • Valve Housing
    • Aluminium Valve Housing, NBR Valve Seal
  • Opening Time
    • Quick <1 seconds (VAS../N)
    • Slow up to 10 seconds (VAS../L)
  • Closing Time
    • <1 seconds for all variants

Storage/Transport Temperatures

  • Storage Temperature
    • -20 to +40 deg C

Combustion, Fuel & Mixing Sub‑Systems

  • Start Gas Adjustment
    • 0 to 70% for slow-opening types

Dimensions & Size Specifications

  • Sizes
    • VAS/VCS 1-3: DN 10-65
    • VAS/VCS 6-9: DN 65-125

Standards & Certifications

  • Safety Integrity Levels
    • SIL 1-3, PL a-e
  • Approvals
    • CE, UKCA, FM, UL, ANSI/CSA, AGA, Eurasian CU, RoHS, REACH, EN 161, EN 13611 Compliant

Product Overview & Classification

  • Product Family
    • VAS (single) and VCS (double) solenoid valves for gas

Control, Safety & Functional Behavior

  • POC Indicator Ratings
    • AC: 12 to 250 V, 3A
    • DC: 12 to 30 V, 0.1A

Control, Logic & System Behavior

  • Operating Modes
    • Closed when de-energized (fail-safe)

Alarms, Status & Diagnostics

  • LED Indicator
    • Blue LED when energized

Installation & Mounting Specifications

  • Installation Orientation
    • Upright or horizontal, not upside-down

Pressure Specifications

  • Inlet Pressure Range
    • 500 mbar (7 psig)

Applications & Compatibility

  • Gas Compatibility
    • Natural Gas, LPG, Biogas, Hydrogen, Clean Air
  • Applications
    • Commercial heat generation
    • Gas burners and gas appliances
    • Industrial furnaces, kilns, ovens, and heat treatment systems
    • Suitable for hydrogen applications

Processing & Performance Metrics

  • Flow Adjustment Range
    • 20 to 100%
  • Duty Cycle
    • 100%

Connections & Interfaces

  • Electrical Connections
    • M20 Cable Gland, Plug, Plug-With-Socket, Dual-Valve Connectors
  • Connection Type
    • Rp/NPT Internal Threads; ISO Flange; ANSI Flange for .T models

Operating Limits, Durability & Lifecycle

  • Designed Lifetime
    • 50,000 to 500,000 cycles depending on size

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C
  • Enclosure Rating
    • IP65, NEMA 2/4

Electrical Specifications

  • Voltage Rating
    • 230 VAC, 200 VAC, 120 VAC, 100 VAC, 24 VDC
  • Switching Frequency
    • VAS../L: 2/min
    • VAS../N: 30/min
    • VCS 6-9: 1/min
  • Maintenance Interval
    • Yearly, twice yearly for biogas, clean strainer if needed

Actuation, Valve & Motion Control Specifications

  • Valve Housing
    • Aluminium Valve Housing, NBR Valve Seal
  • Opening Time
    • Quick <1 seconds (VAS../N)
    • Slow up to 10 seconds (VAS../L)
  • Closing Time
    • <1 seconds for all variants

Storage/Transport Temperatures

  • Storage Temperature
    • -20 to +40 deg C

Combustion, Fuel & Mixing Sub‑Systems

  • Start Gas Adjustment
    • 0 to 70% for slow-opening types

Dimensions & Size Specifications

  • Sizes
    • VAS/VCS 1-3: DN 10-65
    • VAS/VCS 6-9: DN 65-125

Standards & Certifications

  • Safety Integrity Levels
    • SIL 1-3, PL a-e
  • Approvals
    • CE, UKCA, FM, UL, ANSI/CSA, AGA, Eurasian CU, RoHS, REACH, EN 161, EN 13611 Compliant

Product Overview & Classification

  • Product Family
    • VAS (single) and VCS (double) solenoid valves for gas

Control, Safety & Functional Behavior

  • POC Indicator Ratings
    • AC: 12 to 250 V, 3A
    • DC: 12 to 30 V, 0.1A

Control, Logic & System Behavior

  • Operating Modes
    • Closed when de-energized (fail-safe)

Alarms, Status & Diagnostics

  • LED Indicator
    • Blue LED when energized

Installation & Mounting Specifications

  • Installation Orientation
    • Upright or horizontal, not upside-down

Pressure Specifications

  • Inlet Pressure Range
    • 500 mbar (7 psig)

Applications & Compatibility

  • Gas Compatibility
    • Natural Gas, LPG, Biogas, Hydrogen, Clean Air
  • Applications
    • Commercial heat generation
    • Gas burners and gas appliances
    • Industrial furnaces, kilns, ovens, and heat treatment systems
    • Suitable for hydrogen applications

Processing & Performance Metrics

  • Flow Adjustment Range
    • 20 to 100%
  • Duty Cycle
    • 100%

Connections & Interfaces

  • Electrical Connections
    • M20 Cable Gland, Plug, Plug-With-Socket, Dual-Valve Connectors
  • Connection Type
    • Rp/NPT Internal Threads; ISO Flange; ANSI Flange for .T models

Operating Limits, Durability & Lifecycle

  • Designed Lifetime
    • 50,000 to 500,000 cycles depending on size
  • Ambient Temperature Range : -20 to +60 deg C
  • Voltage Rating : 230 VAC, 200 VAC, 120 VAC, 100 VAC, 24 VDC
  • Valve Housing : Aluminium Valve Housing, NBR Valve Seal
  • Switching Frequency : VAS../L: 2/min|VAS../N: 30/min|VCS 6-9: 1/min
  • Storage Temperature : -20 to +40 deg C
  • Start Gas Adjustment : 0 to 70% for slow-opening types
  • Sizes : VAS/VCS 1-3: DN 10-65|VAS/VCS 6-9: DN 65-125
  • Safety Integrity Levels : SIL 1-3, PL a-e
  • Product Family : VAS (single) and VCS (double) solenoid valves for gas
  • POC Indicator Ratings : AC: 12 to 250 V, 3A|DC: 12 to 30 V, 0.1A
  • Operating Modes : Closed when de-energized (fail-safe)
  • Opening Time : Quick <1 seconds (VAS../N)|Slow up to 10 seconds (VAS../L)
  • Maintenance Interval : Yearly, twice yearly for biogas, clean strainer if needed
  • LED Indicator : Blue LED when energized
  • Installation Orientation : Upright or horizontal, not upside-down
  • Inlet Pressure Range : 500 mbar (7 psig)
  • Gas Compatibility : Natural Gas, LPG, Biogas, Hydrogen, Clean Air
  • Flow Adjustment Range : 20 to 100%
  • Enclosure Rating : IP65, NEMA 2/4
  • Electrical Connections : M20 Cable Gland, Plug, Plug-With-Socket, Dual-Valve Connectors
  • Duty Cycle : 100%
  • Designed Lifetime : 50,000 to 500,000 cycles depending on size
  • Connection Type : Rp/NPT Internal Threads; ISO Flange; ANSI Flange for .T models
  • Closing Time : <1 seconds for all variants
  • Approvals : CE, UKCA, FM, UL, ANSI/CSA, AGA, Eurasian CU, RoHS, REACH, EN 161, EN 13611 Compliant
  • Applications : Commercial heat generation|Gas burners and gas appliances|Industrial furnaces, kilns, ovens, and heat treatment systems|Suitable for hydrogen applications
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
100103006
VLV,SOLND,SZ 3,NPT,,VAS3T /NQGL,FAST OPN
100103006
VLV,SOLND,SZ 3,NPT,,VAS3T /NQGL,FAST OPN
191002DF
CHASSIS ASSY 230V F-MODEL
191002DF
CHASSIS ASSY 230V F-MODEL
23433
VCS1 (SOV) AND VOS1 (STO) SW
23433
VCS1 (SOV) AND VOS1 (STO) SW
KS88000024
VAS240R/NW
KS88000024
VAS240R/NW
KS88000029
VAS 240R/LW
KS88000029
VAS 240R/LW
KS88000067
VLV, KS88003197 SOLND,SZ 2,NPT,,VAS2T /N
KS88000067
VLV, KS88003197 SOLND,SZ 2,NPT,,VAS2T /N
KS88000077
VLV,SOLND,SZ 3,NPT,,VAS3T /NQ,FAST OPNG,
KS88000077
VLV,SOLND,SZ 3,NPT,,VAS3T /NQ,FAST OPNG,
KS88000081
VLV,SOLND,SZ 3,NPT,,VAS3T /LQ,SLOW OPNG,
KS88000081
VLV,SOLND,SZ 3,NPT,,VAS3T /LQ,SLOW OPNG,
KS88000100
VLV ASSY,SOLND,RP 15,GAS VAS115R/NQSR FA
KS88000100
VLV ASSY,SOLND,RP 15,GAS VAS115R/NQSR FA
KS88000625
VAS232R/LK
KS88000625
VAS232R/LK