/content/process/us/en/search.html

communication devices

EA_Gas Module 3.0

Elster EA_Gas module is compatible with all major gas meter suppliers’ encoded or digital registers.

Overview
Product Details
Utilities and consumers have become increasingly aware of the need to conserve gas and monitor its consumption. With EnergyAxis AMI and the improved capabilities of the EA_Gas 3.0 module, the utility can deploy modules faster, obtain more precise billing data, and offer improved customer service. Utilities no longer have to plan inventory for each brand of gas meter because the EA_Gas module’s compatibility can be configured at the time of installation. Also, account information is captured at the time of installation, allowing the installer to quickly deploy the module in the field without having to match up the correct unit to the address. The integral gas module and the gas meter can be shipped from the factory pre-installed. Remote mounting options allow units to be wall- or pipe-mounted with up to 100 feet (30 meters) of wire. Pit mounted modules are also available.

Additional Information
The EA_Gas module supports two-way communication within the EnergyAxis mesh local area network (EA_LAN). The module automatically finds the optimal path to the first hop toward the EA_Gatekeeper, giving the EA_Gas module the same robust network coverage as other devices within the EA_LAN. Using the time signals obtained from the EA_LAN, gas meter intervals are synchronized with real time, giving the utility an accurate view of data that is not possible with devices that bubble-up data at various, uncoordinated times.

As with other network elements within the EnergyAxis System, the EA_Gas 3.0 module has security built in and not patched on. Supporting AES-128 bit encryption, the EA_Gas module protects its data and communications with enterprise strength technology. To ensure secure upgrades, the EA_Gas 3.0 uses advanced techniques when implementing over-the-air (OTA) upgrades of its firmware. Even if the utility does not implement all of the security features of the EA_LAN, the firmware image and communication link are secured by AES-128 bit encryption. When the OTA process is complete and verified, the EA_Gas module will automatically resume operation as it was programmed to do prior to the upgrade.

Gas meter compatibility
Fully compatible with current digital and encoded registers from the following manufacturers:
• Honeywell (Elster)
• Badger
• Hersey
• Metron Farnier
• Neptune
• Sensus

EA_Gas 3.0 module specifications
• Unlicensed frequency hopping spread spectrum (FHSS) RF technology
• 902 MHz to 928 MHz communication range
• Compliant with FCC Rules, Part 15 and Industry Canada RSS-210
• Temperature range of -40 °C to +65 °C
• Remote housing meets IP67
• Pit housing meets IP68
• Multiple operation mode:- fixed network- hybrid (mobile/fixed)
Specifications

General Overview

  • Applications
    • Commercial diaphragm gas meters, AMI network management
  • System Integration
    • EnergyAxis® System (EA_LAN network element)
  • Device Type
    • Gas AMI/AMR communication module (network endpoint)
  • Architecture
    • Open architecture supporting multi-utility integration

Communication

  • Time Synchronization
    • Interval data synchronized with real-time via network signals
  • RF Technology
    • FHSS (Frequency Hopping Spread Spectrum)
  • Operation Modes
    • AMI (Fixed), AMR (Mobile), or Hybrid
  • Network Type
    • EnergyAxis mesh LAN (EA_LAN)
  • Communication Modes
    • Two-way communication

Compatibility

  • Supported Models
    • Honeywell AL800–5000, Sensus 750–1000 and 2–5, Itron 675–1000
  • Meter Compatibility
    • Supports major commercial diaphragm meters

Operating Conditions

  • Operating Temperature Range
    • -40 to +65 deg C

Deployment & Installation

  • Mounting Options
    • Factory-installed or retrofit on existing meters

Environmental

  • Humidity
    • 5% to 95% non-condensing

Electrical Characteristics

  • Frequency Range
    • 902 to 928 MHz

Security

  • Data Encryption
    • AES‑128 bit encryption

Power

  • Battery Lifetime
    • >20 years under normal conditions

Safety & Compliance

  • Approvals
    • FCC Part 15, Industry Canada RSS-210

General Overview

  • Applications
    • Commercial diaphragm gas meters, AMI network management
  • System Integration
    • EnergyAxis® System (EA_LAN network element)
  • Device Type
    • Gas AMI/AMR communication module (network endpoint)
  • Architecture
    • Open architecture supporting multi-utility integration

Communication

  • Time Synchronization
    • Interval data synchronized with real-time via network signals
  • RF Technology
    • FHSS (Frequency Hopping Spread Spectrum)
  • Operation Modes
    • AMI (Fixed), AMR (Mobile), or Hybrid
  • Network Type
    • EnergyAxis mesh LAN (EA_LAN)
  • Communication Modes
    • Two-way communication

Compatibility

  • Supported Models
    • Honeywell AL800–5000, Sensus 750–1000 and 2–5, Itron 675–1000
  • Meter Compatibility
    • Supports major commercial diaphragm meters

Operating Conditions

  • Operating Temperature Range
    • -40 to +65 deg C

Deployment & Installation

  • Mounting Options
    • Factory-installed or retrofit on existing meters

Environmental

  • Humidity
    • 5% to 95% non-condensing

Electrical Characteristics

  • Frequency Range
    • 902 to 928 MHz

Security

  • Data Encryption
    • AES‑128 bit encryption

Power

  • Battery Lifetime
    • >20 years under normal conditions

Safety & Compliance

  • Approvals
    • FCC Part 15, Industry Canada RSS-210
  • Applications : Commercial diaphragm gas meters, AMI network management
  • Time Synchronization : Interval data synchronized with real-time via network signals
  • System Integration : EnergyAxis® System (EA_LAN network element)
  • Supported Models : Honeywell AL800–5000, Sensus 750–1000 and 2–5, Itron 675–1000
  • RF Technology : FHSS (Frequency Hopping Spread Spectrum)
  • Operation Modes : AMI (Fixed), AMR (Mobile), or Hybrid
  • Operating Temperature Range : -40 to +65 deg C
  • Network Type : EnergyAxis mesh LAN (EA_LAN)
  • Mounting Options : Factory-installed or retrofit on existing meters
  • Meter Compatibility : Supports major commercial diaphragm meters
  • Humidity : 5% to 95% non-condensing
  • Frequency Range : 902 to 928 MHz
  • Device Type : Gas AMI/AMR communication module (network endpoint)
  • Data Encryption : AES‑128 bit encryption
  • Communication Modes : Two-way communication
  • Battery Lifetime : >20 years under normal conditions
  • Architecture : Open architecture supporting multi-utility integration
  • Approvals : FCC Part 15, Industry Canada RSS-210
Data Sheet
Name
Description
File Size
Date
Size
EA_Gas Module 3.0 Data Sheet (English)
application/pdf 55.35 KB
10/31/2023
55.35 KB
Name
Description
File Size
Date
Size
EA_Gas Module 3.0 Data Sheet (English)
application/pdf 55.35 KB
10/31/2023
55.35 KB
Name
Description
File Size
Date
Size
EA_Gas Module 3.0 Data Sheet (English)
55.35 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
3A35310H01
VANDAL PLUG/RED ( same as 52548P010)
3A35310H01
VANDAL PLUG/RED ( same as 52548P010)
3A35389H01
ESD SUPPRESSOR
3A35389H01
ESD SUPPRESSOR
EAHANDHELD
CT-60 AMI HANDHELD START UP BUNDLE
EAHANDHELD
CT-60 AMI HANDHELD START UP BUNDLE
EG100002000
Mounting Kit, Remote, Wall Mount, No CBL
EG100002000
Mounting Kit, Remote, Wall Mount, No CBL
EG210001000
EA GAS 2.0 INTEGRAL MOUNTING KIT- AMCO
EG210001000
EA GAS 2.0 INTEGRAL MOUNTING KIT- AMCO