/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Oct 31st, from 9:00 PM to Sunday Nov 1st 6:00 AM EST (Sunday Nov 1st 1:00 AM to 11:00 AM GMT, 2:00 AM to 12:00 PM CET and 6:30 AM to 4:30 PM IST). We appreciate your patience during this time.

industrial low pressure regulators

J48 2 1/2 to 6

A gas pressure regulator designed for low pressure industrial/commercial/distribution applications. Inlet pressures up to 350 mbar (5 PSIG). Sizes 2-1/2, 3 (screwed or flanged) and 4, 6 (flanged).

Overview
The J48 is a highly versatile range of industrial low-pressure regulators with full lock-up capability. Maximum outlet Pressure: 150mb (60WC) 2½” – 3” and 345mb (5 psig) 4” – 6”. The J48 range is approved to specification BS EN88-1 Class A2. The 2½” and 3” sizes are AGA / CGA approved to: ANSI Z21.18-2007 (R2017) · CSA 6.3-2007 (R2016), ANSI Z21.18a-2010 (R2017) · CSA 6.3a-2010 (R2016) and ANSI Z21.18b-2012 (R2017) · CSA 6.3b-2012 (R2016). The J48 meets the essential requirements of the European Gas Appliance Regulation (EU) 2016/426(GAR). Temperature range -20° C to +70°C (-4° F to +158°F). The J48 can be mounted in either a vertical or horizontal orientation, and is suitable for use with natural, liquefied petroleum and manufactured gases.
Specifications

General Overview

  • Applications
    • Domestic, Commercial, and Industrial Gas Pressure Control
  • Models
    • J48 Series (large-size range)
  • Device Type
    • Low-pressure gas regulator

Media

  • Supported Gases
    • Natural Gas, LPG, Manufactured Gases

Construction

  • Spring Material
    • Carbon Steel
  • Diaphragm Material
    • Fabric-reinforced nitrile (Buna)
  • Body Material
    • Aluminum Alloy

Performance

  • Outlet Pressure Range
    • High Pressure Version - Up to 40 in wc
    • Low Pressure Version - Up to 30 in wc
  • Inlet Pressure Range
    • 5 psig

Connection Options

  • Connection Type
    • Threaded (NPT), Flanged (ANSI 125)
  • Connection Size
    • 2-1/2 in, 3 in (larger models up to 6 in available)

Safety & Compliance

  • Approvals
    • AGA/CGA approvals (ANSI Z21.18 series), ISO9001 compliant manufacturing

General Overview

  • Applications
    • Domestic, Commercial, and Industrial Gas Pressure Control
  • Models
    • J48 Series (large-size range)
  • Device Type
    • Low-pressure gas regulator

Media

  • Supported Gases
    • Natural Gas, LPG, Manufactured Gases

Construction

  • Spring Material
    • Carbon Steel
  • Diaphragm Material
    • Fabric-reinforced nitrile (Buna)
  • Body Material
    • Aluminum Alloy

Performance

  • Outlet Pressure Range
    • High Pressure Version - Up to 40 in wc
    • Low Pressure Version - Up to 30 in wc
  • Inlet Pressure Range
    • 5 psig

Connection Options

  • Connection Type
    • Threaded (NPT), Flanged (ANSI 125)
  • Connection Size
    • 2-1/2 in, 3 in (larger models up to 6 in available)

Safety & Compliance

  • Approvals
    • AGA/CGA approvals (ANSI Z21.18 series), ISO9001 compliant manufacturing
  • Applications : Domestic, Commercial, and Industrial Gas Pressure Control
  • Supported Gases : Natural Gas, LPG, Manufactured Gases
  • Spring Material : Carbon Steel
  • Outlet Pressure Range : High Pressure Version - Up to 40 in wc|Low Pressure Version - Up to 30 in wc
  • Models : J48 Series (large-size range)
  • Inlet Pressure Range : 5 psig
  • Diaphragm Material : Fabric-reinforced nitrile (Buna)
  • Device Type : Low-pressure gas regulator
  • Connection Type : Threaded (NPT), Flanged (ANSI 125)
  • Connection Size : 2-1/2 in, 3 in (larger models up to 6 in available)
  • Body Material : Aluminum Alloy
  • Approvals : AGA/CGA approvals (ANSI Z21.18 series), ISO9001 compliant manufacturing
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
4810RA2
J48,REG,RC21/2,LP,12.5-25
4810RA2
J48,REG,RC21/2,LP,12.5-25
4811AC2H
J90,ANGMKII,80,UNIV,LP,HC,IGEM U65/U100
4811AC2H
J90,ANGMKII,80,UNIV,LP,HC,IGEM U65/U100
4811RC21A
J48,REG,80mmNP16,LP,12.5-25mb,T/N NOT NG
4811RC21A
J48,REG,80mmNP16,LP,12.5-25mb,T/N NOT NG
4812BC21A
J48B,REG,100mmNP16,12.5-25S21,T/N NOT NG
4812BC21A
J48B,REG,100mmNP16,12.5-25S21,T/N NOT NG
4812RC2
REGULATOR J48, 4"
4812RC2
REGULATOR J48, 4"
4814BC21A
J48B,REG,150mmNP16,12.5-25S21,T/N NOT NG
4814BC21A
J48B,REG,150mmNP16,12.5-25S21,T/N NOT NG
4814RC2
J48,REG,150mmNP16,LP,12.5-25mb
4814RC2
J48,REG,150mmNP16,LP,12.5-25mb
78069P013
VENT RESTRICTOR J48VRF
78069P013
VENT RESTRICTOR J48VRF
83575206
Regulator J48, J120 1/2", 3/4" And 1"
83575206
Regulator J48, J120 1/2", 3/4" And 1"
CK4806-01
C/KIT,J48K PRV TO J48KC,3
CK4806-01
C/KIT,J48K PRV TO J48KC,3