/content/process/us/en/search.html

industrial low pressure regulators

J48 up to 2

A gas pressure regulator designed for low pressure industrial/commercial applications. Inlet pressures up to 350 mbar (5 PSIG). Sizes 3/4, 1, 1-1/4, 1-1/2 and 2.

Overview
The J48 is a highly versatile range of industrial low-pressure regulators with full lock-up capability. Maximum outlet Pressure: 160mb (64WC). The J48 range is approved to specification BS EN88-1 Class A2, and are AGA / CGA approved to: ANSI Z21.18-2007 (R2017) · CSA 6.3-2007 (R2016), ANSI Z21.18a-2010 (R2017) · CSA 6.3a-2010 (R2016) and ANSI Z21.18b-2012 (R2017) · CSA 6.3b-2012 (R2016). The J48 meets the essential requirements of the European Gas Appliance Regulation (EU) 2016/426(GAR). Temperature range -20° C to +70°C (-4° F to +158°F). The J48 can be mounted in either a vertical or horizontal orientation, and is suitable for use with natural, liquefied petroleum and manufactured gases. The outlet pressure can be easily and accurately adjusted by turning the spring adjustment unit located under the top cap. The design of this mechanism provides virtually frictionless adjustment and eliminates spring wind up. The complete spring adjustment mechanism can be removed easily for maintenance and spring changes
Specifications

General Overview

  • Applications
    • Domestic, Commercial and Industrial Gas Systems
  • Variant
    • Angled connections available for meter installations
  • Models
    • J48 Series
  • Device Type
    • Gas pressure regulator (low pressure)

Operating Conditions

  • Temperature Range
    • -40 to +158 deg F (-40 to 70 deg C)

Media

  • Supported Gases
    • Natural Gas, LPG, Manufactured Gases

Construction

  • Spring Material
    • Carbon Steel
  • Diaphragm Material
    • Nitrile (Buna)
  • Body Material
    • Aluminum Alloy

Performance

  • Outlet Pressure Range
    • 64 in wc
  • Inlet Pressure Range
    • 5 psig

Installation & Configuration

  • Orientation
    • Horizontal or Vertical Installation

Connection Options

  • Connection Type
    • Threaded (NPT standard)
  • Connection Size
    • 3/4 in, 1 in, 1-1/4 in, 1-1/2 in, 2 in

Safety & Compliance

  • Approvals
    • AGA/CGA approvals (ANSI Z21.18 series), ISO9001 quality system

General Overview

  • Applications
    • Domestic, Commercial and Industrial Gas Systems
  • Variant
    • Angled connections available for meter installations
  • Models
    • J48 Series
  • Device Type
    • Gas pressure regulator (low pressure)

Operating Conditions

  • Temperature Range
    • -40 to +158 deg F (-40 to 70 deg C)

Media

  • Supported Gases
    • Natural Gas, LPG, Manufactured Gases

Construction

  • Spring Material
    • Carbon Steel
  • Diaphragm Material
    • Nitrile (Buna)
  • Body Material
    • Aluminum Alloy

Performance

  • Outlet Pressure Range
    • 64 in wc
  • Inlet Pressure Range
    • 5 psig

Installation & Configuration

  • Orientation
    • Horizontal or Vertical Installation

Connection Options

  • Connection Type
    • Threaded (NPT standard)
  • Connection Size
    • 3/4 in, 1 in, 1-1/4 in, 1-1/2 in, 2 in

Safety & Compliance

  • Approvals
    • AGA/CGA approvals (ANSI Z21.18 series), ISO9001 quality system
  • Applications : Domestic, Commercial and Industrial Gas Systems
  • Variant : Angled connections available for meter installations
  • Temperature Range : -40 to +158 deg F (-40 to 70 deg C)
  • Supported Gases : Natural Gas, LPG, Manufactured Gases
  • Spring Material : Carbon Steel
  • Outlet Pressure Range : 64 in wc
  • Orientation : Horizontal or Vertical Installation
  • Models : J48 Series
  • Inlet Pressure Range : 5 psig
  • Diaphragm Material : Nitrile (Buna)
  • Device Type : Gas pressure regulator (low pressure)
  • Connection Type : Threaded (NPT standard)
  • Connection Size : 3/4 in, 1 in, 1-1/4 in, 1-1/2 in, 2 in
  • Body Material : Aluminum Alloy
  • Approvals : AGA/CGA approvals (ANSI Z21.18 series), ISO9001 quality system
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
4805RA2
Regulator J48, J120 1/2", 3/4" And 1"
4805RA2
Regulator J48, J120 1/2", 3/4" And 1"
4806RA2
J48,REG,Rc1,12.5-25MB
4806RA2
J48,REG,Rc1,12.5-25MB
4806RA20F
J48,REG,Rc1,12.5-25,AIR,FLT,EDWARDS
4806RA20F
J48,REG,Rc1,12.5-25,AIR,FLT,EDWARDS
4807RA2
J48,REG,RC11/4,12.5-25MB
4807RA2
J48,REG,RC11/4,12.5-25MB
4808RA2
J48,REG,RC11/2,12.5-25MB
4808RA2
J48,REG,RC11/2,12.5-25MB
4808RB20F
Regulator J48, J120 1 1/4", 1 1/2"
4808RB20F
Regulator J48, J120 1 1/4", 1 1/2"
4808RB30C
Regulator J48, J120 1 1/4", 1 1/2"
4808RB30C
Regulator J48, J120 1 1/4", 1 1/2"
4809RA2
Regulator J48, J120 2"
4809RA2
Regulator J48, J120 2"
73913K003
Regulator kit A 2" 73913K003
73913K003
Regulator kit A 2" 73913K003
83575250-001
J90,ANG,RC11/4,S+S21MB,MU
83575250-001
J90,ANG,RC11/4,S+S21MB,MU