/content/process/us/en/search.html

industrial medium pressure regulators

1800/2000

A medium pressure regulator for commercial, industrial and gas utility distribution station applications. Inlet pressures up to 125 PSIG (8.6 bar). Sizes 1-1/2”, 2 screwed, 50mm flanged. Available with OPSS and or UPSS.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2025-09-25T00:00:00Z
Service & Support Discontinuation Date: 2027-09-25T00:00:00Z
The 1800/2000 series of regulators offer large volumes and many options. Temperature range -20°F to +150°F (-30°C to 65°C). Outlet pressure range 1800 Series 3.5”WC to 5 PSIG (8.7mbar to 1.03bar), 2000 Series 0.5 PSIG to 15 PSIG (34mbar to 1.03 bar). All units are designed for natural, propane vapor, air, nitrogen, carbon dioxide, and other non-corrosive gases. The 1800 Series can be ordered as full relief, partial relief or no relief. 2000 Series Regulators are non-relieving. Both models are available with Over- pressure Shut off, Underpressure Shut off and monitor capabilities. They can be mounted in either a vertical or horizontal orientation, are suitable for use with natural gas, air, nitrogen, carbon dioxide, propane vapor, and other non-corrosive gases.
Specifications

General Overview

  • Series
    • 1800 Series/2000 Series
  • Installation Orientation
    • Suitable for horizontal and vertical pipelines
  • Product Type
    • Large Volume Gas Regulator
  • Applications
    • Commercial, Industrial and Gas Utility Distribution Stations

Safety Features

  • Overpressure Shut‑off (OPSO)
    • Available
  • Underpressure Shutoff (UPSO)
    • Available

Operating Conditions

  • Operating Temperature Range
    • -20 to +140 deg F
  • Gas Type
    • Natural Gas, Propane Vapor, Air, Nitrogen, Carbon Dioxide, Other Non‑Corrosive Gases

Protection

  • Non‑Relieving Option
    • 2000 series (non‑relieving by design)

Performance

  • Outlet Pressure Range
    • 1800 Series - 3.5 in-WC to 5 psig, 2000 Series - 0.5 psig to 15 psig
  • Inlet Pressure Range
    • Up to 150 psig
  • Response Time
    • Less than 1 second (USSA)
  • Repeatability
    • High repeatability (≤ ~1–2% depending on function) (USSA)
  • Service Life
    • Approx. 20‑year average service life (USSA)

Construction

  • Operation Principle
    • Spring‑loaded diaphragm regulator
  • Diaphragm Material
    • Cast Aluminum Diaphragm Case

Connection Options

  • Connection Type
    • NPT, BS EN 10226 (ISO 7), ANSI/EN 1092‑2 Flanged
  • Connection Size
    • 1-1/4 in, 1-1/2 in, 2 in screwed
    • 50 mm Flanged
  • Pressure Taps
    • Inlet and outlet pressure taps provided

Mechanical & Physical

  • Relief Options
    • Full Relief, Partial Relief (1800 series)
  • Relief Type
    • 1800 Series - Full relief, partial relief, or no relief options
    • 2000 Series - Non‑relieving

General Overview

  • Series
    • 1800 Series/2000 Series
  • Installation Orientation
    • Suitable for horizontal and vertical pipelines
  • Product Type
    • Large Volume Gas Regulator
  • Applications
    • Commercial, Industrial and Gas Utility Distribution Stations

Safety Features

  • Overpressure Shut‑off (OPSO)
    • Available
  • Underpressure Shutoff (UPSO)
    • Available

Operating Conditions

  • Operating Temperature Range
    • -20 to +140 deg F
  • Gas Type
    • Natural Gas, Propane Vapor, Air, Nitrogen, Carbon Dioxide, Other Non‑Corrosive Gases

Protection

  • Non‑Relieving Option
    • 2000 series (non‑relieving by design)

Performance

  • Outlet Pressure Range
    • 1800 Series - 3.5 in-WC to 5 psig, 2000 Series - 0.5 psig to 15 psig
  • Inlet Pressure Range
    • Up to 150 psig
  • Response Time
    • Less than 1 second (USSA)
  • Repeatability
    • High repeatability (≤ ~1–2% depending on function) (USSA)
  • Service Life
    • Approx. 20‑year average service life (USSA)

Construction

  • Operation Principle
    • Spring‑loaded diaphragm regulator
  • Diaphragm Material
    • Cast Aluminum Diaphragm Case

Connection Options

  • Connection Type
    • NPT, BS EN 10226 (ISO 7), ANSI/EN 1092‑2 Flanged
  • Connection Size
    • 1-1/4 in, 1-1/2 in, 2 in screwed
    • 50 mm Flanged
  • Pressure Taps
    • Inlet and outlet pressure taps provided

Mechanical & Physical

  • Relief Options
    • Full Relief, Partial Relief (1800 series)
  • Relief Type
    • 1800 Series - Full relief, partial relief, or no relief options
    • 2000 Series - Non‑relieving
  • Series : 1800 Series/2000 Series
  • Overpressure Shut‑off (OPSO) : Available
  • Underpressure Shutoff (UPSO) : Available
  • Operating Temperature Range : -20 to +140 deg F
  • Installation Orientation : Suitable for horizontal and vertical pipelines
  • Non‑Relieving Option : 2000 series (non‑relieving by design)
  • Outlet Pressure Range : 1800 Series - 3.5 in-WC to 5 psig, 2000 Series - 0.5 psig to 15 psig
  • Inlet Pressure Range : Up to 150 psig
  • Operation Principle : Spring‑loaded diaphragm regulator
  • Diaphragm Material : Cast Aluminum Diaphragm Case
  • Connection Type : NPT, BS EN 10226 (ISO 7), ANSI/EN 1092‑2 Flanged
  • Connection Size : 1-1/4 in, 1-1/2 in, 2 in screwed|50 mm Flanged
  • Relief Options : Full Relief, Partial Relief (1800 series)
  • Response Time : Less than 1 second (USSA)
  • Repeatability : High repeatability (≤ ~1–2% depending on function) (USSA)
  • Pressure Taps : Inlet and outlet pressure taps provided
  • Service Life : Approx. 20‑year average service life (USSA)
  • Product Type : Large Volume Gas Regulator
  • Applications : Commercial, Industrial and Gas Utility Distribution Stations
  • Relief Type : 1800 Series - Full relief, partial relief, or no relief options|2000 Series - Non‑relieving
  • Gas Type : Natural Gas, Propane Vapor, Air, Nitrogen, Carbon Dioxide, Other Non‑Corrosive Gases
Data Sheet
Name
Description
File Size
Date
Size
1800/2000 Regulator Data Sheet
application/pdf 1.73 MB
7/10/2023
1.73 MB
Name
Description
File Size
Date
Size
1800/2000 Regulator Data Sheet
application/pdf 1.73 MB
7/10/2023
1.73 MB
Name
Description
File Size
Date
Size
1800/2000 Regulator Data Sheet
1.73 MB
7/10/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
03061T007
1-3/4" (STD) SOCKET - 3/4" DRIVE
03061T007
1-3/4" (STD) SOCKET - 3/4" DRIVE
13981P076
WASHER, 1.25ODX.39IDX.02W, STL
13981P076
WASHER, 1.25ODX.39IDX.02W, STL
70017P130
SPRING 15-29PSI 100-200KPA BU/OG USSA HP
70017P130
SPRING 15-29PSI 100-200KPA BU/OG USSA HP
71411P064
SPRING, WHT, 400-900#
71411P064
SPRING, WHT, 400-900#
73527G001
DIAPH ASSY 1800B2 GLUED
73527G001
DIAPH ASSY 1800B2 GLUED
LNG_D13B2_1803B2
1803B2 1 SCR. REGULATOR
LNG_D13B2_1803B2
1803B2 1 SCR. REGULATOR
LNG_D16_1803
1803 2 SCR. REGULATOR
LNG_D16_1803
1803 2 SCR. REGULATOR
LNG_D25_1813B
REG 1813B 2IN SCREWED
LNG_D25_1813B
REG 1813B 2IN SCREWED
LNG_D278_1884M
1884PFM 1-1/2 SCR REGULATOR C/W FILTER
LNG_D278_1884M
1884PFM 1-1/2 SCR REGULATOR C/W FILTER
LNG_D279_1884PFM
1884PFM 2 SCR REGULATOR C/W FILTER
LNG_D279_1884PFM
1884PFM 2 SCR REGULATOR C/W FILTER