/content/process/us/en/search.html

industrial medium pressure regulators

1800CPB2

A pilot operated medium pressure regulator for pressure reducing service requiring stability and metering accuracy. Inlet pressures up to 125 PSIG (8.6 bar). Sizes 3/4”x3/4”, 3/4”x1”, 3/4”x1-1/4”, 1”x1”, 1”x1-1/4” & 1-1/4” x 1-1/4”.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2025-09-25T00:00:00Z
Service & Support Discontinuation Date: 2027-09-25T00:00:00Z
The 1800CPB2 is a compact, lightweight design for gas distribution systems as intermediate or low- pressure regulators. It will control outlet pressures between 1 to 30 PSIG (70mbar to 2 bar) within ±1% of the absolute set pressure over a wide range of flow rates. Temperature range -20°F to +150°F (-30°C to 65°C). Body variants 90 Degree - 1800CPB2 only (Right Angle), 180 Degree- 1800CPB2 and 1883CPB2 with OPSS (Straight-Flow).
Specifications

General Overview

  • Models
    • 1800CPB2
  • Product Type
    • Pilot‑Loaded Service Regulator
  • Applications
    • Gas distribution, commercial, industrial, large farms, and metering systems
  • Design Type
    • Modular (pilot + main), serviceable components

Safety Features

  • Overpressure Shut‑off (OPSO)
    • Available (optional variant 1883CPB2)
  • Underpressure Shutoff (UPSO)
    • Not standard (model dependent)

Performance

  • Outlet Pressure Range
    • 1 to 30 psig
  • Inlet Pressure Range
    • Up to 125 psig (normal service)
  • Pressure Stability
    • Constant outlet pressure over wide flow range
  • Pressure Accuracy
    • ±1% of set outlet pressure

Control

  • Main Regulator State
    • Normally Closed (Spring‑Loaded)
  • Regulation Type
    • Pilot‑loaded (main + pilot regulator)

Construction

  • Valve Body Material
    • Cast Iron
  • Operation Principle
    • Downstream bleed, pressure‑loaded diaphragm regulator
  • Seat Disc Material
    • Buna‑N or Equivalent
  • Diaphragm Material
    • Die‑Cast Aluminum Diaphragm Case
  • Orifice Material
    • Aluminum
  • Coating Type
    • Conversion Coating + Polyester Primer + Polyurethane Topcoat

Corrosion

  • Protection System
    • Seven‑step corrosion protection coating

Pressure & Flow Performance

  • Pressure Limits
    • 30 psig (normal), 45 psig (containment), 50 psig (emergency)

Connection Options

  • Connection Type
    • NPT or BSP
  • Connection Size
    • 3/4 x 3/4 in, 3/4 x 1 in, 1 x 1 in, 1 x 1-1/4 in, 1-1/4 x 1-1/4 in

Protection

  • OPSO Set Range
    • 5 to 15 psig or 15 to 40 psig (depending on spring)

Operating Conditions

  • Gas Type
    • Natural Gas (Primary Application)

General Overview

  • Models
    • 1800CPB2
  • Product Type
    • Pilot‑Loaded Service Regulator
  • Applications
    • Gas distribution, commercial, industrial, large farms, and metering systems
  • Design Type
    • Modular (pilot + main), serviceable components

Safety Features

  • Overpressure Shut‑off (OPSO)
    • Available (optional variant 1883CPB2)
  • Underpressure Shutoff (UPSO)
    • Not standard (model dependent)

Performance

  • Outlet Pressure Range
    • 1 to 30 psig
  • Inlet Pressure Range
    • Up to 125 psig (normal service)
  • Pressure Stability
    • Constant outlet pressure over wide flow range
  • Pressure Accuracy
    • ±1% of set outlet pressure

Control

  • Main Regulator State
    • Normally Closed (Spring‑Loaded)
  • Regulation Type
    • Pilot‑loaded (main + pilot regulator)

Construction

  • Valve Body Material
    • Cast Iron
  • Operation Principle
    • Downstream bleed, pressure‑loaded diaphragm regulator
  • Seat Disc Material
    • Buna‑N or Equivalent
  • Diaphragm Material
    • Die‑Cast Aluminum Diaphragm Case
  • Orifice Material
    • Aluminum
  • Coating Type
    • Conversion Coating + Polyester Primer + Polyurethane Topcoat

Corrosion

  • Protection System
    • Seven‑step corrosion protection coating

Pressure & Flow Performance

  • Pressure Limits
    • 30 psig (normal), 45 psig (containment), 50 psig (emergency)

Connection Options

  • Connection Type
    • NPT or BSP
  • Connection Size
    • 3/4 x 3/4 in, 3/4 x 1 in, 1 x 1 in, 1 x 1-1/4 in, 1-1/4 x 1-1/4 in

Protection

  • OPSO Set Range
    • 5 to 15 psig or 15 to 40 psig (depending on spring)

Operating Conditions

  • Gas Type
    • Natural Gas (Primary Application)
  • Models : 1800CPB2
  • Overpressure Shut‑off (OPSO) : Available (optional variant 1883CPB2)
  • Underpressure Shutoff (UPSO) : Not standard (model dependent)
  • Outlet Pressure Range : 1 to 30 psig
  • Main Regulator State : Normally Closed (Spring‑Loaded)
  • Inlet Pressure Range : Up to 125 psig (normal service)
  • Valve Body Material : Cast Iron
  • Operation Principle : Downstream bleed, pressure‑loaded diaphragm regulator
  • Seat Disc Material : Buna‑N or Equivalent
  • Pressure Stability : Constant outlet pressure over wide flow range
  • Diaphragm Material : Die‑Cast Aluminum Diaphragm Case
  • Protection System : Seven‑step corrosion protection coating
  • Pressure Accuracy : ±1% of set outlet pressure
  • Orifice Material : Aluminum
  • Regulation Type : Pilot‑loaded (main + pilot regulator)
  • Pressure Limits : 30 psig (normal), 45 psig (containment), 50 psig (emergency)
  • Connection Type : NPT or BSP
  • Connection Size : 3/4 x 3/4 in, 3/4 x 1 in, 1 x 1 in, 1 x 1-1/4 in, 1-1/4 x 1-1/4 in
  • OPSO Set Range : 5 to 15 psig or 15 to 40 psig (depending on spring)
  • Product Type : Pilot‑Loaded Service Regulator
  • Coating Type : Conversion Coating + Polyester Primer + Polyurethane Topcoat
  • Applications : Gas distribution, commercial, industrial, large farms, and metering systems
  • Design Type : Modular (pilot + main), serviceable components
  • Gas Type : Natural Gas (Primary Application)
Data Sheet
Name
Description
File Size
Date
Size
1800CPB2 Regulator Data Sheet
application/pdf 1.17 MB
7/10/2023
1.17 MB
Name
Description
File Size
Date
Size
1800CPB2 Regulator Data Sheet
application/pdf 1.17 MB
7/10/2023
1.17 MB
Name
Description
File Size
Date
Size
1800CPB2 Regulator Data Sheet
1.17 MB
7/10/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KNB2B1D1A01A1
1800CPB2 3/4 IN 5/16 1-30#
KNB2B1D1A01A1
1800CPB2 3/4 IN 5/16 1-30#
LNG_D159D_1883CPB2
1883CP-B2 1 SCR. REGULATOR
LNG_D159D_1883CPB2
1883CP-B2 1 SCR. REGULATOR
LNG_D159E_1883CPB2
1883CPB2 1-1/4 OPSO REGULATOR
LNG_D159E_1883CPB2
1883CPB2 1-1/4 OPSO REGULATOR