/content/process/us/en/search.html

industrial medium pressure regulators

1800PFM

A pilot operated medium pressure regulator for industrial applications. Inlet pressures up to 125 PSIG (8.6 bar). Sizes 1-1/2 and 2. Available with optional OPSO, USSA (universal safety shut off assembly) and ISO™ (internal safety orifice).

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2025-09-25T00:00:00Z
Service & Support Discontinuation Date: 2027-09-25T00:00:00Z
The 1800PFM regulator has two pilot options: 1804 pilot covers a wide range of outlet pressures from 2-30 PSIG (138mbar - 2 Bar) and 1805 optimizes performance between 7WC and 2 PSIG (17 - 138mbar). Temperature range -20°F to +150°F (-30°C to 65°C). It maintains constant outlet pressure within ±1% absolute set pressure over a wide range of flow rates.
Specifications

General Overview

  • Series
    • 1800 PFM
  • Product Type
    • Industrial pilot‑operated regulator
  • Applications
    • Industrial gas regulation, high‑capacity distribution, fixed‑factor metering
  • Design Type
    • Pilot‑operated with rugged PFM architecture

Safety Features

  • Overpressure Shut‑off (OPSO)
    • Optional
  • Underpressure Shutoff (UPSO)
    • Optional
  • Protection Option
    • OPSO (Overpressure shut‑off), USSA (Universal safety shut‑off assembly (over + under pressure)), ISO (Internal safety orifice), External sensing

Performance

  • Outlet Pressure Range
    • 1804 PFM - 2 to 30 psig
    • 1805 PFM - 7 in-WC to 2 psig
  • Maximum Flow Capacity
    • Up to 80,000 SCFH
  • Inlet Pressure Range
    • 125 psig
  • Accuracy
    • ±1% of set outlet pressure

Construction

  • Valve Body Material
    • Ductile Iron
  • Diaphragm Material
    • Die‑Cast Aluminum Case

Operating Conditions

  • Temperature Range
    • -20 to 150 deg F (-30 to 65 deg C)
  • Gas Type
    • Natural Gas (Typical Application)

Connection Options

  • Connection Type
    • NPT Threaded OR 2 in ANSI Class 125 lb Flanged
  • Connection Size
    • 1‑1/2 in, 2 in

Sizes

  • Orifice Sizes
    • 1/4 in to 1‑1/4 in (multiple options including 1/2 in and 3/4 in)

Mechanical & Physical

  • Pilot Type
    • 1804 PFM, 1805 PFM

General Overview

  • Series
    • 1800 PFM
  • Product Type
    • Industrial pilot‑operated regulator
  • Applications
    • Industrial gas regulation, high‑capacity distribution, fixed‑factor metering
  • Design Type
    • Pilot‑operated with rugged PFM architecture

Safety Features

  • Overpressure Shut‑off (OPSO)
    • Optional
  • Underpressure Shutoff (UPSO)
    • Optional
  • Protection Option
    • OPSO (Overpressure shut‑off), USSA (Universal safety shut‑off assembly (over + under pressure)), ISO (Internal safety orifice), External sensing

Performance

  • Outlet Pressure Range
    • 1804 PFM - 2 to 30 psig
    • 1805 PFM - 7 in-WC to 2 psig
  • Maximum Flow Capacity
    • Up to 80,000 SCFH
  • Inlet Pressure Range
    • 125 psig
  • Accuracy
    • ±1% of set outlet pressure

Construction

  • Valve Body Material
    • Ductile Iron
  • Diaphragm Material
    • Die‑Cast Aluminum Case

Operating Conditions

  • Temperature Range
    • -20 to 150 deg F (-30 to 65 deg C)
  • Gas Type
    • Natural Gas (Typical Application)

Connection Options

  • Connection Type
    • NPT Threaded OR 2 in ANSI Class 125 lb Flanged
  • Connection Size
    • 1‑1/2 in, 2 in

Sizes

  • Orifice Sizes
    • 1/4 in to 1‑1/4 in (multiple options including 1/2 in and 3/4 in)

Mechanical & Physical

  • Pilot Type
    • 1804 PFM, 1805 PFM
  • Series : 1800 PFM
  • Overpressure Shut‑off (OPSO) : Optional
  • Underpressure Shutoff (UPSO) : Optional
  • Outlet Pressure Range : 1804 PFM - 2 to 30 psig|1805 PFM - 7 in-WC to 2 psig
  • Maximum Flow Capacity : Up to 80,000 SCFH
  • Inlet Pressure Range : 125 psig
  • Valve Body Material : Ductile Iron
  • Diaphragm Material : Die‑Cast Aluminum Case
  • Temperature Range : -20 to 150 deg F (-30 to 65 deg C)
  • Protection Option : OPSO (Overpressure shut‑off), USSA (Universal safety shut‑off assembly (over + under pressure)), ISO (Internal safety orifice), External sensing
  • Connection Type : NPT Threaded OR 2 in ANSI Class 125 lb Flanged
  • Connection Size : 1‑1/2 in, 2 in
  • Orifice Sizes : 1/4 in to 1‑1/4 in (multiple options including 1/2 in and 3/4 in)
  • Product Type : Industrial pilot‑operated regulator
  • Applications : Industrial gas regulation, high‑capacity distribution, fixed‑factor metering
  • Design Type : Pilot‑operated with rugged PFM architecture
  • Pilot Type : 1804 PFM, 1805 PFM
  • Gas Type : Natural Gas (Typical Application)
  • Accuracy : ±1% of set outlet pressure
Data Sheet
Name
Description
File Size
Date
Size
1800PFM Regulator Data Sheet
application/pdf 1.89 MB
7/10/2023
1.89 MB
Name
Description
File Size
Date
Size
1800PFM Regulator Data Sheet
application/pdf 1.89 MB
7/10/2023
1.89 MB
Name
Description
File Size
Date
Size
1800PFM Regulator Data Sheet
1.89 MB
7/10/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list