/content/process/us/en/search.html

industrial medium pressure regulators

MR PN10

A medium pressure regulator for industrial applications and small stations. Inlet pressures from 200mbar to 10 bar (80WC to 145 PSIG) Sizes DN 25, 50. Integrated safety shut-off valve (SSV) for OPSS or OPSS/UPSS.

Overview
The MR PN10 in-line regulator is spring-loaded and fully inlet pressure balanced. The units are approved by DVGW according to the pressure equipment directive 97/23/EC (PED) and accordance with EN 334 / EN 14382. Registration Number: CE-0085BM0201. Control accuracy class: AC10/AC5, lock-up pressure class : SG30/20/10 depending upon outlet pressure. Firesafe according to DIN 33822. Temperature range -20° C to +60°C (-4° F to +140°F). Outlet pressure range: 20 to 500 mbar (8WC to 7.25 PSIG) Internal impulse for flow rates up to: MR 25: Q = 80 m3/hr (2825 ft3/hr), MR 50: Q = 300 m3/hr (10,594 ft3/hr).
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
83570550
Regulator MR25 PN 10
83570550
Regulator MR25 PN 10
MM21-1616-1708
4" SERIES 4 ELEMENT 50 MIC MKII
MM21-1616-1708
4" SERIES 4 ELEMENT 50 MIC MKII